text.skipToContent text.skipToNavigation

pH and Temperature Data Logger with LCD Display

$643.89

Item# OM-CP-PHTEMP2000

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $643.89
5-9 $611.70
10-24 $598.82
25-49 $573.06
50-99 $560.18
100+ $547.31

In stock

Lead Time ( If not in Stock): 7 Days

pH and Temperature Data Logger with LCD Display OM-CP-PHTEMP2000 OM-CP-PHTEMP2000
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Works with OMEGA™ PHE-4200 Series of pH Probes
  • Real-Time Operation
  • Programmable Engineering Units
  • NIST Traceable Calibration
  • Automatic Temperature Compensation
  • Programmable Start-Time
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification
5 Year Warranty

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Display
Power
Data Interface
Max Sampling Rate


Product Specs

  • Analog Input Impedance 1012 Ω typical
  • Maximum Ambient Temperature 50°C (122°F)
  • Measurement Units Date and time stamped °C
  • Minimum Ambient Temperature -5°C (23°F)

The OM-CP-PHTEMP2000 is a battery powered, stand alone pH and temperature data logger with an LCD. The OM-CP-PHTEMP2000 will directly connect to many commonly used pH, ORP and ISE electrodes through a female BNC connector mounted on its side. Temperature compensation is done automatically by connecting an RTD to the unit.

The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. The OM-CP-PHTEMP2000 makes data retrieval quick and easy. Simply plug it into an empty com port and our user-friendly software does the rest.

SPECIFICATIONS
TEMPERATURE
Input:
100Ω Pt RTD
Measurement Range: -40 to 110°C (-72 to 230°F, 80 to 145 Ω)
Resolution: 0.01°C (0.001 Ω)
Calibrated Accuracy: ±0.15°C @ 25°C ambient (±0.015 Ω)
Input Connection: Removable screw terminal; 2-, 3- or 4-wire interface

PH/ORP/ISE
Input Connection:
Female BNC
Measurement Range: -2.00 to 16.00 pH
Resolution: 0.01 pH (0.001 pH)
pH Accuracy: ±0.01 pH
pH EMI Susceptibility: <0.2 pH @ 3V/M, 80 MHz to 1 GHz
ORP/ISE Accuracy: ±0.1 mV
ORP/ISE Susceptibility: <10 mV @ 3V/M, 80 MHz to 1 GHz
Input Impedance: 1012 Ω typical
Start Modes: Software programmable immediate start or delay start up to six months in advance
Real-Time Recording: May be used with PC to monitor and record data in real time

DOT-MATRIX LCD
Dimensions:
35 H x 63 mm W (1.375 x 2.5')
Text: Configurable channel text size
Indicators: Power, status, memory
Backlight: Configurable w/auto shut-off and contrast adjustment

Memory: 131,071 readings per channel
Reading Rate: 1 reading every 2 seconds to 1 every 24 hours
Calibration: Digital calibration through software
Battery Type: 9V lithium or alkaline battery (included); user replaceable
Battery Life: 1 year battery life at 1 minute reading rate with display off;
30 days typical with continuous display use; optional AC adaptor available
Data Format: Date and time stamped °C, °F, K, R, Ω pH, V, mV,
engineering units specified through software
Time Accuracy: ±1 minute/month (at 25°C; RS-232 cable not in use)
Computer Interface: PC serial or USB (interface cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -5 to 50°C (23 to 122°F), 0 to 95% RH (non-condensing)
Dimensions: 84 H x 122 W x 32 mm D (3.3 x 4.8 x 1.25')
Weight: 440 g (16 oz)

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
General Purpose RTD (PT100) Probe with Metal Strain Relief
$81.85
21 In Stock
Secure Software for Use with OM-CP Series Data Loggers
$1,582.00
0 In Stock
Accessories
110 Vac power adaptor
$20.13
4 In Stock
220 Vac power adaptor
$20.13
1 In Stock
Clear, epoxy-bodied, gel-filled combination replacement electrode
$84.17
15 In Stock
Windows software and 1.8 m (6') USB interface cable
$145.87
0 In Stock
Software and Accessories
Replacement 9 V lithium battery
$27.35
6 In Stock

en-US
en
Save Configuration