text.skipToContent text.skipToNavigation

Pressure, Humidity and Temperature Data Logger

$268.71

Item# OM-CP-PRHTEMP101A

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $268.71
5-9 $255.27
10-24 $249.90
25-49 $239.15
50-99 $233.78
100+ $228.40

In stock

Lead Time ( If not in Stock): 7 Days

Pressure, Humidity and Temperature Data Logger OM-CP-PRHTEMP101A OM-CP-PRHTEMP101A
Pressure, Humidity and Temperature Data Logger is rated 5.0 out of 5 by 1.
  • y_2020, m_3, d_27, h_13
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OM-CP-PRHTEMP101A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 3ms
  • REVIEWS, PRODUCT
  • 10 Year Battery Life
  • 1 Second Reading Rate
  • Multiple Start/Stop Function
  • Ultra High Speed Download
  • Memory Wrap
  • Battery Life Indicator
  • Optional Password Protection
  • Programmable High and Low Alarms
  • Field Upgradable
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification
5 Year Warranty

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate
Additional Feature

Product Specs

  • Maximum Ambient Temperature 80°C (176°F)
  • Measurement Units Date and time stamped °C
  • Minimum Ambient Temperature -40°C (-40°F)

The OM-CP-PRHTEMP101A is a low cost, state-of-theart pressure, relative humidity and temperature data logger, specifically designed to be compact and portable for use in a variety of applications such as museum and archive preservation, shipping and transportation, warehouse monitoring, HVAC, clean rooms, clinical laboratories and altitude validation and studies.

The OM-CP-PRHTEMP101A offers a 10-year battery life, 1 second reading rate, multiple start/stop functions, ultra-high speed download capability, optional memory wrap, battery life indicator, optional password protection, programmable high-low alarms and more.

Using the software, starting, stopping and downloading from the OM-CP-PRHTEMP101A is simple and easy. Graphical, tabular and summary data is provided for analysis and data can be viewed in °C, °F, °R, K, for the temperature channel, %RH, mg/mL and dew point for the humidity channel, and mbar, PSI, inHg, mmHg, atm, Torr, Pa, m, kPa, MPa for the pressure channel.

The OM-CP-PRHTEMP101A is a major leap forward in both size and performance, Its real-time clock ensures that all data is time and date stamped. The storage medium is non-volatile memory, providing maximum data security even if the battery becomes discharged.

Data retrieval is simple. Simply connect the data logger to an available USB port and the easy to use Windows software does the rest. The software converts your PC into a real-time strip chart recorder. Data can be printed in tabular format and can also be exported to a text or Microsoft Excel file for further calculations.

The OM-CP-PRHTEMP101A was designed with our customers in mind. There are free firmware upgrades for the life of the product so that data loggers already deployed in the field can grow with new technological developments. Units do not need to be returned to the factory for upgrades, this can be done automatically from any PC.

SPECIFICATIONS
Pressure
Sensor: Piezoresistive
Range: 250 to 1300 mbar
Resolution: 0.02 mbar
Calibrated Accuracy: 10 mbar

Humidity
Sensor: Capacitive Polymer
Range: 0 to 95% RH
Resolution: 0.1 %RH
Calibrated Accuracy: 3% RH

Temperature
Sensor: Precision RTD element
Range: -40 to 80°C (-40 to 176°F)
Resolution: 0.01°C (0.018°F)
Calibrated Accuracy: ±0.5°C (0.9°F)

Reading Rate: 1 reading every second up to 1 reading every 24 hours.
Memory
Readings Per Channel: 688,128
Readings (Manual or Trigger Mode): 412,876
Memory Wrap Around: Yes (software selectable)
Start Modes:
    • Immediate start
    • Delay start up to 18 months
    • Multiple pushbutton start/stop
Stop Modes:
    • Manual through software
    • Timed (specific date and time)
Real Time Recording: The device may be used with a PC to monitor and record data in real time.
Alarm: Programmable high and low limits; alarm is activated when recording environment reaches or exceeds set limits (pressure channel only).
LED Functionality
Green LED blinks:
    • 10 second rate to indicate logging
    • 15 second rate to indicate delay start mode/Standby (Waiting to start)
Red LED blinks:
    • 10 second rate to indicate low battery and/or full memory
    • 1 second to indicate alarm condition met
Password Protection: An optional password may be programmed into the device to restrict access to configuration options. Data may be read without the password.
Engineering Units: Native measurement units can be changed to display measurement units of another type.
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Battery Type: 3.6V lithium battery included; user replaceable
Battery Life: 10 years typical at a 15 minute reading rate
Data Format: Date and time stamped °C, °F, °R, K, %RH, mg/mL, Dew Point, mbar, PSI, inHg, mmHg, atm, Torr, Pa, kPa, m, MPa units specified through software.
Time Accuracy: ±1 minute/month @ 25°C
Computer Interface: USB (interface cable required); 115,200 baud
Software: Windows XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -40 to 80°C (-40 to 176°F), 0 to 95 %RH non-condensing, 0.002 to 100 psia
Dimensions: 36 L x 56 W x 16 mm D (1.4 x 2.2 x 0.6')
Weight: 24 g (0.8 oz)
Materials: ABS Plastic

Rated 5 out of 5 by from Quick response al the time! I already bought this equipment a few days ago and I'm glad with all the performance while placing PO's via web.
Date published: 2017-06-02
  • y_2020, m_3, d_27, h_13
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OM-CP-PRHTEMP101A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms
  • REVIEWS, PRODUCT

According to the manual, this monitor (OM-CP-PRHTEMP101A) requires annual calibration. Do we send it back to omega to have this done? If so, how long does it take, and how much does it cost. If not, who can do the calibration? Thank you!

Asked by: Daniel9160
The software does include the ability to calibrate the unit however you must have a humidity/temperature/pressure chamber to do that. If you do not have that equipment than please contact our customer service department at 800-872-9436 they can give you a quote with pricing and lead time for the calibration.
Answered by: cwengineer3
Date published: 2020-02-13
  • y_2020, m_3, d_27, h_13CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.5
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OM-CP-PRHTEMP101A, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
Secure Software for Use with OM-CP Series Data Loggers
$1,582.00
2 In Stock
Accessories
Replacement 3.6V lithium battery
$16.31
26 In Stock
1 Windows software and 1.8 m (6') USB interface cable
$145.87
0 In Stock
  • CE Icon CE

en-US
en
Save Configuration