text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Pressure, Humidity and Temperature Data Logger with LCD Display Part of the NOMAD® Family

$588.12

Item# OM-CP-PRHTEMP2000

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $588.12
5-9 $558.71
10-24 $546.95
25-49 $523.43
50-99 $511.66
100+ $499.90

In stock

Lead Time ( If not in Stock): 7 Days

Pressure, Humidity and Temperature Data Logger with LCD Display Part of the NOMAD® Family OM-CP-PRHTEMP2000 OM-CP-PRHTEMP2000
Pressure, Humidity and Temperature Data Logger with LCD Display Part of the NOMAD Family is rated 4.0 out of 5 by 1.
  • y_2020, m_1, d_27, h_17
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OM-CP-PRHTEMP2000, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • Large Backlit LCD Display
  • Front Keypad with Lock Feature
  • User-Selectable Measurement Units
  • Simultaneous Display of Temperature
    Humidity and Pressure
  • NIST Traceable Calibration Optional
  • Min/Max and Average Statistics
  • Programmable Start/Stop Time
  • Convenient Status Indicators
  • User Replaceable Battery
    and External Power
  • Wall Mountable
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification
5 Year Warranty

Product info

Measurement Type
Temperature, Humidity, Pressure
Number of Measurements
3
Input Type
Internal
Maximum Samples
~85K
Display
LCD
Power
Battery, AC Power Adapter
Data Interface
USB
Max Sampling Rate
2 sec
Additional Feature
0 to 30 psia

Product Specs

  • Configurable Parameters Software programmable start time and date
  • Maximum Ambient Temperature 60°C (140°F)
  • Measurement Units Date and time stamped °C
  • Minimum Ambient Temperature -20°C (-4°F)

Description

The OM-CP-PRHTEMP2000 is perfect for applications requiring instant remote readings of environmental parameters, including temperature, humidity and atmospheric pressure. The 8-button keypad and large LCD provide convenient access to current data and recorder setup. Additionally, memory and battery levels, external power status, sampling and recording status are shown on the LCD. Available on-screen data includes: statistics (min, max, average) for all three channels recording status (start, stop and recording rate) display options (channels shown, units, text size) and calibration information (date calibrated, date for recalibration). Statistics can be cleared at any time during logging.

With 87,381 readings per channel, the OM-CP-PRHTEMP2000 data logger has one of the largest memory capacities of any similar data recorder on the market. The non-volatile memory will retain recorded data, even if AC and battery power are lost. The OM-CP-PRHTEMP2000 typically runs up to one month on a user-replaceable 9V battery (at a 1-minute reading rate with continuous LCD usage and no backlight). For further power savings, both the LCD and backlight have configurable auto-off options. Those wanting to keep the LCD display and backlight continuously active need only to plug the unit to an optional AC power supply, keeping the 9V battery (included) connected as a back-up. NIST traceable calibration is available for users needing to meet regulatory requirements. Creating permanent records, performing data calculations, and the graphing of data is quick and easy: Simply connect the interface cable to an available USB or serial port and, with a few clicks of the mouse, data is downloaded and ready for review or export to Excel.

Rated 4 out of 5 by from Its a nice logger but. Its a nice little logger but you can not start or stop logging without the additional software. In the software when exporting the data in excel the resulting graph can not be resized. If there is a great deal of data the graph is almost useless since it can not be resized, have to make another for yourself. Its built like a little tank with its all metal housing.
Date published: 2017-03-31
  • y_2020, m_1, d_27, h_17
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OM-CP-PRHTEMP2000, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 33ms
  • REVIEWS, PRODUCT

My unit did not come with an AC adapter, we have been using the battery which has to be replaced after a few days of testing and recording.How can I get the AC adapter?

Asked by: Christopher
Hi, thanks for your question. The AC adapter is part number OM-CP-110-PWR-2000 which is in stock for $19.85. Thank you!
Answered by: Jane
Date published: 2019-05-28
  • y_2020, m_1, d_27, h_17CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OM-CP-PRHTEMP2000, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 32ms
  • QUESTIONS, PRODUCT
Secure Software for Use with OM-CP Series Data Loggers
$1,582.00
1 In Stock
Accessories
Replacement 9 V lithium battery
$27.35
8 In Stock
110 Vac power adaptor
$20.13
6 In Stock
220 Vac power adaptor
$20.13
2 In Stock
Optional Data Logger and Accessories
Windows software and 3.7 m (12') USB interface cable with OM-CP-IFC200 comes complete with software, and 3.7 m (12') USB interface cable
$145.87
38 In Stock
  • CE Icon CE

en-US
en
Save Configuration