text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Intrinsically Safe Rugged Pressure and Temperature Recorder

$694.59

Item# OM-CP-PRTEMP1000IS-1-100-A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $694.59
5-9 $659.86
10-24 $645.97
25-49 $618.19
50-99 $604.29
100+ $590.40

In stock

Lead Time ( If not in Stock): 2 weeks

Intrinsically Safe Rugged Pressure and Temperature Recorder OM-CP-PRTEMP1000IS-1-100-A OM-CP-PRTEMP1000IS-1-100-A
Intrinsically Safe Rugged Pressure and Temperature Recorder is rated 5.0 out of 5 by 1.
  • y_2020, m_1, d_27, h_19
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OM-CP-PRTEMP1000IS-1-100-A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 136ms
  • REVIEWS, PRODUCT
  • Intrinsically Safe
  • Rugged
  • Programmable Start Time
  • Real-Time Operation
  • User-Friendly
  • Low Cost
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification

Product info

Measurement Type
Temperature, Pressure
Number of Measurements
2
Input Type
Temperature, Strain Gauge
Maximum Samples
~16K
Power
Battery
Data Interface
USB
Max Sampling Rate
2 sec
Additional Feature
FM, Intrinsically Safe, 1/4" NPT Fitting, 0 to 100 psia

Product Specs

  • Alarm Software programmable start time
  • Maximum Ambient Temperature 80°C (176°F)
  • Measurement Units Date and time stamped °C
  • Minimum Ambient Temperature -40°C (-40°F)

The OM-CP-PRTEMP1000IS is a rugged pressure recorder that accurately monitors and records pressure and temperature at user programmable reading intervals. The OM-CP-PRTEMP1000IS has been Factory Mutual certified as intrinsically safe for Class I, Division 1, groups A, B, C and D and non-incendive for Class I, Division 2, groups A, B, C and D. This certification makes the device ideal for uses in hostile environment applications such as air conditioning systems, chilled water, hot water, air, gas, oil and steam pressure systems. The internal temperature sensor provides accurate temperature measurements without the need of a separate temperature recorder. The logger can be started to take measurements as often as every two seconds, up to one reading every twelve hours. It will store up to 16,383 readings in its non-volatile memory.

The OM-CP-PRTEMP1000IS uses a rugged stainless steel pressure strain gauge to accurately measure the pressure. The device comes standard with a common 1/4 ' NPT fitting, which allows the logger to be adapted to almost any pressure fitting. There are many different pressure ranges available to suit most any application.

The OM-CP-IFC200, sold separately, includes Windows software and a USB communication cable. The software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can be exported to a text or Microsoft file.

Specifications
Temperature Sensor: Semiconductor
Temperature Range: -40 to 80°C
(-40 to 176°F)
Temperature Resolution: 0.1°C
Calibrated Accuracy: ±0.5°C
Pressure Sensor: Semiconductor strain gauge
Calibrated Accuracy: 2% FSR, 0.25%
@ 25ºC typical
Pressure Response Time: 0.1 ms
(10 to 90% FSR)
Repeatability: ± 0.5% FSR; ± 0.2% typical
Adaptor: 1/4 ' male NPT
Start Time: Software programmable start time
and date, up to 6 months in advance
Real Time Recording: May be used with PC to monitor and record data in real time
Memory: 16,383 readings per channel
Reading Interval: 1 reading every 2 seconds,
to 1 every 12 hours
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
 
Power: 3.6 V lithium battery (included)
Battery Life: 1 year typical
Battery Shelf Life: Up to 1 year when device is not in use
Data Format: Date and time stamped °C, °F, K, °R;
PSIA(G), inches, feet, mmHg, bar, Torr, kPa
Time Accuracy: 1 minute/month at 20°C,
(RS-232 port not in use)
Computer Interface: PC serial, RS-232C COM or USB (Interface cable required); 2400 baud
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment:
-40 to 80°C (-40 to 176°F) 0 to 100% RH
Dimensions: 32 x 163 mm
(1.25 x 6.4')
Weight: 338 g (12 oz)
Material: Stainless Steel
Approvals: FM Certified Intrinsically Safe for Class I,
Division 1 groups A, B, C and D and non-incendive
for Class I, Division 2, groups A, B, C and D.

Model No.Presssure RangeResolution
OM-CP-PRTEMP1000IS-1-30-A0 to 30 psia0.002 psia
OM-CP-PRTEMP1000IS-1-30-G0 to 30 psig0.002 psig
OM-CP-PRTEMP1000IS-1-100-A0 to 100 psia0.005 psia
OM-CP-PRTEMP1000IS-1-100-G0 to 100 psig0.005 psig
OM-CP-PRTEMP1000IS-1-300-A0 to 300 psia0.02 psia
OM-CP-PRTEMP1000IS-1-300-G0 to 300 psig0.02 psig
OM-CP-PRTEMP1000IS-1-500-A0 to 500 psia0.05 psia
OM-CP-PRTEMP1000IS-1-500-G0 to 500 psig0.05 psig
OM-CP-PRTEMP1000IS-1-1000-A0 to 1000 psia0.05 psia
OM-CP-PRTEMP1000IS-1-5000-A0 to 5000 psia0.2 psia

Rated 5 out of 5 by from Quick response al the time! I already bought this equipment a few days ago and I'm glad with all the performance while placing PO's via web.
Date published: 2017-06-02
  • y_2020, m_1, d_27, h_19
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OM-CP-PRTEMP1000IS-1-100-A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 42ms
  • REVIEWS, PRODUCT

According to the manual, this monitor (OM-CP-PRHTEMP101A) requires annual calibration. Do we send it back to omega to have this done? If so, how long does it take, and how much does it cost. If not, who can do the calibration? Thank you!

Asked by: Daniel9160
  • y_2020, m_1, d_27, h_19CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasquestions, tq_1
  • loc_en_US, sid_OM-CP-PRTEMP1000IS-1-100-A, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 189ms
  • QUESTIONS, PRODUCT
Secure Software for Use with OM-CP Series Data Loggers
$1,582.00
1 In Stock
Accessories
1 Windows software and 1.8 m (6') USB interface cable
$145.87
44 In Stock
  • CE Icon CE

en-US
en
Save Configuration