text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Intrinsically Safe Temperature and Humidity Data Logger

$420.00

Item# OM-CP-RHTEMP1000IS-A

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $420.00
10-24 $399.00
25-49 $390.60
50-99 $373.80
100-199 $365.40
200+ $357.00

In stock

Lead Time ( If not in Stock): 4 weeks

Intrinsically Safe Temperature and Humidity Data Logger OM-CP-RHTEMP1000IS-A OM-CP-RHTEMP1000IS-A
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 115ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Intrinsically Safe for Class I, Division 1, Groups ABCD Non-Incendive for Class I, Division 2, Groups ABCD Locations
  • 316 Stainless Steel Enclosure
  • Compact Design
  • Fast Response Time
  • Faster Downloads (1 Minute Full Memory)
  • Docking Station Communication
  • Easily Identify Low Battery Voltage
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification
5 Year Warranty

Product info

Measurement Type
Temperature, Humidity
Number of Measurements
2
Input Type
Internal
Maximum Samples
~16K
Power
Battery
Data Interface
USB
Max Sampling Rate
1 sec
Additional Feature
FM, Intrinsically Safe

Product Specs

  • Maximum Ambient Temperature 80°C (176°F)
  • Measurement Units Date and time stamped °C
  • Minimum Ambient Temperature -40°C (-40°F)

The new OM-CP-RHTEMP1000IS-A is an intrinsically safe temperature and humidity data logger certified for Class I, Division 1, Groups A, B, C, and D and nonincendive for Class I, Division 2 Groups A, B, C, D environments. This certification makes the device ideal for EtO sterilization, environmental studies, medical and pharmaceutical and numerous other hostile environment applications.

One of the enhancements to the OM-CP-RHTEMP1000IS-A is the stainless steel enclosure with engraved serial number and device name. The device interfaces with the OM-CP-IFC400 docking station or the OM-CP-IFC406 multiplexer data logger interface (sold separately) and can be placed directly into the dock for full communications. No more removal of end-caps to download data. The small size of the OM-CP-RHTEMP1000IS-A allows it to be placed in remote or hard to reach locations. The device now features a battery life indicator allowing users to easily identify low voltage and change batteries when required. This feature maximizes the use of your battery life and is a cost saving efficiency.

The OM-CP-RHTEMP1000IS-A utilizes the latest software. This allows for simple starting, stopping and downloading of collected data. The devices are able to store up to 16,350 time and date stamped humidity and temperature readings in non-volatile solid state memory. Once the readings have been downloaded to the software, it can be viewed in graphic, tabular, and summary form for easy analysis, as well as the potential to be exported into Excel® for further calculations.

Specifications
Temperature
Temperature Sensor: Resistance Temperature Detector (RTD)
Temperature Range: -40 to 80°C (-40 to 176°F)
Temperature Resolution: 0.01°C
Temperature Response Time in Air:
    t63 - 8 minutes to 63% of change
    t90 - 68 minutes to 90% of change
Calibrated Accuracy: ±0.5°C (0 to 50°C)
Humidity
Humidity Sensor: Capacitive polymer
Humidity Range: 0 to 100% RH (non-condensing)
Humidity Resolution: 0.1% RH
Humidity Response Time in Air:
    t63 - 30 seconds to 63% of change
    t90 - 2 minutes to 90% of change
Calibrated Accuracy: ±3.0% RH maximum

General
Start Modes: Software programmable immediate start or delay start up to 24 months in advance
Real Time Recording: May be used with PC to monitor and record data in real time
Memory: 16,350 readings per channel
Password Protection: Yes
Reading Rate: 1 reading every second up to 1 reading every 24 hours
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device Memory Wrap: Yes
Data Format: Date and time stamped °C, °F, K, °R ; %RH, mg/mL, dew point
Battery Life: 2 years typical at 25°C (15 minute reading rate)
Battery Type: 3.6V lithium battery included, user replaceable
Time Accuracy: ±1 minute/month at 25°C
Computer Interface: OM-CP-IFC400 USB docking station or OM-CP-IFC406 multiplexer interface required; 125,000 baud
Software: Windows® XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -40 to 80°C (-40 to 176°F), 0 to 95% RH (non-condensing)
Dimensions: 42 L x 24.6 mm dia (1.7 x 0.97')
Weight: 65 g (2.3 oz)
Material: 316 Stainless Steel

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

How frequently must the device be recalibrated to maintain accuracy?

Asked by: CatnipWarlord
Hello We recommend sending in the unit for calibration at least once a year, depending on usage.
Answered by: JA Engineer
Date published: 2019-09-16

I want to put the sensor in the oven to record temperature and humidity for 2 days, does the sensor come with software so that I can retrieve the data? or do i need to buy software and/ or docking station to get data out in USB?

Asked by: HOAN
The software will come with the docking station part number OM-CP-IFC400. It is sold separately, and you do need it in order to be able to operate the logger. There is also a multiplexer option that you can use instead if you are going to read more that one logger at the time. Multiplexer OM-CP-IFC406 accepts 6 loggers at a time. Before you leave the logger in the oven, please make sure you are not exceeding the operating conditions -40 to 80°C (-40 to 176°F).
Answered by: DA Engineer
Date published: 2019-09-13
  • y_2019, m_12, d_6, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.3
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_OM-CP-RHTEMP1000IS-A, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 184ms
  • QUESTIONS, PRODUCT
Product Number
Description
Price
 
Intrinsically Safe Temperature Data Logger
$13.34
20 In Stock
Multiplexer Interface
$609.00
5 In Stock
Windows Software for the OM-CP-Series Data Loggers and OM-CP-RF Series Wireless Transmitters Part of the NOMAD® Family
$133.35
9 In Stock
Secure Software for Use with OM-CP Series Data Loggers
$1,560.00
3 In Stock
  • CE Icon CE

en-US
en
Save Configuration