text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Humidity and Temperature Data Logger, Part of the NOMAD® Family

$160.22

Item# OM-CP-RHTEMP101A

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $160.22
5-9 $152.21
10-24 $149.00
25-49 $142.60
50-99 $139.39
100-199 $136.19
200+ $134.30

In stock

Lead Time ( If not in Stock): 2 weeks

Humidity and Temperature Data Logger, Part of the NOMAD® Family OM-CP-RHTEMP101A OM-CP-RHTEMP101A
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 129ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 1 Second Reading Rate
  • Multiple Start/Stop Function
  • Ultra High Speed Download
  • Memory: 1,000,000 Readings
  • Battery Life Indicator
  • Optional Password Protection
  • Programmable High and Low Alarms
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification
5 Year Warranty

Product info

Measurement Type
Temperature, Humidity
Number of Measurements
2
Input Type
Internal
Maximum Samples
~500K
Power
Battery
Data Interface
USB
Max Sampling Rate
1 sec

Product Specs

  • Alarm Programmable high and low limits alarm is activated when humidity reaches or exceeds set limits
  • Maximum Ambient Temperature 80°C (176°F)
  • Measurement Units Date and time stamped °C
  • Minimum Ambient Temperature -40°C (-40°F)

Description

The OM-CP-RHTEMP101A is part of a new series of low cost, state-ofthe-art data logging devices. The OM-CP-RHTEMP101A offers a 10 year battery life, a 1 second reading rate, a multiple start/stop function, ultra-high speed download capability, 500,000 reading storage capacity, optional memory wrap, precision RTD sensing element, battery life indicator, optional password protection, programmable high-low alarms and more.

Using the software, starting, stopping and downloading from the OM-CP-RHTEMP101A is simple and easy. Graphical, tabular and summary data is provided for analysis and data can be viewed in °C, °F, K,
°R, %RH, mg/ml water vapor concentration and dew point. The data can also be automatically exported to Excel® for further calculations.

The OM-CP-RHTEMP101A major leap forward in both size and performance. Its real time clock ensures that all data is time and date stamped. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. Its small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an available USB port and the easy to use Windows software does the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in tabular format and can also be exported to a text or Microsoft Excel file.

The OM-CP-RHTEMP101A designed with our customers in mind. There are free firmware upgrades for the life of the product so that data loggers already deployed in the field can grow with new technological developments. Units do not need to be returned to the factory for upgrades. The user can do this automatically from any PC.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Hi, Is there any requirement to place the data logger(s) inside the temp.chamber (already reached intended temp or running condition) prior to start the temperature record in data logger? If yes, what is the ideal time? Respectfully, Samp

Asked by: Samp
Hello Typically this logger should not be used in a chamber, if you can take a look at the OM-CP-HITEMP140 autoclave logger that could work for your application.
Answered by: JA Engineer
Date published: 2019-10-28

what is the battery type for this data logger OM-CP-RHTemp101A?

Asked by: zoba
This logger uses a 3.6V lithium battery (included); and it is user replaceable. The model number for the battery is OM-CP-BAT105.
Answered by: DA Engineer
Date published: 2019-09-19

Hi,Typically what could be the reasons for programmed data logger doesn't record the data?

Asked by: Samp
It could be because you set it to a time that already passed. If you are trying to manually log by pressing the push button on the side you need to verify that you set the start and stop options on Custom Start in the software to ‘Manual’. Thank you.
Answered by: Application Engineer
Date published: 2019-07-18

Hi, Can we use Data logger:OM-CP-RHTemp101A(-40 to +80 ° C), for monitoring of 55 to 60 °C equipment. Since the same data logger's Calibration accuracy range: 0° C to 55 ° C per your calibration certificate. Respectfully,

Asked by: Sampath
This data logger can be used at 60 degrees C but the accuracy would be degraded. Thank you for your question.
Answered by: Application Engineer
Date published: 2019-07-10

Is it possible to calibrate the readings on these monitors?

Asked by: MattMan
Thank you for reaching out to Omega. Yes, we can calibrate the unit and offer the certification accordingly. There will be a charge associated with it. Please contact Tech Support if you need any further assistance.
Answered by: Jane
Date published: 2018-12-18
  • y_2020, m_1, d_25, h_15CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_OM-CP-RHTEMP101A, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 141ms
  • QUESTIONS, PRODUCT
Secure Software for Use with OM-CP Series Data Loggers
$1,582.00
1 In Stock
Accessories
Replacement 3.6V lithium battery
$16.31
0 In Stock
Windows software and 1.8 m (6') USB interface cable
$145.87
44 In Stock
  • CE Icon CE

en-US
en
Save Configuration