text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Precision RTD Temperature Data Logger

$190.00

Item# OM-CP-RTDTEMP101A

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $190.00
10-24 $180.50
25-49 $176.70
50-99 $169.10
100-199 $165.30
200+ $161.50

In stock

Lead Time ( If not in Stock): 4 weeks

Precision RTD Temperature Data Logger OM-CP-RTDTEMP101A OM-CP-RTDTEMP101A
OM-CP-RTDTEMP101A is rated 5.0 out of 5 by 1.
  • y_2019, m_10, d_16, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.13
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OM-CP-RTDTEMP101A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 140ms
  • REVIEWS, PRODUCT
  • 100 Ω Pt RTD Input RTD
  • 10 Year Battery Life
  • ±0.05°C (±0.09°F) Accuracy
  • Multiple Start/Stop Function
  • Ultra High Speed Download
  • 1,340,000 Reading Storage Capacity
  • Memory Wrap
  • Battery Life Indicator
  • Optional Password Protection
  • Programmable High and Low Alarms
  • Field Upgradeable
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification
5 Year Warranty

Product info

Measurement Type
Temperature
Number of Measurements
1
Input Type
RTD
Maximum Samples
~670K
Power
Battery
Data Interface
USB
Max Sampling Rate
1 sec

Product Specs

  • Alarm Programmable high and low limits alarm is activated when temperature reaches
  • Maximum Ambient Temperature 80°C (176°F)
  • Measurement Units Date and time stamped °C
  • Minimum Ambient Temperature -40°C (-40°F)

The OM-CP-RTDTEMP101A is part of a new series of low cost, state-of-the-art data logging devices. The OM-CP-RTDTEMP101A offers a 10 year battery life, a 1 second reading rate, a multiple start/stop function, ultra-high speed download capability, 1,340,000 reading storage capacity, optional memory wrap, precision RTD sensing element, battery life indicator, optional password protection, programmable high-low alarms and more. Using the software, starting, stopping and downloading from the OM-CP-RTDTEMP101A is simple and easy. Graphical, tabular and summary data is provided for analysis and data can be viewed in °C, °F, K or °R . The data can also be automatically exported to Excel® for further calculations. The OM-CP-RTDTEMP101A is a major leap forward in both size and performance. Its real time clock ensures that all data is time and date stamped.

The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. Its small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an available USB port and the easy to use Windows software does the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in tabular format and can also be exported to a text or Microsoft Excel file. The OM-CP-RTDTEMP101A was designed with our customers in mind. There are free firmware upgrades for the life of the product so that data loggers already deployed in the field can grow with new technological developments. Units do not need to be returned to the factory for upgrades. The user can do this automatically from any PC.

Specifications
Temperature Sensor:
100 Ω Pt RTD, α = 0.00385
Temperature Measurement Range: -200 to 850°C (-392 to 1562°F)
Temperature Resolution: 0.01°C (0.018°F)
Nominal Range: 18 to 400Ω
Resolution: 0.0005Ω
Calibrated Accuracy: ±0.05ºC (±0.09ºF); ±0.015 Ω (0 to 200 Ω);
±0.015 Ω + 0.015% of reading (200 to 400ºC)
Input Connection: Removable screw terminal; 2-, 3- or 4-wire
Temperature Effect on Span: < 2 ppm/ºC
Temperature Effect on Offset: <10 ppm cumulative over entire range
Reading Rate: 1 reading every second to 1 every 24 hours
Memory: 1,340,000 readings; software configurable memory wrap
666,000 readings in multiple start/stop mode
Memory Wrap Around: Yes
Start Modes:
   Immediate start
  Delay start up to 18 months
  Multiple pushbutton start/stop
Multiple Start/Stop Mode:
Start and stop the device multiple times without having to download data or communicate with a PC Multiple Start/Stop Mode Activation:
  To Start the Device:

  Press and hold the pushbutton for five seconds, the green LED will flash during this time.
  The device has started logging
  To Stop the Device:
  Press and hold the pushbutton for five seconds, the red LED will flash for three seconds
  and then the green LED will flash for two seconds. The device has stopped logging
Real Time Recording: The device may be used with PC to monitor and record data in real-time
Alarm: Programmable high and low limits; alarm is activated when temperature reaches
or exceeds set limits
LED Functionality:
  Green LED Blinks:

 10 second rate to indicate logging; 15 second rate to indicate delay start mode
 Red LED Blinks:
  10 second rate to indicate low battery and/or full memory;
  1 second rate to indicate an alarm condition
Password Protection: An optional password may be programmed into the device
to restrict access to configuration options. Data may be read out without the password
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Battery Type: 3.6V lithium battery (included); user replaceable
Battery Life: 10 years typical, at a 15 minute rate
Data Format: Date and time stamped ºC, ºF, K, ºR
Time Accuracy: ±1 minute/month at 20ºC (68ºF), stand alone data logging
Computer Interface: USB (interface cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Operating Environment: -40 to 80°C (-40 to 176°F)
0 to 95% RH non-condensing
Dimensions:
  Data Logger: 36 H x 56 W x 16 mm D (1.4 x 2.2 x 0.6')
  Waterbox Enclosure: 74 H x 148 W x 39 mm D (2.9 x 5.8 x 1.5')
Weight: 24 g (0.9 oz)
Materials:
  Data Logger: ABS Plastic
  Waterbox Enclosure: Black anodized aluminum

Rated 5 out of 5 by from Great value logger Real nice logger. It doesn't say on the site but my unit (OM-EL-GFX-DTC) came with 2 type k thermocouples that have 5 foot leads and 4 inch long 1/8" diameter probe. To set up the first time you need to get the software which is found by the quick link on the bottom of their web page. Go to the data loggers and scroll to OM-EL-WIN-USB. It says it will log for over 2 years with the included batteries, time will tell on that one.
Date published: 2019-08-16
  • y_2019, m_10, d_16, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.13
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OM-CP-RTDTEMP101A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 131ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Product Number
Description
Price
 
Windows Software for the OM-CP-Series Data Loggers and OM-CP-RF Series Wireless Transmitters Part of the NOMAD® Family
$143.85
66 In Stock
State Data Loggers Part of the NOMAD® Family
$15.80
25 In Stock
Precision Temperature Data Loggers Part of the NOMAD® Family
$8.93
8 In Stock
Bridge/Strain Gage Data Logger
$11.24
2 In Stock

en-US
en
Save Configuration