text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Precision RTD Temperature Data Logger

$588.12

Item# OM-CP-RTDTEMP2000

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $588.12
5-9 $558.71
10-24 $546.95
25-49 $523.43
50-99 $511.66
100-199 $499.90
200+ $493.00

In stock

Lead Time ( If not in Stock): 2 weeks

Precision RTD Temperature Data Logger OM-CP-RTDTEMP2000 OM-CP-RTDTEMP2000
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 130ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Large, Backlit LCD Display
  • Front Keypad with Lock Feature
  • High Speed Download
  • Real-Time Operation
  • User-Selectable Measurement Units
  • NIST Traceable Calibration
  • Min/Max and Average Statistics
  • Programmable Start/Stop Time
  • Convenient Status Indicators
  • User Replaceable Battery and External Power
  • Wall Mountable
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification
5 Year Warranty

Product info

Measurement Type
Temperature
Number of Measurements
1
Input Type
RTD
Maximum Samples
~175K
Display
LCD
Power
Battery, AC Power Adapter
Data Interface
USB
Max Sampling Rate
2 sec

Product Specs

  • Maximum Ambient Temperature 60°C (140°F)
  • Measurement Units Date and time stamped °C
  • Minimum Ambient Temperature -20°C (-4°F)

The OM-CP-RTDTEMP2000 is a battery powered precision RTD temperature recorder, with a LCD display. It is perfect for applications requiring precise temperature readings. The 8-button keypad and large LCD provide convenient access to current data and recorder setup. Additionally, memory and battery levels, external power status, and sampling and recording status are shown on the LCD.

Available on-screen data includes: statistics (min, max, average); recording status (start, stop and recording rate); display options (units, text size); and calibration information (date calibrated, date for recalibration). Statistics can be cleared at any time during logging. With 174,762 readings, the OM-CP-RTDTEMP2000 has one of the largest memory capacities of any similar data recorder on the market. The non-volatile memory will retain recorded data, even if AC and battery power are lost.

The OM-CP-RTDTEMP2000 runs on a 9 V battery with a typical battery life of 1 year at a 1 min reading rate with the display off. With continuous LCD and no backlight usage, the average battery life is 30 days. For power savings, both the LCD and backlight have configurable auto-off options. Those wanting to keep the LCD display and backlight continuously active need only to connect the unit to an AC power supply, keeping the 9 V battery connected as a back-up. NIST traceable calibration is available for users needing to meet regulatory requirements. Creating permanent records, performing data calculations, and the graphing of data is quick and easy: Simply connect the interface cable to an available USB or serial port and, with a few clicks of the mouse, data is downloaded and ready for review or export to Excel.

Specifications
TEMPERATURE PROBE
Measurement Range:
-200 to 850°C (-328 to 1562°F)
Input Type: 100 Ω Pt RTD, α = 0.00385
Input Connection: 2, 3, or 4-wire scew terminal block
Resolution: 0.01°C
Probe Calibrated Accuracy: ±0.05°C (-200 to 260°C) ±0.3°C (260 to 850°C)
Specified Accuracy Range: -200 to 850°C (-328 to 1562°F)

DOT-MATRIX LCD
Dimensions:
63 mm x 35 mm (2.5 x 1.375')
Text: Configurable channel text size
Indicators: Power, status, memory
Backlight: Configurable w/auto shut-off and contrast adjustment
Start/Stop Time: Software programmable start time
and date, up to six months in advance; programmable stop time
Memory: 174,762 total readings; software configurable memory wrap
Reading Rate: 1 reading every 2 seconds to 1 every 24 hours
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Battery Type: 9 V lithium battery included, user replaceable; optional AC adapter
Battery Life: 1 year battery life at 1 min reading rate with display
off. 30 days typical with continuous LCD and no backlight usage.
Data Format: Date and time stamped °C, °F, K, °R
Time Accuracy: ±1 minute/month (at 20° to 30°C)
Computer Interface: PC serial or USB (interface cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -20 to 60°C, (-4 to 140°F) 0 to 95% RH non-condensing
Dimensions: 122 x 84 x 32 mm (4.8 x 3.3 x 1.25')
Weight: 440 g (16 oz)
Enclosure: Black anodized aluminum

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 112ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration