text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Ambient Temperature and Thermocouple Data Logger, Part of the NOMAD Family

$160.22

Item# OM-CP-TC101A

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $160.22
5-9 $152.21
10-24 $149.00
25-49 $142.60
50-99 $139.39
100-199 $136.19
200+ $134.30

In stock

Lead Time ( If not in Stock): 2 weeks

Ambient Temperature and Thermocouple Data Logger, Part of the NOMAD Family OM-CP-TC101A OM-CP-TC101A
OM-CP-TC101A is rated 5.0 out of 5 by 1.
  • y_2020, m_1, d_19, h_14
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OM-CP-TC101A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • Dual Channel/Ambient and Remote
  • 10 Year Battery Life
  • 1 Second Reading Rate
  • Multiple Start/Stop Function
  • Accepts Thermocouple Types
    J, K, T, E, R, S, B and N
  • Ultra High Speed Download
  • Memory: 1,000,000 Readings
  • Memory Wrap Around
  • Battery Life Indicator
  • Programmable High and Low Alarms
  • Multiple Start/Stop Function Storage Capacity
  • Free NIST Certification
5 Year Warranty

Product info

Measurement Type
Temperature
Number of Measurements
2
Input Type
Ambient Temperature, TC
Maximum Samples
~1M
Power
Battery
Data Interface
USB
Max Sampling Rate
1 sec

Product Specs

  • Alarm Programmable high and low limits alarm is activated when temperature reaches or exceeds set limits
  • Measurement Units Date and time stamped °C

The OM-CP-TC101A is a new state-of-the-art low-cost battery powered thermocouple data logger. The OM-CP-TC101A offers a 10 year battery life, 1 second reading rate, a multiple start/stop function, ultra-high speed download capability, 1,000,000 reading storage capacity, optional memory wrap, battery life indicator, optional password protection, programmable high-low alarms and more. Using the software, starting, stopping and downloading from the OM-CP-TC101A is simple and easy. Graphical, tabular and summary data is provided for analysis and data can be viewed in °C, °F, K or °R. The data can also be automatically exported to Excel® for further calculations. The OM-CP-TC101A is a major leap forward in both size and performance. Its real time clock ensures that all data is time and date stamped.

The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. Its small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an available USB port and the easy to use Windows software does the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in tabular format and can also be exported to a text or Microsoft Excel file. The OM-CP-TC101A designed with our customers in mind. There are free firmware upgrades for the life of the product so that data loggers already deployed in the field can grow with new technological developments. Units do not need to be returned to the factory for upgrades. The user can do this automatically from any PC.

Specifications
INTERNAL CHANNEL
Temperature Range:
-40 to 80°C (-40 to 176°F)
Temperature Resolution: 0.1°C (0.018°F)
Calibrated Accuracy: ±0.5°C (0.9°F)

REMOTE CHANNEL
Thermocouple Types:
J, K, T, E, R, S, B, N
Thermocouple Connection: Female subminiature (SMP) connector
Cold Junction Compensation: Automatic based on internal channel
Max Thermocouple Resistance: 100Ω
Reading Rate: 1 reading every second to 1 every 24 hours
Memory: 1,000,000 readings; software configurable memory wrap 500,000 readings
in multiple start/stop mode or trigger settings mode
Memory Wrap Around: Yes (software configurable)
Start Modes:
• Immediate start
• Delay start up to 18 months
• Multiple pushbutton start/stop
Multiple Start/Stop Mode: Start and stop the device multiple times without having to download data or communicate with a PC
Multiple Start/Stop Mode Activation: To start the device press and hold the pushbutton for 5 seconds, the device has started logging; to stop the device press and hold the pushbutton for 5 seconds while the device is logging, the device has stopped logging
Real Time Recording: The device may be used with PC to monitor and record data in real-time
Alarm: Programmable high and low limits; alarm is activated when temperature reaches
or exceeds set limits
Alarm Delay: A cumulative alarm delay may be set in which the device will activate that alarm (via LED) only when the device has recorded a user specified time duration of data
Trigger Settings: High and low limits may be set for the thermocouple channel. Once data meets or exceeds sets limits, the device will record to memory. Bi-level start and stop triggers can also be programmed. Users can specify the number or readings to take after the device triggers
LED Functionality:
  Green LED Blinks:

  10 second rate to indicate logging; 15 second rate to indicate delay start mode
  Red LED Blinks:
  10 second rate to indicate low battery and/or full memory; 1 second rate to indicate
  an alarm condition
Password Protection: An optional password may be programmed into the device to restrict
access to configuration options. Data may be read out without the password
Battery Type: 3.6V lithium battery (included); user replaceable
Battery Life: 10 years typical, dependent upon frequency and duty cycle
Data Format: Date and time stamped ºC, ºF, ºK, ºR, µV, mV, V
Time Accuracy: ±1 minute/month at 20ºC/(68ºF) stand alone data logging
Computer Interface: USB (interface cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Dimensions:
  Data Logger: 36 H x 56 W x 16 mm D (1.4 x 2.2 x 0.6')
  Waterbox Enclosure: 74 H x 148 W x 39 mm D (2.9 x 5.8 x 1.5')
Weight: 24 g (0.9 oz)
Materials:
  Data Logger: ABS Plastic
  Waterbox Enclosure: Black anodized aluminum

Rated 5 out of 5 by from Compact Logger with great software We just recently purchased this unit as a secondary logger for some of our thermal testing needs. The logger is very small and easy to setup. The software is also easy to use and is a nice step up from the software we use with the OM-PLTC logger. If you're looking for a very portable logger with plenty of memory for lots of data points then this is for you!
Date published: 2016-03-16
  • y_2020, m_1, d_19, h_14
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OM-CP-TC101A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 41ms
  • REVIEWS, PRODUCT

Does this temperature logger display the temperature being read?

Asked by: Ellasea
It will not display the temperature on the logger as it does not have a screen. You will need the model OM-CP-IFC200 USB/Cable package in order to see the data on the computer screen. Thank you.
Answered by: Application Engineer
Date published: 2019-07-11
  • y_2020, m_1, d_20, h_14CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OM-CP-TC101A, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT
Secure Software for Use with OM-CP Series Data Loggers
$1,582.00
1 In Stock
Accessories
Replacement 3.6V lithium battery
$16.31
0 In Stock
Maintenance kit for OM-CP-WATERBOX101A
$11.40
2 In Stock
Windows software and 1.8 m (6') USB interface cable
$145.87
44 In Stock
Weather proof enclosure for data logger
$39.14
13 In Stock
  • CE Icon CE

en-US
en
Save Configuration