text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Rugged, Submersible Thermocouple Recorder

$320.00

Item# OM-CP-TCTEMP1000

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $320.00
10-24 $304.00
25-49 $297.60
50-99 $284.80
100-199 $278.40
200+ $272.00

In stock

Lead Time ( If not in Stock): 3 weeks

Rugged, Submersible Thermocouple Recorder OM-CP-TCTEMP1000 OM-CP-TCTEMP1000
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 159ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Rugged and Submersible
  • Dual Channel Ambient and Remote Temperature
  • Real-Time Operation
  • Automatically Converts Your PC Into a Strip Chart Recorder
  • Automatic Thermocouple Linearization
  • Memory Wrap Around
  • Programmable Start Time
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification
5 Year Warranty

Product info

Measurement Type
Temperature
Number of Measurements
2
Input Type
Ambient Temperature, TC
Maximum Samples
~16K
Power
Battery
Data Interface
USB
Max Sampling Rate
2 sec

Product Specs

The OM-CP-TCTEMP1000 is a rugged, waterproof, battery powered, thermocouple based temperature recorder. This is a stand-alone, compact, portable, easy to use device that will measure and record up to 16,383 measurements per channel. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. Its real time clock ensures that all the data is time and date stamped. The device can be started and stopped directly from your computer and its small size allows it to fit almost anywhere.

The OM-CP-TCTEMP1000 makes data retrieval quick and easy even from harsh environments. Simply plug it into an available COM port and our user-friendly software does the rest. The Windows software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can also be exported to a text or Microsoft Excel file.

Specifications
Internal Channel
Temperature Range:
-40 to 80°C (-40 to 176°F)
Temperature Resolution: 0.1°C
Temperature Accuracy: ±0.5°C (0 to 50°C)
Remote Channel Thermocouple Types:
J, K, T, E, R, S, B, N (36' Type K T/C supplied with unit), other
T/C’s available, contact the Data Aquisition Department
Thermocouple Connection: Female subminiature (SMP)
Cold Junction Compensation: Automatic based on internal channel
Start Time: Software programamble start time and date,
up to six months in advance
Real Time Recording: May be used with PC to
monitor and record data in real time
Memory: 16,383 readings per channel
Reading Interval: 1 reading every
2 seconds to 1 every 12 hours
Calibration Date: Digital calibration through software
Data Format: Date and time stamped, °C, °F, K, °R, mV
Time Accuracy: ±1 minute/month at 20°C, RS-232 port not in use
Computer Interface: PC serial or USB (interface cable required) 2400 baud
Power: 3.6 V lithium battery (included)
Battery Life: 1 year typical (1 minute reading rate @ 25°C)
Software: XP SP3/Vista 7 and 8 (32-bit and 64-bit)
Operating Environment: -40 to 80°C (-40 to 176°F)
0 to 100% RH non-condensing
Submersible: Up to 45 m (150')
Dimensions: 31 mm dia x 188 mm L (1.2 x 7.4')
Weight: 380 g (13 oz)

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Which thermometer would respond more quickly, the OM-EL-WiFi-TP or the OM-EL-WiFi-TC, and how long would it take to get a stable reading?

Asked by: Allan
Hello Allan, response time is at least 60 minutes before your readings are at full accuracy.
Answered by: PVDAS
Date published: 2019-11-16
  • y_2019, m_11, d_19, h_21CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.3-b1
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OM-CP-TCTEMP1000, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 189ms
  • QUESTIONS, PRODUCT
  • CE Icon CE

en-US
en
Save Configuration