text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Intrinsically Safe Temperature Data Logger

$213.00

Item# OM-CP-TEMP1000IS-A

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $213.00
10-24 $202.35
25-49 $198.09
50-99 $189.57
100-199 $185.31
200+ $181.05

In stock

Lead Time ( If not in Stock): 4 weeks

Intrinsically Safe Temperature Data Logger OM-CP-TEMP1000IS-A OM-CP-TEMP1000IS-A
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 169ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Intrinsically Safe for Class I, Division 1, Groups ABCD Non-Incendive for Class I, Division 2, Groups ABCD Locations
  • 316 Stainless Steel Enclosure
  • Compact Design
  • Fast Response Time
  • Faster Downloads (1 Minute Full Memory)
  • Docking Station Communication
  • Easily Identify Low Battery Voltage
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification
5 Year Warranty

Product info

Measurement Type
Temperature
Number of Measurements
1
Input Type
RTD
Maximum Samples
~33K
Power
Battery
Data Interface
USB
Max Sampling Rate
2 sec
Additional Feature
FM, Intrinsically Safe

Product Specs

  • Maximum Ambient Temperature 80°C (176°F)
  • Measurement Units Date and time stamped °C
  • Minimum Ambient Temperature -40°C (-40°F)

The new OM-CP-TEMP1000IS-A is an intrinsically safe temperature data logger certified for Class I, Division 1, Groups A, B, C, and D and non-incendive for Class I, Division 2 Groups A, B, C, D environments. This certification makes the device ideal for EtO Sterilization, environmental studies, medical and pharmaceutical and numerous other hostile environment applications.

The OM-CP-TEMP1000IS-A is a rugged, battery powered, standalone device which can be used to automatically record temperatures between -40 to 80°C (-40 to 176°F). This all in one compact, portable, easy-to-use device is able to measure and record up to 32,767 temperature measurements.

One of the enhancements to the OM-CP-TEMP1000IS-A is the stainless steel enclosure with engraved serial number and device name. The device interfaces with the OM-CP-IFC400 docking station or the OM-CP-IFC406 multiplexer data logger interface (sold separately) and can be placed directly into the dock for full communications. No more removal of end-caps to download data. The small size of the OM-CP-TEMP1000IS-A allows it to be placed in remote or hard to reach locations. The device now features a battery life indicator allowing users to easily identify low voltage and change batteries when required. This feature maximizes the use of your battery life and is a cost saving efficiency.

The OM-CP-TEMP1000IS-A utilizes the latest software. This allows for simple starting, stopping and downloading of collected data directly from your computer. Its real time clock ensures that all the data is time and date stamped. The storage medium is nonvolatile memory, providing maximum data security even if the battery becomes discharged. Once the data has been downloaded, it can be viewed in graphic, tabular and summary form for easy analysis and can also be exported to Excel® for further data manipulation.

Specifications
Temperature
Temperature Sensor: Resistance Temperature Detector (RTD)
Temperature Range: -40 to 80°C (-40 to 176°F)
Temperature Resolution: 0.01°C
Calibrated Accuracy: ±0.5°C (0 to 50°C)

General
Start Modes: Software programmable immediate start or delay start up to 24 months in advance
Real Time Recording: May be used with PC to monitor and record data in real time
Memory: 32,767 readings
Password Protection: Yes
Reading Rate: 1 reading every 2 seconds up to 1 reading every 12 hours
Lethality Equations: Sterilization and pasteurization units are available in software
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Memory Wrap: Yes
Data Format: Date and time stamped °C, °F, K, °R
Battery Life: 2 years typical at 25°C (15 minute reading rate)
Battery Type: 3.6V lithium battery included, user replaceable
Time Accuracy: ±1 minute/month at 20°C
Computer Interface: OM-CP-IFC400 USB docking station or OM-CP-IFC406 multiplexer interface required; 125,000 baud
Software: Windows® XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -40 to 80°C (-40 to 176°F), 0 to 95% RH (non-condensing)
Dimensions: 67.3 L x 24.6 mm dia (2.65 x 0.97')
Weight: 85 g (3.0 oz)
Material: 316 Stainless Steel

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 138ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Product Number
Description
Price
 
Intrinsically Safe Temperature Data Logger
$13.34
20 In Stock
Windows Software for the OM-CP-Series Data Loggers and OM-CP-RF Series Wireless Transmitters Part of the NOMAD® Family
$133.35
13 In Stock
Multiplexer Interface
$609.00
3 In Stock
Secure Software for Use with OM-CP Series Data Loggers
$1,560.00
3 In Stock
  • CE Icon CE

en-US
en
Save Configuration