Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Oven Temperature Data Logger

$1,354.87

Item# OM-CP-THERMOVAULT

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,354.87
5-9 $1,287.13
10-24 $1,260.03
25-49 $1,205.83
50-99 $1,178.74
100+ $1,151.64

In stock

Lead Time (If not in stock): 8 weeks
Oven Temperature Data Logger OM-CP-THERMOVAULT OM-CP-THERMOVAULT
  • Single Channel Thermocouple Input
  • Programmable Start Time Immediate or Date/Time
  • Miniature Size
  • Record Short Thermal Profiling Events

OM-CP-THERMOVAULT Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate
Additional Feature


The OM-CP-THERMOVAULT is a thermally insulated, battery powered, stand-alone, datalogger used for thermal profiling of events. This device can be used to record the temperature inside an oven for later downloading to a PC. This all-in-one compact, portable, easy to use device will measure and record up to 500,000 temperature measurements. The OM-CP-THERMOVAULT is a major leap forward in both cost reduction and performance. Its real time clock ensures that all data is time and date stamped. The storage medium is nonvolatile solid state memory, providing maximum data security even if the battery becomes discharged. Its small size allows it to fit almost anywhere. Data retrieval is simple. Plug it into an available COM port and our easy to use software does the rest. The software converts your PC into a real time strip chart recorder. Data can be printed in graphical or tabular format and can be exported to a text or Microsoft file.

Specifications:

Thermocouple Connection:
Fixed 2 position screw terminal
Cold Junction Compensation: automatic
Accuracy*: (based on internal channel at uniform 20°C): J,K,T,E,N: ±0.5°C
R,S,B: ±2.0°C
Resolution: J,K,T,E,N: 0.1°C
R,S,B: 0.5°C
Temperature Measurement Range:
Type J:-210 to 760°C
  K:-270 to 1370°C
  T:-270 to 400°C
  E:-270 to 980°C
  R:-50 to 1760°C
  S:-50 to 1760°C
  B:50 to 1820°C
  N:-270 to 1300°C
Memory: 500,000 readings; software configurable memory wrap;
250,000 readings in multiple start/stop mode
Recording Interval: 1 second to 24 hours selectable in software
Start Time: Start time and date are programmable through software
Power: 3.6 V lithium battery included
Battery Life: 1 year typical
Data Format: Date and time stamped,
°C, °F, K, °R, mV
Computer Interface: USB (interface cable required;
115,200 baud
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
  

Operating Environment for Internal Data Logger:
-40 to +80°C (-40 to 176°F) 0 to 95% RH non-condensing
Operating Environment for OM-CP-THERMOVAULT System: -40 to +400°C (-40 to 752°F)
0 to 95% RH non-condensing

Temperature Versus Logger Duration Time
Ambient
Temp °C (°F)
Max Duration*
in Minutes
100 (212)136
125 (257)100
150 (302)80
175 (347)66
200 (392)56
225 (437)49
250 (500)44
275 (527)39
300 (572)36
325 (617)32
350 (662)30
*Assuming logger box is inititally at 25°C

Dimensions: 64 H x 129 L x 113 mm D (2.5 x 5.1 x 4.5')
Weight: 1.59 kg (3.5 lbs)
Enclosure (Thermal Box): 304 stainless steel with PTFE insulation
Enclosure (Logger): ABS Plastic
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA

Does this come with a thermocouple?

Asked by: TheJamesH
Probes are sold separately. Thank you for contacting us. GE
Answered by: Application Engineer
Date published: 2019-09-24

Does this thermovault leave room to use a flat pin thermocouple connector with the datalogger?

Asked by: bethanyjmf
Hello Bethany, The unit cannot accommodate a SMPw sub-mini connector, it has screw terminal for stripped leads.
Answered by: PVDAS
Date published: 2019-12-14

can this unit be used to map temperatures in a heated conveyor oven with temperatures up to 800 F ?

Asked by: fred
Thank you for your question. Unfortunately, it cannot.
Answered by: Application Engineer PV
Date published: 2021-11-12
  • y_2024, m_3, d_27, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.38
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_OM-CP-THERMOVAULT, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
State Data Loggers Part of the NOMAD® Family
$27.99
0 In Stock
en-US
en
Save Configuration