text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

In-Transit Temperature Recorder – Part of the NOMAD® Family

$255.00

Item# OM-CP-TRANSITEMP-EC-13

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $255.00
5-9 $242.25
10-24 $237.15
25-49 $226.95
50-99 $221.85
100-199 $216.75
200+ $216.75

In stock

Lead Time ( If not in Stock): 99 weeks

In-Transit Temperature Recorder – Part of the NOMAD® Family OM-CP-TRANSITEMP-EC-13 OM-CP-TRANSITEMP-EC-13
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 136ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Sold as a Baker's Dozen - Buy 12 and Get 1 Free!
  • Ultra Low-Cost
  • Single-Use
  • Used Data Loggers Can be Returned and Refurbished to Like New Condition
  • Unparalleled Quality and Performance
  • Convenient Size
  • Push-Button Start
  • User-Selectable Reading Rate
  • Programmable Alarm
  • Instantaneous Out-of- Range Alarm Indication
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification

Product info

Number of Inputs
1
Measurement Type
Temperature
Input Type
Ambient Temperature
Data Points (Records) / Channel
8191
Max Sampling Rate
5 secs
Accuracy Rating
Good
Display Type
LED Light
Form Factor
Miniature
Certificate
NIST
Power Supply Option
Battery
Communication
Serial
Additional Features
Pack of 13 pcs

Product Specs

  • Alarm Programmable temperature alarm with high and low limits selectable in software when logged data reaches or exceeds either limit
  • Maximum Ambient Temperature 70°C (156°F)
  • Measurement Units Date and time stamped °C
  • Minimum Ambient Temperature -20°C (-4°F)

OM-CP-TRANSITEMP-EC Series are in the end of its life cycle. As a possible substitute/upgrade, please check out Newest Released One Time Use PDF Logger OM-21A Series for more advanced features with better price.

The OM-CP-TRANSITEMP-EC is a low-cost temperature recorder designed to allow the user to easily monitor temperature fluctuations over time during shipment or storage of goods. Each logger can only be started once to monitor temperature during one application (single use). Used data loggers can either be discarded or returned to be refurbished to like new condition so they can be used again. The refurbish charge is $15 for each logger. This all-in-one, compact, portable, easy-to-use device will measure and record up to 8191 measurements per channel. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. The device can be started by holding down a recessed push button.

Once started, a green LED indicator light will blink twice to indicate that the device is active. A second red LED indicator will blink at 3-second intervals if the temperature goes above or below the selected alarm settings.

The OM-CP-TRANSITEMP-EC makes data retrieval quick and easy. Simply plug it in to an availalbe COM port and our user-friendly software will do the rest. The software converts your PC into a real-time strip chart recorder. Data can be printed in graphical or tabular format and exported to a text or Microsoft Excel file.

SPECIFICATIONS
Temperature Sensor:
Semiconductor
Temperature Range: -20 to 70°C (-4 to 158°F)
Temperature Resolution: 0.1°C
Calibrated Accuracy: ±0.5°C (-10 to 40°C), ±1.0°C (-20 to 70°C)
Memory: 8191 readings (>85 days at 1 reading/15 minutes)
Recording Interval: 1 reading every 5 seconds to 1 every 30 minutes, selectable in software
Start Time: Push-button start or programmable start time and date up to 30 days in advance
Data Format: Date and time stamped °C, °F
Time Accuracy: ±2 minutes per month at 25°C
Temperature Alarm: Programmable temperature alarm with high and low limits selectable in software; when logged data reaches or exceeds either limit, red LED blinks every 10 seconds
Activity Indicator: Green LED blinks every 10 seconds to indicate device has been started; the red LED will blink if an alarm condition exists
Power: 3 V lithium coin cell included, 2 year shelf life
Battery Life: 90 days typical at 25°C, 1-minute reading intervals
Computer Interface: PC serial or RS-232C COM (interface cable required) 38,400 baud
Software: XP SP3/Vista and 7 (32-bit and 64-bit)
Operating Environment: -20 to 70°C (-4 to 156°F), 0 to 90% RH non-condensing
Dimensions: 44 x 67 x 16 mm (1.7 x 2.6 x 0.6')
Weight: 25 g (0.9 oz)
Material: ABS plastic

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 121ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration