text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Four Channel Temperature Data Logger with Display

$320.00

Item# OM-DVT4

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $320.00
10-24 $304.00
25-49 $297.60
50-99 $284.80
100-199 $278.40
200+ $272.00

In stock

Lead Time ( If not in Stock): 2 weeks

Four Channel Temperature Data Logger with Display OM-DVT4 OM-DVT4
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 137ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Measures and Records Temperatures From One Internal Sensor and 3 External Probes
  • Text Display: Real Time Temperature, Logging Summary, Sample Rate, Memory Used and Memory Left
  • Graph Display: Shows Measurement Trends with Scrolling Feature
  • Visual Over and Under Alarm Indicators
  • USB Connection
  • Compatible With Windows™ XP SP2/Vista/7 and 8 (32-bit and 64-bit)
  • Ideal for Refrigerators/ Freezers, Museums, Computer Rooms, Labs
5 Year Warranty

Product info

Measurement Type
Temperature
Number of Measurements
4
Input Type
3 External Probes
Maximum Samples
~22K
Display
LCD
Power
Battery
Data Interface
USB
Max Sampling Rate
1 sec

Product Specs

  • Alarm Visual over and under alarm indicator for all 4 channels
  • Display Type Graphical
  • File Format Exportable to text or Excel® files
  • Maximum Ambient Temperature 65°C (150°F)
  • Minimum Ambient Temperature -10°C (15°F)
  • Minimum Storage Temperature -20°C (-4°F)

The OM-DVT4 temperature data logger with display is an easy-touse, versatile device which can be used for a wide range of logging applications. The OM-DVT4 records and instantly displays trends for up to 4 temperatures using one internal and three external sensors. The large, clear display shows all channels simultaneously, as well as the temperature difference between channels. When you’re ready, download up to 87,000 data points to your PC for further analysis.

Data logging has never been this visual! The OM-DVT4 is capable of sampling as fast as once per second or as slow as every 18 hours. A total of 87,040 temperature measurements can be stored in the data logger memory (21,760 measurements per channel). Visual over and under temperature alarm indicators are available for all four channels.

Easy-to-use Windows software is included with the OM-DVT4. The software is a full-featured program that allows you to set up all data logger functions including sampling rate, logging duration, start mode, logging mode, and high and low temperature alarm values. Once data has been logged, the program then allows you to download data from the logger, plot the data and export the data to an ASCII text or Excel file format for further analysis.

Specifications
DATA LOGGER
Internal Probe Temperature Range:
-10 to 65°C (15 to 150°F)
External Probe Temperature Range: -40 to 70°C (-40 to 160°F)
Temperature Accuracy: ±0.5°C (1°F)
Temperature Resolution: 0.1°F or 0.1°C
Time Accuracy: ±100 ppm @ 75°F
Calibration: User single point offset calibration is available through software for all temperature channels. Calibration can be password protected.
Sample Rate: User selectable 1 second to 18 hour
Sample Storage Capacity: 21,760 points for 4 temperatures, 29,013 points for 3 temperatures,
43,520 points for 2 temperatures, 87,040 points for single temperature.
Alarms: Visual over and under alarm indicator for all 4 channels
Power: Three “AA” batteries (included)
Battery Life: 1 year continuous use, 2 years average use. The logger automatically turns itself OFF after 1 hour, when not logging. Turn ON by pressing any button.
Operating Temperature: -10 to 65°C (15 to 150°F)
Storage Temperature: -20 to 70°C (-5 to 160°F)
Dimensions: 7.7 H x 10.2 W x 3.8 cm D (3.05 x 4 x 1.5")
Weight: 200 g (7.0 oz)

EXTERNAL PROBES
Number of Channels:
3
Probe Cable Length: 4.6 m (15'), PVC insulation
Probe Tip Material: Nickel plated brass
Probe Tip Dimensions: 5 cm (2") L, 5 mm (0.2") dia

SOFTWARE
PC Interface:
USB port; USB cable is included
Sampling Interval: User selectable from 1 second to 18 hours, in 1 sec increments
Data Security: Unique factory set logger ID. Recording session counter. Password protected calibration.
Operating System Compatibility: Windows® XP SP2/Vista/7 and 8 (32-bit and 64-bit)
Minimum System Requirements: 5 MB of free disk space, 800 x 600 screen resolution,
1 free USB port.
Recording Start: On button press, immediate after setup, or at a user specified date and time.
Recording Mode Stop: On memory full, or continuous recording with memory rollover
Real Time Status: Visual indication through the status LED. Software real time status.
User Calibration: Password protected calibration for each channel
User Information: Up to 30 characters
Logger Channels: User selectable. Disabling channels increases the storage capacity
of the other channels.
Units: US and Metric
Data Format: Exportable to text or Excel files

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Where would I find a data sheet with accuracy and ranges listed?

Asked by: Davidgror
Hi, as a result of our newly launched omega.com we are adding new data sheets to the product pages. Please visit our UK website in the meantime to view the data sheet. Please contact us if you have any further questions. Thanks! https://br.omega.com/omegaFiles/das/pdf/OM-DVT4.pdf
Answered by: Jane
Date published: 2019-05-15
  • y_2019, m_11, d_11, h_1CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.0
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OM-DVT4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 133ms
  • QUESTIONS, PRODUCT
  • CE Icon CE

en-US
en
Save Configuration