Temperature/Relative Humidity Data Logger with Display

$258.57

Item# OM-DVTH

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $258.57
5-9 $245.64
10-24 $240.47
25-49 $230.13
50-99 $224.96
100-199 $219.78
200+ $216.75

In stock

Lead Time ( If not in Stock): 2 weeks

Temperature/Relative Humidity Data Logger with Display OM-DVTH OM-DVTH
OM-DVTH is rated 5.0 out of 5 by 2.
  • y_2020, m_1, d_26, h_17
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_OM-DVTH, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 45ms
  • REVIEWS, PRODUCT
  • Text Display: Shows Real Time Temperature, Humidity and Dew Point Also Shows Logging Summary, Sample Rate, Memory Used and Memory Left
  • Graph Display: Shows Measurement Trends Graphically, with Scrolling Feature
  • Visual Over and Under Alarm Indicators for Temperature and Humidity
  • USB Connection
  • Compatible with Windows XP/Vista/7 and 8
  • Calibration Through Software
  • Ideal for Refrigerators, Freezers, Museums, Computer Rooms, Labs
5 Year Warranty

Product info

Measurement Type
Temperature, Humidity
Number of Measurements
2
Input Type
Internal
Maximum Samples
~22K
Display
LCD
Power
Battery
Data Interface
USB
Max Sampling Rate
1 sec

Product Specs

  • Alarm Visual over and under alarm indicator for temperature and humidity (dew point alarms are not available)
  • Display Type LCD
  • File Format Exportable to text or Excel® files
  • Maximum Ambient Temperature 65°C (150°F)
  • Minimum Ambient Temperature -10°C (15°F)
  • Minimum Storage Temperature -20°C (-4°F)

The OM-DVTH temperature/relative humidity data logger with display is an easy-to-use, versatile device which can be used for a wide range of logging applications. The OM-DVTH records and instantly displays trends for temperature, humidity and dew point. With the OM-DVTH you can monitor real time measurements for instant environmental conditions.

When you’re ready, download over 40,000 data points to your PC for further analysis. Data logging has never been this visual. The OM-DVTH is capable of sampling as fast as once per second or as slow as every 18 hours. A total of 43,344 temperature measurements can be stored in the data logger memory if only temperature is measured, or 21,672 measurements for temperature, humidity and dew point if all three parameters are measured.

Easy-to-use Windows software is included with the OM-DVTH. The software is a full-featured program that allows you to set up all data logger functions including sampling rate, logging duration, start mode, logging mode, and high and low temperature and relative humidity alarm values. Once data has been logged, the program then allows you to download data from the logger, plot the data and export the data to an ASCII text or Excel file format for further analysis.

Specifications
LOGGER

Text Display: Displays real time temperature, humidity and dew point;
also displays logging summary, sample rate, memory used and memory left
Graph Display: Shows measurement trends graphically; graph can be scrolled
through the entire logged data
Sample Point Capacity: 43,344 points for temperature only;
21,672 points for temperature, humidity and dew point
Alarms: Visual over and under alarm indicator for temperature and humidity
(dew point alarms are not available)
Calibration: User single point offset calibration is available through software
for both temperature and humidity; calibration is password protected
Operating Temperature: -10 to 65°C (15 to 150°F)
Temperature Accuracy: ±0.5°C (±1°F)
Temperature Resolution: 0.01°C (0.01°F)
Relative Humidity Range: 0 to 99% RH, non-condensing
Relative Humidity Accuracy: ±2% RH, from 10 to 90% RH
Relative Humidity Resolution: 0.01% RH
Time Accuracy: ±100 ppm @ 75°F
Display: LCD
Storage Temperature: -20 to 70°C (-5 to 160°F)
Dimensions:
7.7 H x 10.2 W x 3.8 cm D
(3.05 x 4 x 1.5')
Weight: 200 g (7.0 oz)
Power: 3 'AA' alkaline or lithium batteries (included)
Battery Life: 2 years (average use)

SOFTWARE
PC Interface: USB port (USB cable is included)
Sampling Interval: User selectable from 1 second to 18 hours, in 1 second increments
Data Security: Unique factory set logger ID; recording session counter;
password protected calibration
Operating System Compatibility: Windows XP/Vista/7 and 8 (32-bit and 64-bit)
Minimum System Requirements: 5MB of free disk space, 800 x 600 screen resolution,
1 free USB port Recording Start: On button press, immediate after setup,
or at a user specified date and time
Recording Mode: Stop on memory full, or continuous recording with memory rollover
Real Time Status: Visual indication through the status LED; software real time status
User Calibration: Password protected calibration for each channel
User Information: Up to 30 characters
Logger Channels: User selectable; disabling channels increases
the storage capacity of the other channels
Units: US and metric
Data Format: Exportable to text or Excel files

Rated 5 out of 5 by from Reliable and Predictable Product I have bought a total of 3 of them and have been pleased with the performance, the capacity of readings, the user-friendly software and the ability to export the data easily.
Date published: 2016-10-28
Rated 5 out of 5 by from Good performance This is our 3rd unit. A bit pricy for the certified model.
Date published: 2018-08-20
  • y_2020, m_1, d_26, h_17
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_en_US, sid_OM-DVTH, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 21ms
  • REVIEWS, PRODUCT

Can custom software be made to interface with this product? Does it work over a virtual COMM port?

Asked by: Fancypants
API is not available for this unit, the only way to communicate with it is with the provided software.
Answered by: DA Engineer
Date published: 2019-12-11

The user manual does not give the dimensions of the sensor for the OM-DVTH. Could you please provide these or a drawing if available? I am also looking for the diameter of the cable that joins the sensor to the display module. Thanks.

Asked by: Mr G
Thank you for your question. The OM-DVTH sensor is inside and vented to atmosphere. It is not an external sensor. Please look at RHXL3SD which is a logger with external temp/rh probe. https://www.omega.com/en-us/sensors-and-sensing-equipment/temperature/hygrothermometers/rhxl3sd-series/p/RHXL3SD?searchterm=RHXL3SD
Answered by: PVDAS
Date published: 2019-11-07

Is there a driver available for Windows 10?

Asked by: Lanny
I was able to get the driver to work finally. My computer was not looking in the right folder for the driver. Once I directed it to look in the Omega folder it found it, and I can use the software on a system running WIndows 10.
Answered by: Lanny
Date published: 2019-07-25

My computer is looking for a driver? Is there one available. Win7

Asked by: nardo53
Here is link to ftp site to download OmegaLog1503.zip. The driver is part of the install. ftp://ftp.omega.com/public/DASGroup/products/OM-DVTH_DVT4/ thank you.
Answered by: Application Engineer
Date published: 2019-07-18

What is the accuracy of both temperature and relative humidity readings?

Asked by: Zhenis
Humidity Accuracy: ± 2% RH, 10% to 90%RH Temperature Accuracy: ± 1°F (0.5°C) Thank you for your question.
Answered by: Application Engineer
Date published: 2019-07-10

Where is the manual for the OM-CP-RFVOLT2000A ? Your manual choices doesn't cover it.

Asked by: Victor
Hi, we do apologize for not having the correct manual on the website, and will fix this. Our Tech Support has emailed you the manual you require. We also have a link for all manuals: https://www.omega.com/en-us/pdf-manuals
Answered by: Jane
Date published: 2019-05-21
  • y_2020, m_1, d_27, h_17CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_OM-DVTH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • CE Icon CE

en-US
en
Save Configuration