text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Temperature Data Logger with LCD Display

$100.00

Item# OM-EL-USB-1-LCD

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $100.00
10-24 $95.00
25-49 $93.00
50-99 $89.00
100-199 $87.00
200+ $85.00

In stock

Lead Time ( If not in Stock): 2 weeks

Temperature Data Logger with LCD Display OM-EL-USB-1-LCD OM-EL-USB-1-LCD
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 123ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • -35 to 80°C (-31 to 176°F) Measurement Range
  • USB Interface for Set-Up and Data Download
  • User-Programmable Alarm Thresholds
  • Status Indication Via Red, Green and Orange LEDs
  • High Contrast LCD with 21/2 Digit Temperature Display Function
  • Immediate, Delayed and Push-To-Start Logging
  • Replaceable Internal Lithium Battery and Windows® Control Software Included
5 Year Warranty

Product info

Measurement Type
Temperature
Number of Measurements
1
Input Type
Internal
Maximum Samples
~16K
Display
LCD
Power
Battery
Data Interface
USB
Max Sampling Rate
10 sec
Additional Feature
IP67

Product Specs

  • Alarm High/low alarm thresholds for temperature selectable in software
  • Display Type LCD
  • Maximum Ambient Temperature 80°C (176°F)
  • Measurement Units °C
  • Minimum Ambient Temperature -35°C (-31°F)

Please check out Newest Released Temperature and Humidity USB Data Logger with LCD Display OM-HL-SP Series for more advanced features with better price.

This standalone data logger measures and stores up to 16,378 temperature readings over a -35 to 80°C (-31 to 176°F) range. The user can easily set-up the logging rate and start-time, and download the stored data by plugging the data logger into a PC’s USB port and running the purpose designed software under Windows XP/VISTA/7 (32- and 64-bit). Data can then be graphed, printed and exported to other applications. The high contrast LCD can show a variety of temperature information.

At the touch of a button, the user can cycle between the current, maximum and minimum stored temperatures. The data logger is supplied complete with a long-life lithium battery, which can typically allow logging for up to 1 year. The data logger is protected against moisture to IP67 standard when the protective cap is fitted.

The user can easily set up the data logger and download logged data by plugging the unit into a PCs USB port and using the supplied Windows control software. Easy to install and use, the control software runs under Windows XP/VISTA/7 (32- and 64-bit). The software is used to set-up the data logger as well as download, graph and export data to Excel.

The software allows the following parameters to be configured:
Logger name
°C, °F
Logging rate (10 s, 1 m, 5 m, 30 m, 1 hr, 6 hr, 12 hr)
High and low alarms
Immediate, delayed and push-to-start logging
Display off, on for 30 seconds after button press, or permanently on
Data rollover (allows unlimited logging periods by overwriting the oldest data when the memory is full)

Specifications
TEMPERATURE

Range: -35 to 80ºC (-31 to 176ºF)
Repeatability: ±0.5ºC (±0.2ºF)
Resolution: 0.5ºC (1.0ºF)
Accuracy:
Typical:
±0.5ºC (±1.0ºF)
Max: ±1.5ºC (±3.0ºF)

GENERAL
Memory:
16,378 temperature readings
Logging Interval: 10 sec to 12 hrs
Software: Windows XP/VISTA/7 (32- and 64-bit)
Operating Temperature Range: -35 to 80ºC (-31 to 176ºF), at temperatures below -20ºC (-4ºF)
the LCD display will exhibit slower response times of approx 10 sec
Alarm Thresholds: High/low alarm thresholds for temperature selectable in software
Start Date/Time: Selectable in software
Status Indicators (LEDs): Red, green and orange
Power: 1/2 AA 3.6V lithium battery (included)
Battery Life: 1 year typical, @25ºC and 1 min logging rate (depends on sample rate, ambient temperature and use of LCD display)
Weight: 43 g (1.5 oz)
Dimensions: 119.5 L x 25.3 W x 2.21 mm D (4.7 x 1.04 x 0.87')

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

My om-EL-USB-TC -LCD is not working Did you give me a dead battery it only displays " --"

Asked by: Hexion
The logger must be programmed and started with the provided software. Until till it will only display the dashed lines.
Answered by: CW2ENGINEER
Date published: 2019-07-30

What is the responce time?

Asked by: rodell
14 minutes 32 seconds (time to 90%) Thank you for your question
Answered by: Application Engineer
Date published: 2019-07-10
  • y_2019, m_11, d_17, h_17CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.2
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_OM-EL-USB-1-LCD, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 100ms
  • QUESTIONS, PRODUCT
  • CE Icon CE

en-US
en
Save Configuration