text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

High Temperature Data Logger with USB Interface

$161.23

Item# OM-EL-USB-1-PRO-A

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $161.23
5-9 $153.17
10-24 $149.94
25-49 $143.49
50-99 $140.27
100-199 $137.05
200+ $135.15

In stock

Lead Time ( If not in Stock): 7 Days

High Temperature Data Logger with USB Interface OM-EL-USB-1-PRO-A OM-EL-USB-1-PRO-A
High Temperature Data Logger with USB Interface is rated 5.0 out of 5 by 5.
  • y_2020, m_1, d_24, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_5
  • loc_en_US, sid_OM-EL-USB-1-PRO-A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 35ms
  • REVIEWS, PRODUCT
  • -40 to 125°C (-40 to 257°F) Measurement Range
  • 316 SS Case - IP67 (NEMA 4X) Rated
  • USB Interface for Easy Setup and Data Download
  • Immediate or Delayed Start Logging
  • Includes Replaceable High Capacity Lithium Battery and Windows Control Software
5 Year Warranty

Product info

Measurement Type
Temperature
Number of Measurements
1
Input Type
Internal
Maximum Samples
~33K
Power
Battery
Data Interface
USB
Max Sampling Rate
1 sec
Additional Feature
IP67, SS case

Product Specs

  • Maximum Ambient Temperature 125°C (257°F)
  • Minimum Ambient Temperature -40°C (-40°F)

The OM-EL-USB-1-PRO-A data logger measures and stores up to 32,510 temperature readings
over a -40 to 125°C (-40 to 257°F) temperature range. The 316 SS case is corrosion, impact and water resistant to NEMA 4X (IP67) standards. The unit is powered by a 2?3 AA lithium battery which allows logging for up to 3 years. The user can easily set up the data logger and download the stored data by plugging the module straight into a PCs USB port and running the easy-to-use Windows software. Software selectable setup parameters include logging rate (1 sec, 10 sec, 1 min, 5 min, 30 min,
1 hr, 6 hr, 12 hr), start-date/time, and desired temperature units (°C or °F). Data can then be graphed, printed and exported to other applications such as Excel. The data logger comes complete with a high capacity long-life lithium battery.

SPECIFICATIONS
Temperature Measurement

Range: -40 to 125°C (-40 to 257°F)
Resolution: 0.1°C (0.2°F)
Accuracy:
  Typical (0 to 40°C):

  ±0.2°C (±0.4°F)
  Max (-40 to 125°C):
  ±0.5°C (±1.0°F)
Temperature Units: °C or °F selectable in software
Memory: 32,510 readings
Logging Interval: 1 sec, 10 sec, 1 min, 5 min, 30 min, 1 hr, 6 hr, 12 hr
(selectable in software)
Start Date/Time: Selectable in software
Operating Temperature Range: -40 to 125°C (-40 to 257°F)
Software: Windows 2000/XP/VISTA/7 (32-bit and 64-bit)
Power: 2/3 AA 3.6 V lithium battery (included)
Battery Life: 1 yr min at -20°C and 10 sec logging interval,
2 yrs typical at 80°C and 10 second logging interval, 3 yrs max
Weight: 128 g (4.5 oz)
Dimensions: 17.5 x 110 mm (0.69 x 4.33 in)

Rated 5 out of 5 by from Temperature Monitoring Unit worked well and as described on our first 3 week temperature monitoring test.
Date published: 2016-09-21
Rated 5 out of 5 by from Excellent! I bought a couple of these to monitor and log temperatures used for cleaning cheese shredder cleaning. They turned out to be useful in many other projects; such as, cheese ageing at different temperatures, a hydraulic cooling retrofit, and the design of a wash down system.
Date published: 2019-09-16
Rated 5 out of 5 by from Works perfect. Does EXACTLY what I wanted it to do I needed a thermometer recorder for my recently completed solar powered lumber dry kiln. This tool allows me to record up to 32,000+ readings before I reset or sooner if I so desire. My max temp of 165 degrees F is well within its operating range. So far after running 2 loads through my kiln is has done everything perfectly. The optional reads on my computer of the downloaded data give me all of the information that I need to make better choices about time in kiln for different wood species and much other data useful for my operation. The only drawback I experienced was it was not originally compatible with my new Windows 10 program. I am sure that is fixable through the company. I had another computer handy and it works perfectly. One of the best business purchases I've made concerning this whole process
Date published: 2018-07-11
Rated 5 out of 5 by from Perfect Performance I bought this data logger, have used others in the past. The ease of use, data generated, and easy use, make this a wonderfully perfect tool to validate our process and HACCP/PCFHF programs. I have used other data loggers in the past and there is no comparison to the performance of the Omega OM-EL-USB-1-PRO-A. I highly recommend it. It is also easy to clean and sanitize if direct food contact is necessary.
Date published: 2018-05-30
Rated 5 out of 5 by from Great tool to have We bought this not too sure about the quality and if it would work for what we needed it for. So far very happy with it and its a great tool to have. It took a little bit to get it figured out on the computer, but overall no bad.
Date published: 2018-05-17
  • y_2020, m_1, d_24, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_5
  • loc_en_US, sid_OM-EL-USB-1-PRO-A, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 34ms
  • REVIEWS, PRODUCT

Can this product be introduced to a vacuum environment? Perhaps down below 100 mtorr?

Asked by: JDF_
Hello this unit is not recommended for vaccuum as it will out gas and damage the unit.
Answered by: CW2ENGINEER
Date published: 2019-10-24

What is the response time of this instrument?

Asked by: rodell
19 minutes 41 seconds (time to 90%) Thank you.
Answered by: Application Engineer
Date published: 2019-07-10

What is the response time of this temperature sensor please? i.e. how long does it take to respond fully to e.g. a step or ramp change of input? We are looking for a small portable sensor with a time response on the order of minutes or less. Thanks!

Asked by: Rosie
19 minutes 41 seconds (time to 90%) Thanks for your question.
Answered by: Application Engineer
Date published: 2019-07-10

Where do we get the info on how to calibrate the logger.

Asked by: Anh bui
Hi, regarding your question, there is no calibration procedure that can be done in the field for the OM-EL-USB-1-PRO-A. It would have to be shipped back to us for re-calibration, we recommend doing so at least once a year, depending on usage. Thank you.
Answered by: Jane
Date published: 2019-06-13

Is This model submersible?

Asked by: DDubbs
Hi there, yes the product is submersible, however, you can only submerse it in up to one meter of water for a half an hour. We appreciate you connecting with us. Feel free to contact Tech Support if you need any further assistance. Thanks!
Answered by: Jane
Date published: 2019-05-10

Can I validate a pasteurization cycle with this unit that takes roughly 1.5 hours to complete?

Asked by: DDubbs
Thanks for your question. Unfortunately no, there is no pasteurization cycle for this product unless you have a typical protocol that you follow. Please contact our Tech Support if you have any further questions. Thank you.
Answered by: Jane
Date published: 2019-05-10

Do you have a driver compatible with Windows 10 now

Asked by: PaulT
Hi, the downloadable software is compatible with 32-bit and 64-bit versions of Windows 7,8 and 10. If you need any further assistance, please do not hesitate to reach out to our Tech Support. Thank you.
Answered by: Jane
Date published: 2019-05-02

Is OM-EL-USB-1-PRO-A temperature logger compatible with Windows 10? If so where can I get the drivers?

Asked by: davidH
Hi, we are sorry, but not yet. We appreciate you bringing this to our attention and are working hard to upgrade it as soon as possible. Your feedback helps us to continually improve the quality of our products and related documentation.
Answered by: Jane
Date published: 2018-08-27
  • y_2020, m_1, d_24, h_15CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_11
  • loc_en_US, sid_OM-EL-USB-1-PRO-A, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 59ms
  • QUESTIONS, PRODUCT
  • CE Icon CE

en-US
en
Save Configuration