text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Counter, Event and State Data Logger with USB Interface

$90.76

Item# OM-EL-USB-5

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $90.76
10-24 $86.22
25-49 $84.41
50-99 $80.78
100-199 $78.96
200+ $77.15

In stock

Lead Time ( If not in Stock): 4 weeks

Counter, Event and State Data Logger with USB Interface OM-EL-USB-5 OM-EL-USB-5
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2000ms
  • REVIEWS, PRODUCT
  • bvseo-msg: Execution timed out for search bot, exceeded 2,000ms;
  • Functions as:
    Event Data Logger
    State Change Data Logger
    Event Counter
  • Accepts Input Voltage Up to 24 Vdc or Volt Free (Dry) Contacts
  • Rising and Falling Edge Triggering
  • LED Flash on Event/ State Change
  • Screw Terminal Connections
  • USB Interface for Setup and Download
  • Includes Replaceable High Capacity Lithium Battery, Windows Control Software and Measurement Leads
5 Year Warranty

Product info

Measurement Type
Pulse
Number of Measurements
1
Input Type
Dry Contract, NPN
Maximum Samples
~33K
Power
Battery
Data Interface
USB
Max Sampling Rate
0.5 sec

Product Specs

  • Maximum Ambient Temperature 80°C (176°F)
  • Minimum Ambient Temperature -35°C (-31°F)

The OM-EL-USB-5 standalone data logger can record events (detecting an input and storing the time and date of occurrence), record state changes (similar to an ‘event’ but also recording when the input reverts back to normal) and count events (count the number of events that happen in a time period, without any individual event time or date information). Up to 32,510 events or state changes can be recorded and up to 32,510 timed intervals in event counter mode (with 65,536 events in each interval).

Events and state changes can be triggered by either a rising edge (a voltage going from low to high) or falling edge (a voltage going from high to low). It is also possible to use volt free (dry) contacts. In this case instead of measuring an external voltage, the data logger applies a voltage across the screw terminals and detects when the input closes (e.g., a relay or microswitch). Fast logging rates allow event capturing at speeds of up to two times per second and state changes at speeds of up to four times per second. Event counting can operate at speeds of up to 100 times per second (when the LEDs are turned off). The data logger is supplied complete with Windows software, measurement leads terminated with crocodile clips and a long-life lithium battery which allows logging for up to 1 year. Functionality of the unit is indicated by flashing red and green LEDs. The red LED can be set up to flash every time an event occurs.

The user can easily set up the logger, and download the stored data by plugging the data logger into a PC’s USB port and running the included Windows control software. Easy to install and use, the control software runs under Windows® 2000, XP, Vista, 7 and 8 (32-bit and 64-bit).

The software is used to set-up the data logger as well as download, graph and export data to Excel. The software allows the following parameters to be configured: logger name, recording mode (events, state changes or count events), triggering on rising of falling edges, voltage or volt free (dry) contact triggering, input voltage range, flash red LED on event/state change, time period for event counting (i.e. count the number of events every 10 s). The maximum number of events per time period is limited to 65,000.

Specifications
Time Between:
  Events:
500 msec min
  State Changes: 500 msec min
  Event Counts: 10 msec min (with LEDs disabled); 50 msec min (with LEDs enabled)
Input Voltage: Software selectable input voltage range (see input voltage table below)
Volt Free (Dry) Contacts:
  Voltage:
2.75V min, 3.6V max (voltage decreases as the battery is discharged)
  Current: 35 uA typical
Timing Accuracy: ±3 sec per 24 hours at 20ºC
Memory: Up to 32,510 readings in event mode or state change mode, or up to 32,510 timed intervals in event counter mode
Operating Temperature Range: -35 to 80°C (-31 to 176°F)
Visual Indicators (Red and Green LEDs): The green LED will flash once every 10 sec to indicate normal logging, once every 20 sec to indicate low battery or twice every 20 sec to indicate data logger memory full; the red LED can be set up to flash once each time an event, state change or count is recorded
Software: Windows 2000/XP/VISTA/7 and 8 (32-bit and 64-bit)
Power: 1/2 “AA” 3.6V lithium battery (included)
Battery Life: 1 year (assuming 1 event every 5 mins at 20ºC in voltage input mode)
Weight: 40 g (1.4 oz)
Dimensions: 98 L x 26.8 mm W (3.86 x 1.05')

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 147ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 131ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • CE Icon CE

en-US
en
Save Configuration