text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

5 Pack Temperature Data Logger with USB Interface

$169.00

Item# OM-EL-USB-LITE-5

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $169.00
10-24 $160.55
25-49 $157.17
50-99 $150.41
100-199 $147.03
200+ $143.65

In stock

Lead Time ( If not in Stock): 2 weeks

5 Pack Temperature Data Logger with USB Interface OM-EL-USB-LITE-5 OM-EL-USB-LITE-5
OM-EL-USB-LITE-5 is rated 5.0 out of 5 by 1.
  • y_2019, m_10, d_16, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.13
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OM-EL-USB-LITE-5, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 176ms
  • REVIEWS, PRODUCT
  • USB Interface for Setup and Data Download
  • -10 to 50°C (14 to 122°F) Measurement Range
  • 2 User-Programmable Alarm Thresholds
  • Red/Green Alarm Status Indication via Pushbutton
5 Year Warranty

Product info

Measurement Type
Temperature
Number of Measurements
1
Input Type
Internal
Maximum Samples
~4K
Power
Battery
Data Interface
USB
Max Sampling Rate
30 min
Additional Feature
Pack of 5

Product Specs

  • Alarm 2 (user programmable)
  • Maximum Ambient Temperature 50°C (122°F)
  • Minimum Ambient Temperature -10°C (14°F)
  • Number of Alarm Outputs 2

The OM-EL-USB-LITE is a low-cost temperature data logger that measures and stores up to 4080 temperature readings over a -10 to 50°C (14 to 122°F) measurement range. It has a fixed 30-minute sample rate and a battery life of 1 month with continuous use. Press the button and a red/green LED indicates whether a preset alarm level has been breached. The data logger is configured and the stored data is downloaded by plugging the module into a PC's USB port and running the control software under Windows XP SP3/Vista/7 and 8. The downloaded data can be graphed, printed, and exported to other applications. A battery comes installed. To start logging, pull out the tab.

Battery Replacement
The user should replace the battery every month, or before logging critical data. The OM-EL-USB-LITE does not lose its stored readings when the battery is discharged or replaced; however, the data logging process will stop and cannot restart until the battery has been replaced and the logged data has been downloaded to a PC.

For maximum logging life, use only OM-EL-BATT-LITE replacement batteries. Before replacing the battery, remove the OM-EL-USB-LITE from the PC.

Note: Leaving the OM-EL-USBLITE plugged into the USB port for longer than required will shorten battery life.

LED Flashing Modes
The OM-EL-USB-LITE has a bicolor LED status light. To save power, it operates for only a short time after the pushbutton is released.

Specifications
Measurement Range: -10 to 50°C (14 to 122°F)
Internal Resolution: 1°C (2°F)
Accuracy: ±2.5°C (±4.5°F)
Memory: 4080 readings
Logging Interval: 30 minute (fixed)
Operating Temperature Range: -10 to 50°C (14 to 122°F)
Alarm Thresholds: 2 (user programmable)
Start Date/Time: Selectable in software
Status Indicators (LEDs): Red/green alarm status indication via pushbutton
Software: Windows XP SP3/Vista/7 and 8 (32- and 64-bit)
Power: 3 V coin cell battery (included)
Battery Life: 1 month
Weight: 30 g (1 oz)
Dimensions:
68 x 18 x 9.4 mm (2.7 x 0.7 x 0.4' )

Rated 5 out of 5 by from I really like these! I have to have temp traces for shipments. These work great
Date published: 2016-05-23
  • y_2019, m_10, d_16, h_9
  • bvseo_bulk, prod_bvrr, vn_bulk_2.0.13
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OM-EL-USB-LITE-5, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 32ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 161ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • CE Icon CE

en-US
en
Save Configuration