Audible and Visual Alarm for OM-EL-WIFI Series Temperature and Humidity Data Loggers

$198.75

Item# OM-EL-WIFI-ALERT

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $198.75
5-9 $188.81
10-24 $184.84
25-49 $176.89
50-99 $172.91
100-499 $168.94
500+ $147.00

In stock

Lead Time ( If not in Stock): 4 weeks

Audible and Visual Alarm for OM-EL-WIFI Series Temperature and Humidity Data Loggers OM-EL-WIFI-ALERT OM-EL-WIFI-ALERT
OM-EL-WIFI-ALERT is rated 2.0 out of 5 by 1.
  • y_2020, m_1, d_17, h_14
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OM-EL-WIFI-ALERT, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 147ms
  • REVIEWS, PRODUCT
  • Detects Alarms from any OM-EL-WIFI Series Temperature and Humidity Data Logger on the Same Wireless Network
  • Audible Alarm with Built-in Speaker
  • Visual Alarm from High Brightness LEDs
  • Continues to Work When the PC is Turned Off
  • Easy Set-Up Using the Free PC Software Application (Downloadable from OMEGA)
  • Rechargeable Internal Lithium Polymer Battery for Short Term Backup During AC Power Failure
5 Year Warranty

Product info

Number of Inputs
2
Measurement Type
Temperature and Humidity
Input Type
Ambient Temperature, RH
Max Sampling Rate
10 secs
Accuracy Rating
Good
Display Type
LCD Display
Form Factor
Handheld/Wall Mount
Certificate
Not Applicable
Power Supply Option
Battery
Communication
WiFi
Additional Features
Audible and Visual Alarm (Move to accessory)

Product Specs

Description

The OM-EL-WIFI-ALERT is a stand-alone monitoringsystem for all OM-EL-WIFI Series data loggers. TheOM-EL-WIFI-ALERT will receive alarm messages fromany OM-EL-WIFI Series temperature and humidity datalogger connected to the same wireless network. TheOM-EL-WIFI-ALERT indicates an alarm activation usinghigh brightness LEDs and a choice of nine alarm tones.The OM-EL-WIFI-ALERT continues to work when the nnPC is turned off.

The OM-EL-WIFI-ALERT has been designed to becontinuously powered via the included AC poweradaptor. However it does contain a rechargeable lithiumpolymer battery for device positioning and limited powerduring the event of a power failure.

The WiFi signal strength indicator is activated bypressing the OM-EL-WIFI-ALERT button three times.All LEDs and a fast beep indicate a strong signal.Limited LEDs and slow beep indicate a weak signal.

The audible alarm can be muted by pressing theOM-EL-WIFI-ALERT button once or remotely from thePC software. There is also a configurable auto-mutefunction.

Set-up is completed through software installed on thePC. This software is available to download for free fromOMEGA online. Free firmware downloads are alsoavailable.

After initial set-up, audible and visual alerts can bere-configured wirelessly using the PC software.

The OM-EL-WIFI-ALERT can be attached to a wallor flat surface using the bracket provided, and has aprotection rating of IP44 (with cable connected).

Rated 2 out of 5 by from Review The Data Loggers are good, the software is very poor. Free Cloud account is limited to 2 units, and is slow.
Date published: 2015-11-29
  • y_2020, m_1, d_17, h_14
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_OM-EL-WIFI-ALERT, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 31ms
  • REVIEWS, PRODUCT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 125ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • CE Icon CE

en-US
en
Save Configuration