text.skipToContent text.skipToNavigation

3-Axis USB Vibration/Acceleration Data Logger

$157.17

Item# OM-VIB-101

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $157.17
5-9 $149.31
10-24 $146.17
25-49 $139.88
50-99 $136.74
100+ $133.59

In stock

Lead Time ( If not in Stock): 2 weeks

3-Axis USB Vibration/Acceleration Data Logger OM-VIB-101 OM-VIB-101
3-Axis USB Vibration/Acceleration Data Logger is rated 2.0 out of 5 by 6.
  • y_2020, m_6, d_2, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.8
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_6
  • loc_en_US, sid_OM-VIB-101, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • Mountable Data Logger Uses Three Accelerometers to Precisely Measure Acceleration of Operating Equipment on X, Y and Z Axes
  • Stores up to 327,600 Data Points in Flash Memory
  • One Button Starts/Stops Data Logging Without a PC
  • Plug-and-Play USB 2.0 Interface–No Need for Cables, Cradles or Docks
  • PC Interface/Analysis Software Can Download Recorded Data or Acquire Real-Time Data or Real-Time Frequency Data
  • Software is Used to Set System Clock, Operating Mode (Normal, Time-Triggered or Motion Measuring), Sampling Rate Alarm Thresholds and Axial High/Low
  • Powerful Analysis Modes Include Fast Fourier Transform Frequency Conversion and Time-Domain Analysis
  • One-Click Exporting of Tabular Data to .txt File or Graph to Printer
  • Red and Green LEDs Indicate Device Status (Recording, Not Recording, Low Battery, Memory Full)
  • Powered by High-Capacity, Long-Life, Non-Rechargeable Li-Ion Battery (Included)
  • Includes Mounting Pedestal with Magnets and Three Screw Holes
5 Year Warranty

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Maximum Samples
Power
Data Interface
Max Sampling Rate

Product Specs

  • Maximum Ambient Temperature 45°C (113°F)
  • Minimum Ambient Temperature 0°C (32°F)

The OM-VIB-101 is ideal for assessing the health and diagnosing performance problems of rotating machinery. Slight changes in the axial accelerations of a motor over time can reveal whether a motor is running efficiently and even indicate whether it may fail in the future. The OM-VIB-101 uses three components to collect and present vibration data:

1) Memory stick-sized USB data logger containing three precision accelerometers
2) Pedestal for mounting the data logger on an operating piece of equipment
3) Powerful Windows®-compatible graphics application. Once the logger has been dismounted, plugging it into a computer’s USB port automatically imports hours of vibration, motion and tilt data to the application.

Rated 1 out of 5 by from Lots of issues The items works only when connected to a pc via usb The twchnical stuff has been promising me a new set of instructions and i am still waiting So far very bad review from my side Regarda
Date published: 2017-04-18
Rated 1 out of 5 by from Horrible! Spent a lot of time trying to get this thing to work. It would not work for more than a few minutes. Had a online chat with the service department resulting in my returning the unit. Service Dept. testing the unit for a short while, while connected to the computer and had no problem. For this application, the unit will be attached to the equipment. Note, I have several Omega temperature/humidity data loggers, which we have used successfully for several years.
Date published: 2017-12-27
Rated 1 out of 5 by from Too light to be a paperweight This product is horrible. It does not do half of what is advertised (example is to set alerts). It is not very sensitive and doesn't communicate with computer half the time. You have to use a screwdriver remove the battery and reassemble in order to get communication back. All of the error messages in the software were clearly translated from another language as the translation is broken. Bottom line is I would highly recommend not purchasing.
Date published: 2017-05-01
Rated 2 out of 5 by from Interface, Software and Instructions need work It took 2 weeks to get it working at all on a time available basis. Omega had a non-windows 10 compatible version posted on the web at first. Very few newer laptops have a CD drive so the download verison is important. I can not get the unit to start recording with a button so I have to use the software to schdule a start time. The software is sloppy, spell check was obviously not used (Device is not spelled Deveice). Download is very slow, a full logger takes several minute to download. Memory is limited. For vibration I want to have a resolution that will give full amplitude and frequency which requires roughtly 10x the record rate of the vibrational frequency. At 250 ms i can only record 1 day. at 50 ms only a few hours. The instruction manual is not very helpful. I can not get the unit to record with zero as the centerline value even though I have "calibrated" it muliple times.
Date published: 2018-10-10
Rated 4 out of 5 by from Almost Perfect Used the device several times since I purchased it had to learn the hard way that if you set in the parameters to start logging at a certain time but accidentally press the button before the timer and you get nothing unless you hook it back up to your computer. There should be an option when you set the parameters to disable the button.
Date published: 2017-07-21
Rated 3 out of 5 by from still a little large Still a little too bulky for our operation. I'd like to see it in a more basic form with out the casing.
Date published: 2017-06-09
  • y_2020, m_6, d_2, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.8
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_6
  • loc_en_US, sid_OM-VIB-101, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 7ms
  • REVIEWS, PRODUCT

what windows operating system is this loggers software compatible with?

Asked by: MICHAELC
Thank you for connecting with Omega. Vibration/Acceleration Data Logger Software Version 3.0.2 is compatible with Windows XP/7/8/10.
Answered by: DA Engineer
Date published: 2019-08-01
  • y_2020, m_6, d_2, h_15CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.8
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OM-VIB-101, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 21ms
  • QUESTIONS, PRODUCT
Accessories
Replacement 3.6V lithium battery
$8.78
12 In Stock
  • CE Icon CE

en-US
en
Save Configuration