Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Temperature Data Loggers with 1 or 2 External Inputs

  • CE Approved

Item# OMYL-T11_OMYL-T12-Series

In stock

Lead Time (If not in stock): 0 week
Temperature Data Loggers with 1 or 2 External Inputs OMYL-T11_OMYL-T12-Series OMYL-T11_OMYL-T12-Series
  • Integral Temperature Sensor
  • Plus One (OMYL-T11) or Two (OMYL-T12) External Inputs for Temperature (Pt100/Pt1000 RTD/Thermistor)
  • Up to 4 Million Readings (Internal Memory Size)
  • Up to 32 Hz Sampling Rate


The OMYL-T11 and OMYL-T12 are temperature data loggers with internal temperature sensor that also accept external temperature inputs. These data loggers are available with standard memory of 100,000 readings (OMYL-T11, OMYL-T12) or expanded memory of 4 million readings (OMYL-T11-4M, OMYL-T12-4M). The following inputs can be configured: • Internal temperature • External temperature (Pt100/Pt1000 RTD, Type U thermistor) The storage medium is non-volatile flash memory so no data is lost if the battery becomes discharged. Data logger setup as well as data retrieval is accomplished using the included standard OMYL-SOFT software. Downloaded data is stored in the OMYL-SOFT software as a text file for viewing in third party software packages or Microsoft Excel. The OMYL-SOFT standard software does not include any graphing functionality. Graphing and analyzing downloaded data files requires the OMYL-SOFT-PLUS version of the software (sold separately).

SPECIFICATIONS
Internal Temperature
    Temperature Range: -30 to 70°C (-22 to 158°F) with standard lithium battery; -40 to 90°C (-40 to 194°F) with optional high temperature lithium battery
    Temperature Resolution: 0.01°C (0.02°F)
External Temperature Input
Number of Inputs
    OMYL-T11: 1
    OMYL-T12: 2
    Sensor: Pt100 or Pt1000 RTD, U thermistor (2000Ω @25°C)
    Range: -70 to 250°C (-94 to 482°F)
    Resolution: 0.01°C (0.02°F)
Reading Rate: 1 second to 24 hours; 2 Hz, 4 Hz, 8 Hz, 16 Hz, 32 Hz in fast mode
Start Modes: Immediate start, delayed start
Memory Capacity
    OMYL-T11, OMYL-T12: 100,000 readings
    OMYL-T11-4M, OMYL-T12-4M: 4 million readings
Memory Wrap Around: Yes (software configurable)
Battery: 3V lithium battery [standard temperature range battery (included), optional high temperature range battery]; user replaceable
Battery Life (Standard Temperature Range Battery): 4 years at 1 minute reading rate, 230 days at 10 second reading rate, 25 days at 1 second reading rate
LED Functionality: Integrated status LED indicates data logging status, low battery or alarm condition
Alarms: Software programmable high/low thresholds
Computer Interface: USB (interface cable included)
Software: XP SP3/Vista/7 and 8 (32- and 64-bit)
Operating Environment: -30 to 70°C (-22 to 158°F) with standard lithium battery; -40 to 90°C (-40 to 194°F) with optional high temperature lithium battery
Dimensions: 30 H x 50 mm dia (1.18 x 1.97')
Weight: 70 g (2.5 oz)
Enclosure: Robust, shock-proof POM, IP65
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration