Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Thermocouple Data Loggers

  • CE Approved

Item# OMYL-T15_OMYL-T16-Series

In stock

Lead Time (If not in stock): 0 week
Thermocouple Data Loggers OMYL-T15_OMYL-T16-Series OMYL-T15_OMYL-T16-Series
  • Single Channel (OMYL-T15) or Dual Channel(OMYL-T16)
  • User-Selectable for Type J, K, T, E, R, S, B, and N Thermocouples
  • Up to 4 Million Readings (Internal Memory Size)
  • Up to 4 Hz Sampling Rate


The OMYL-T15 single channel and OMYL-T16 dual channel thermocouple input data loggers are new low-cost battery powered thermocouple data loggers with integral reference junction which delivers accurate readings over a wide temperature range. These data loggers are fully user programmable for Types J, K, T, E, R, S, B and N thermocouples and are available with standard memory of 100,000 readings (OMYL-T15, OMYL-T16) or expanded memory of 4 million readings (OMYL-T15-4M, OMYL-T16-4M). These devices are programmable so that you can log data from either one or two channels.

The storage medium is non-volatile flash memory so no data is lost if the battery becomes discharged. Data logger setup as well as data retrieval is accomplished using the included standard OMYL-SOFT software. Downloaded data is stored in the OMYL-SOFT software as a text file for viewing in third party software packages or Microsoft Excel. The OMYL-SOFT standard software does not include any graphing functionality. Graphing and analyzing downloaded data files requires the OMYL-SOFT-PLUS version of the software (sold separately).

SPECIFICATIONS
Number of Inputs
    OMYL-T15/OMYL-T15-4M: Single channel
    OMYL-T16/OMYL-T16-4M: Dual channel
Thermocouple Connection: Female subminiature (SMP) connector
Cold Junction Compensation: Automatic
Reading Rate: 1 second to 24 hours; 2 Hz, 4 Hz in fast mode
Start Modes: Immediate start, delayed start
Memory Capacity
    OMYL-T15, OMYL-T16: 100,000 readings
    OMYL-T15-4M, OMYL-T16-4M: 4 million readings
Memory Wrap Around: Yes (software configurable)
Battery: 3V lithium battery [standard temperature range battery (included), optional high temperature range battery]; user replaceable
Battery Life (Standard Temperature Range Battery): 4 years at 1 minute reading rate, 230 days at 10 second reading rate, 25 days at 1 second reading rate
LED Functionality: Integrated status LED indicates data logging status, low battery or alarm condition
Alarms: Software programmable high/low thresholds
Computer Interface: USB (interface cable included)
Software: XP SP3/Vista/7 and 8 (32- and 64-bit)
Operating Environment: -30 to 70°C (-22 to 158°F) with standard lithium battery; -40 to 90°C (-40 to 194°F) with optional high temperature lithium battery
Dimensions: 45 H x 50 dia mm (1.77 x 1.97')
Weight: 70 g (2.5 oz)
Enclosure: Robust, shock-proof POM, IP65
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration