text.skipToContent text.skipToNavigation

Tri-Axial Shock Data Logger

$848.13

Item# OM-CP-SHOCK300

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $848.13
5-9 $805.72
10-24 $788.76
25-49 $754.84
50-99 $737.87
100+ $720.91

In stock

Lead Time ( If not in Stock): 2 weeks

Tri-Axial Shock Data Logger OM-CP-SHOCK300 OM-CP-SHOCK300
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Compact size
  • 3-axis shock
  • Temperature, humidity, pressure (OM-CP-ULTRASHOCK-A only)
  • Fully configurable measurements
  • Long life rechargeable battery
  • Large capacity event memory
  • Programmable start time
  • Real time operation
  • CE compliant
  • Separate low-g and high-g accelerometers

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate
Additional Feature


Product Specs

The OM-CP-ULTRASHOCK-A is a 3-axis shock / acceleration data logger with additional channels for temperature, humidity and barometric pressure. Each of the six channels may be made active or inactive as needed. Disabling channels will provide additional storage to the enabled channels. The OM-CP-SHOCK300 is a 3-axis shock / acceleration data logger. Each of the three channels may be made active or inactive as needed. Disabling channels will provide additional storage to the enabled channels.

The OM-CP-ULTRASHOCK-A and OM-CP-SHOCK300 are specifically designed for documenting dynamic environments such as moving vehicles, trucks, containers, ships, etc. The device is also valuable in characterizing environments such as production and assembly lines of delicate electronics, IC fabrication, communications and computer components.

The OM-CP-ULTRASHOCK-A and OM-CP-SHOCK300 contain two separate accelerometers to provide high sensitivity and accuracy up to 15g or higher levels of shock monitoring up to 300g. One of three operating ranges must be chosen during setup for a logging session. Those ranges are +/- 15g (low g accelerometer), +/- 100g and +/- 300g (high g accelerometer).

OM-CP-SHOCK300 Specifications

SHOCK

Accelerometer
Type
MEMS Semiconductor
Acceleration
Range (g)
±15 g ±100 g ±300 g
Acceleration
Resolution (g)
0.02 g 0.05 g 0.2 g
Calibrated
Accuracy (g)
±0.3 g ±2.0 g ±6.0 g
Sampling Rate 1000 Hz
Accelerometer
Freq. Resp.
>1000 Hz (15 g)
>500 Hz (100 g, 300 g)
Reading Rate 1024 Hz to 5 minutes, selectable in software.

OM-CP-ULTRASHOCK-A Specifications

TEMPERATURE

Sensor Semiconductor
Range -20 °C to +60 °C
Resolution 0.1 °C
Accuracy ±0.5 °C (+5 °C to +60 °C)
HUMIDITY
Sensor Capacitive Polymer
Range 0 %RH to 95 %RH
Resolution 0.1 %RH
Calibrated
Accuracy
±3 %RH (±2 %RH typical at 25 °C)
Specified
Accuracy Range
+20 °C to +40 °C 25 %RH to 75 %RH
PRESSURE
Sensor Semiconductor Strain Gage
Range 100 mbar to 1300 mbar
Resolution 0.05 mbar
Calibrated
Accuracy
±1.5 mbar at 25 °C at 750 mbar
SHOCK
Accelerometer
Type
MEMS Semiconductor
Acceleration
Range (g)
±15 g ±100 g ±300 g
Acceleration
Resolution (g)
0.02 g 0.05 g 0.2 g
Calibrated
Accuracy (g)
±0.3 g ±2.0 g ±6.0 g
Sampling Rate 1000 Hz
Accelerometer
Freq. Resp.
>1000 Hz (15 g)
>500 Hz (100 g, 300 g)
Reading Rate 1024 Hz to 5 minutes for shock, selectable in software. Temperature, pressure and humidity sampled approx. every 2 seconds at intervals shorter than 2 seconds. Otherwise, sampled at the reading rate.

GENERAL

Memory 3,593,358 readings (598,893 per channel, all channels in use)
Start Modes Software programmable immediate start or delay start, up to 6 months in advance
Real Time
Recording
May be used with PC to monitor and record data in real time at a 1 second sample rate
Password
Protection
An optional password may be programmed into the device to restrict access to configuration options. Data may be read out with the password.
Calibration Digital calibration through software
Calibration Date Automatically recorded within device
Battery Type Internal Lithium Ion pack, charger included
Battery Life 90 days typical at 64Hz rate
Data Format Date and time stamped gravities (g and mg), temperature (°C, °F, K, °R), humidity (%RH, mg/ml water vapor concentration), pressure (PSIA, inHg, mmHg, bar, atm, Torr, Pa, kPa, MPa)
IP Rating IP64
Time Accuracy 10 seconds/month (at 0 °C to 50 °C)
Computer
Interface
USB-C cable required (included) 1MBaud
Supported
Software
Windows XP SP3/7/8/10
Software
Compatibility
Standard Software version 4.2.15.0 or later Secure Software version 4.2.14.0 or later
Operating
Environment
-20 °C to +60 °C, 0 %RH to 95 %RH non-condensing
Dimensions 3.4 in x 1.7 in x 1.3 in (86 mm x 43 mm x 33 mm)
Weight 8 oz (227 g)
Enclosure Anodized aluminum
Approvals CE compliant EMC Directive 2014/30/EU RoHS Directive 2011/65/EU

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Does the OM-CP-Shock300 come with software and cable, or is tht sold seperately

Asked by: Writchie
Hello Writchie Yes the logger already includes the software and cable.
Answered by: JA Engineer
Date published: 2020-03-26
  • y_2020, m_10, d_18, h_16CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_OM-CP-SHOCK300, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration