Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

4 Channel Current Data Logger

Item# OM-CP-QUADPROCESS-100MA

4 Channel Current Data Logger OM-CP-QUADPROCESS-100MA OM-CP-QUADPROCESS-100MA
''


The OM-CP-QUADPROCESS is a low-cost, high-resolution, miniature battery-powered standalone data logger for automatically recording current between -20 and 120 mA. It uses a 16-bit ADC to achieve a resolution of 0.01mA. In addition, the OM-CP-QUADPROCESS lets the user store predefined units in the device, as well as scale factors and offset values. This allows easy, automatic linearization and scaling of any process meter that provides an analog output to process units. This portable, easy-to-use device will measure and record up to 32,767 current measurements per channel.

The OM-CP-QUADPROCESS represents a major leap in both size and performance.Its small size allows it to fit almost anywhere. Its real-time clock ensures that all data is time and date stamped. The storage medium is non-volatile solid state memory, providing maximum data security, even if the battery becomes discharged.

Data retrieval is simple. Plug the logger into an available COM port and our easy-to- use software does the rest. The software converts your PC into a real-time strip chart recorder. Data can be printed in graphical or tabular format. Also it can be exported to a text or Microsoft Excel file.

SPECIFICATIONS
Input Channels: 4 non-isolated inputs
Memory: 32,767 readings/channel
Input Connection: Screw terminal
ADC Resolution: 16 bits
Voltage Calibration: Digital calibration available in software
Calibration Date: Automatically recorderd within device to alert user when calibration is required
Recording Interval: 1 second to 12 hours selectable in software
Start Time: Start time and date programmable through software
Memory Wrap Around: Selectable in software
Real-Time Recording: Device may be used with PC to monitor and record data in real time
Time Accuracy: ±1 minute per month at 20°C
Power: 9 V alkaline battery (included); 120 Vac power optional
Battery Life: 1 year typical
Time Accuracy: ±1 minute per month at 20°C
Data Format: Date and time stamped in µA, mA, A and other engineering
units programmable through software
Weight: 370 g (13 oz)
Computer Interface: PC serial, RS-232C COM or USB (interface cable required)
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
Operating Environment: -40 to 80°C (-40 to 176°F) 0 to 95% RH non-condensing
Dimensions: 26 H x 111 W x 89 mm D (1.0 x 4.4 x 3.5')
Material: Black anodized aluminum
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
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration