text.skipToContent text.skipToNavigation

High Temperature Data Logger With Built-In M12 Connector

$841.62

Item# OM-CP-HITEMP140-M12

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $841.62
5-9 $799.54
10-24 $782.71
25-49 $749.04
50-99 $732.21
100+ $715.38

In stock

Lead Time ( If not in Stock): 2 weeks

High Temperature Data Logger With Built-In M12 Connector OM-CP-HITEMP140-M12 OM-CP-HITEMP140-M12
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • M12 Probe Connector–Quickly Interchange RTD Probes to Fit Your Application
  • Measurement Range of -200 to 850°C
    (-328 to 1562°F)
  • ±0.05°C (±0.09°F) Accuracy
  • User Replaceable Battery
  • Trigger Settings
  • Programmable Start and Stop Time
  • Battery Life Indicator
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification
5 Year Warranty

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate
Additional Feature


Product Specs

The OM-CP-HITEMP140-M12 is a rugged and versatile high temperature data logger featuring an M12 probe connector. Compatible with a wide variety of M12 RTD probe styles, this data logger is capable of measuring up to 850°C (1562°F) (probe dependent). With the ability to change probes as needed, this device satisfies a multitude of application needs with one powerful data logger versus the need for multiple loggers.

The OM-CP-HITEMP140 data logger has a water tight body enclosure made of food grade stainless steel. It can be placed in environments with temperatures as high as 140°C (284°F) making it suitable for a wide range of applications including autoclave verification, food preparation and processing, environmental studies, well monitoring, washer disinfectors and pasteurization. The OM-CP-HITEMP140-M12 records and stores up to 43,690 time stamped readings and is equipped with non-volatile solid state memory which retains data even if the battery becomes discharged.

Using the OM-CP-HITEMP140-M12 software, starting, stopping and downloading the OM-CP-HITEMP140-M12 is simple and easy. Graphical, tabular and summary data is provided for analysis and data can be viewed in °C, °F, K or °R. The data can also be automatically exported to Excel® for further calculations.

The OM-CP-MULTIMOUNT-Z is a versatile mount or stand for use with the OM-CP-HITEMP140 series of data loggers. It can be used to stabilize a logger inside an autoclave, or screwed to a flat surface to create an anchored base. The OM-CP-MULTIMOUNT-Z is made of stainless steel and is able to withstand temperatures up to 150°C (302°F) making it ideal for use in autoclave sterilization processes.

The OM-CP-ALUCASE-14 and OM-CP-ALUCASE-18 are high quality, multi-purpose briefcases, designed for the protection, transport and storage of data loggers, equipment and accessories. These durable aluminum cases include pick and pluck foam inserts, allowing the user to customize a snug fit and secure any combination of products. The briefcase frame is strong yet surprisingly light weight with a comfortable ergonomically upholstered handle. Two sizes are available: a compact 36 cm (14') width (OM-CP-ALUCASE-14) and large 47 cm (18') width (OM-CP-ALUCASE-18), both featuring an egg crate foam lined lid and keyed locks.

The OM-CP-IFC406 is a multiplexer data logger interface for compatible OM-CP Series data loggers. The OM-CP-IFC406 allows up to six data loggers to be connected into one interface. Up to three OM-CP-IFC406 units may be daisy-chained together to communicate with a total of 18 data loggers through one USB port. To connect multiple OM-CP-IFC406 multiplexer interfaces together, simply join the units side by side, making sure the spring pin contacts are connected and magnetically joined.

Specifications
Temperature Sensor: Pt100 RTD probe with M12 connector (probe sold separately)
Measurement Range: 18 to 400 Ω; -200 to 850°C (-328 to 1562°F) (probe dependent)
Temperature Resolution: 0.0001 Ω; 0.01°C (0.018°F) (probe dependent)
Calibrated Accuracy: ±0.015 Ω; ±0.05°C (±0.09°F) (probe dependent)
Calibrated Accuracy Range: 18 to 200 Ω; -200 to 265°C (-328 to 509°F)
Connector Type: M12 female, 4-pin
Reading Rate: 4 readings per second up to 1 reading every 24 hours
Memory: 43,690 readings
Start Modes:
    • Software programmable immediate start
    • Delay start up to 18 months in advance
Stop Modes: Manual or timed (specific date and time)
Real Time Recording: May be used with PC to monitor and record data in real time
Password Protection: An optional password may be programmed into the device to restrict access to configuration options. Data may be read out without the password
Trigger Settings: High and low limits may be set. Once data meets or exceed sets limits, the device will record to memory. Bi-level start and stop triggers can also be programmed. Users can specify the number of readings to take after the device triggers
Readings in Trigger Settings Mode: 18,724 readings
Memory Wrap Around: Yes
Battery Type: 3.6V high-temperature lithium battery included; user replaceable
Battery Life: 2 years typical [1 minute reading rate at 25°C (77°F)]
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Data Format: Date and time stamped °C, °F, °R, K
Time Accuracy: ±1 minute/month at 25°C (77°F)
Computer Interface: OM-CP-IFC400 or OM-CP-IFC406 USB docking station required; 125,000 baud
Operating Environment: -40 to 140°C (-40 to 284°F), 0 to 100% RH non-condensing, 0.002 to 60 psia
Software: XP SP3/Vista/7 and 8 (32-bit and 64-bit)
IP Rating: IP40-logger alone (with no probe connected); the logger will inherit IP rating of the attached probe (up to, and including IP68/IP69K)
Dimensions (Body): 54.5 H x 24.6 mm dia (2.15 x 0.97')
Weight: 85 g (3.0 oz)
Materials (Body): 316 Stainless Steel

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
High Temperature Data Logger With Built-In M12 Connector
$362.00
0 In Stock
SECURE SOFTWARE VALIDATION
$1,582.00
1 In Stock
Accessories
Replacement 3.6V high-temperature lithium battery
$54.70
16 In Stock
Mount/stand for OM-CP-HITEMP140 series data loggers
$45.26
0 In Stock
Aluminum data logger briefcase, 47 x 38.1 cm (18.5 x 15")
$441.86
0 In Stock
Docking station (for single data logger) with USB cable, software and manual
$135.22
4 In Stock
Multiplexer data logger interface (accepts up to 6 data loggers) with USB cable, software and manual
$617.53
6 In Stock

en-US
en
Save Configuration