text.skipToContent text.skipToNavigation

Infrared Thermocouple Data Logger

$380.25

Item# OM-CP-IRTC101A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $380.25
5-9 $361.24
10-24 $353.63
25-49 $338.42
50-99 $330.82
100+ $323.21

In stock

Lead Time ( If not in Stock): 2 weeks

Infrared Thermocouple Data Logger OM-CP-IRTC101A OM-CP-IRTC101A
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 10-Year Battery Life
  • Wide Temperature Range
  • Uses Type K Infrared Thermocouple
  • High Speed Download
  • NIST Traceable Calibration
  • Real-Time Operation
  • Programmable Start/Stop Time
  • Miniature Size
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification
5 Year Warranty

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Inputs
Measurement Type
Input Type
Data Points (Records) / Channel
Max Sampling Rate
Accuracy Rating
Display Type
Form Factor
Certificate
Power Supply Option
Communication
Additional Features


Product Specs

  • Alarm Programmable high and low limits alarm is activated when temperature reaches
  • Maximum Ambient Temperature 70°C (158°F) OM-CP-WATERBOX101A : 80°C (176°F)
  • Minimum Ambient Temperature -18°C (-40°F)

The OM-CP-IRTC101A is a battery powered infrared thermocouple based temperature data logger. It provides nearly instantaneous, non-contact temperature measurements, making it a perfect solution for applications such as surface temperature recording and monitoring moving objects.

The OM-CP-IRTC101A features a 10 year battery life, 1 second reading rate, a multiple start/stop function, ultra-high speed download capability, 500,000 reading storage capacity, optional memory wrap, battery life indicator, optional password protection, programmable high-low alarms and more.

The OM-CP-IRTC101A was designed with our customers in mind. OMEGA offers free firmware upgrades for the life of the product so that data loggers already deployed in the field can grow with new technological developments. Units do not need to be returned to the factory for upgrades. The user can do this from any PC.

This is an all-in-one compact, portable, easy to use device that will measure and record up to 500,000 measurements per channel. The storage medium is non-volatile solid state memory, providing maximum data security even if the battery becomes discharged. The device can be started and stopped directly from your computer and its small size allows it to fit almost anywhere.

The OM-CP-IRTC101A makes data retrieval quick and easy. Simply plug it into an empty COM or USB port and our user-friendly software does the rest.

Specifications
DATA LOGGER INTERNAL TEMPERATURE CHANNEL
Range:
-40 to 80°C (-40 to 176°F)
Temperature Resolution: 0.1°C (0.18°F)
Logger Calibrated Accuracy: ±0.25°C (±0.45°F)
REMOTE CHANNEL
Thermocouple Type:
K (infrared, contact sales for other types)
Thermocouple Connection: Female subminiature (SMP)
Cold Junction Compensation: Automatic, based on internal channel
Maximum Thermocouple Resistance: 3000Ω
Thermocouple Type: K
Range (°C): See To Order chart below
Sensor: ±2.0°C
Field of View: 60° (1:1)
Minimum Spot Size: 8 mm (0.3')
Spectral Response: 6.5 to 14 µ
Reading Rate: 1 reading every 2 seconds to 1 every 12 hours
Memory: 500,000 readings per channel (1,000,000 readings total)
software configurable memory wrap 250,000 readings in multiple start/stop mode
Wrap Around: Yes
Start Modes:
Immediate start
Delay start up to 18 months
Multiple pushbutton start/stop
Stop Modes:
Manual through software
Timed (specific date and time)
Multiple Start/Stop Mode: Start and stop the device multiple times without having
to download data or communicate with a PC
Multiple Start/Stop Mode Activation:
  To Start the Device: Press and hold the pushbutton for 5 seconds,
  the green LED will flash during this time. The device has started logging
  To Stop the Device:
  Press and hold the pushbutton for 5 seconds, the red LED will flash during this time.
  The device has stopped logging.
Real Time Recording: May be used with PC to monitor and record data in real time
Alarm: Programmable high and low limits; alarm is activated when temperature reaches
or exceeds set limits
LED Functionality:
  Green LED Blinks:
10 second rate to indicate logging; 15 second rate to indicate delay start
  Red LED Blinks: 10 second rate to indicate low battery and/or full memory; 1 second rate
  to indicate an alarm condition
Password Protection: An optional password may be programmed into the device to restrict access
to configuration options. Data may be read out without the password.
Battery Type: 3.6V lithium battery included; user replaceable
Battery Life: 10 years typical at a 15 minute reading rate
Data Format: Date and time stamped °C, °F, K, °R, µV, mV, V
Time Accuracy: ±1 minute/month (at 20°C, stand alone data logging)
Computer Interface: USB (interface cable required); 115,200 baud
Software: XP SP3/Vista/7 and 8 (32 and 64-bit)
Operating Environment: -18 to 70°C (-40 to 158°F)
Dimensions: 36 x 56 x 16 mm (1.4 x 2.2 x 0.6')
Weight: 24 g (0.9 oz)
Infrared Thermocouple Dimensions: 3.25 L x 1.80 cm Dia. (1.28 x 0.71');
0.9 m (36') PFA coated unshielded stranded wire
OM-CP-WATERBOX101A
Operating Temperature
: -20 to 80ºC (-4 to 176ºF)
IP Rating: IP65
Dimensions: 62 H x 93 W x 25 mm D (2.45 x 3.66 x 0.93')
Material: Anodized aluminum with polycarbonate cover
Weight: 140 g (5 oz)

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 0ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
Replacement 3.6V lithium battery
$16.31
0 In Stock
Maintenance kit for OM-CP-WATERBOX101A
$11.40
7 In Stock
Windows software and 1.8 m (6') USB interface cable
$145.87
0 In Stock
Replacement weatherproof NEMA 4 (IP65) enclosure for data logger
$39.14
4 In Stock

en-US
en
Save Configuration