text.skipToContent text.skipToNavigation

Thermocouple Data Logger with USB Interface

$91.77

Item# OM-EL-USB-TC

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $91.77
5-9 $87.18
10-24 $85.35
25-49 $81.68
50-99 $79.84
100+ $78.00

In stock

Lead Time ( If not in Stock): 7 Days

Thermocouple Data Logger with USB Interface OM-EL-USB-TC OM-EL-USB-TC
Thermocouple Data Logger with USB Interface is rated 4.0 out of 5 by 8.
  • y_2020, m_9, d_20, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_8
  • loc_en_US, sid_OM-EL-USB-TC, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 67ms
  • REVIEWS, PRODUCT
  • Plugs Directly Into USB Port for Easy Setup and Data Download—No USB Cable Required
  • Accepts Type J, K or T Thermocouples
  • 2 User-Programmable Alarm Thresholds
  • Bright Red, Green and Orange LED Indication
  • Low Battery Warning
5 Year Warranty

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Measurements
Input Type
Maximum Samples
Power
Data Interface
Max Sampling Rate


Product Specs

  • Alarm Selectable in software
  • Maximum Ambient Temperature 40°C (104°F)
  • Minimum Ambient Temperature -10°C (14°F)

The OM-EL-USB-TC thermocouple data logger measures and stores over 32,000 temperature readings from either a Type J, Type K or Type T thermocouple which plugs into a miniature female thermocouple receptacle at the base of the unit. The user can easily set up the initial data logging parameters including thermocouple type, logging rate, start-time, high/low alarm settings, logging mode and desired temperature units (°C or °F) and also download the stored data by plugging the module straight into a PC’s USB port and running the easy-to-use Windows software.

Downloaded data can then be graphed, printed and exported to other applications such as Excel. The usb thermocouple data logger is supplied complete with a long-life lithium battery. Data logger status is indicated by flashing red, green and orange LEDs.

This thermocouple data logger can be utilized in a variety of applications ranging from laboratory temperature measurement to in-field testing. Its compact size make it an ideal choice for any portable application.

Specifications
Temperature Measurement Range:
Type J:
-130 to 900°C (-202 to 1652°F)
Type K: -200 to 1300°C (-328 to 2372°F)
Type T: -200 to 350°C (-328 to 662°F)
Resolution: 0.5°C (1°F)
Accuracy: ±1.0°C (±2.0°F)
Thermocouple Connection: Female subminiature thermocouple connector
Temperature Units: °C or °F selectable in software
Memory: 32,000 readings
Logging Interval: 1 sec, 10 sec, 1 min, 5 min, 30 min, 1 hr, 6 hr, 12 hr
(selectable in software)
High/Low Alarms: Selectable in software
Start Date/Time: Selectable in software
Operating Temperature Range: -10 to 40°C (-14 to 104°F)
Visual Indicators (LEDs): 2 LEDs; the first LED flashes orange to indicate a problem
condition with the data logger such as low battery; the second LED indicates alarm status
and flashes green (temperature within limits) or red (temperature out of limits)
Software: Windows® 2000/XP/VISTA/7 (32-bit and 64-bit)
Power: 1/2 AA 3.6 V lithium battery (included)
Battery Life: 6 months (at 25°C and 1 minute logging interval)
Weight: 43 g (1.5 oz)
Dimensions: See PDF

Rated 5 out of 5 by from In the field testing I have purchased about 40 of these for various applications. I used them in our manufacturing to gather information on a cooling system. I have used them taking temperatures of tree bark and air. They come complete and ready to use. With a simple (very easy to use) program (downloaded onto your computer) which sets them up, starts and stops and downloads the data onto your computer. In the field, I wrap the logger in a ziplock bag to protect them from the weather and leave them for weeks at a time collecting data. In every application they have worked flawlessly. Omega gives discounts when ordering in quantity.
Date published: 2016-02-02
Rated 5 out of 5 by from Easy to use, great price point. Easy to setup, use, recover data. Well made and at this cost is expendable for use in questionable environment.
Date published: 2016-09-09
Rated 4 out of 5 by from Used it in a different way Mounted the datalogger to a coupling spinning 3000 rpm to collect temperature data of the inner ring of bearing. This was much more economical than $17K for a telemetry system.
Date published: 2019-02-15
Rated 4 out of 5 by from senior field service rep really great. nice and small and easy to use. the only issue is replacing the batteries. the tab to push down to separate the body is the weak point. this can break and then the 2 pieces will not stay together. a little tape is needed to keep the pieces together
Date published: 2018-09-22
Rated 5 out of 5 by from Simple yet powerful device. We have been using this logger to track the performance of our thermoforming oven for inconsistencies. Easy to set up and use.
Date published: 2018-06-21
Rated 5 out of 5 by from Composite part cure cycle tracking Awesome! Very easy to set up and pull data from so we can track our cure cycles without needing to have a complicated integrated data recorder system in our big oven.
Date published: 2020-08-02
Rated 3 out of 5 by from Resolution The resolution is only 0.5 C. I was wondering if you have the one with 0.1 C.
Date published: 2020-07-15
Rated 1 out of 5 by from Not a durable device.. This device is too flimsy and snap of the battery compartment did not close properly. The data out put is also not good. Returned it.
Date published: 2020-06-28
  • y_2020, m_9, d_20, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_8
  • loc_en_US, sid_OM-EL-USB-TC, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 10ms
  • REVIEWS, PRODUCT

Is the Easy Log software hosted online anywhere for people who cannot download new software to their computer?

Asked by: Ginette
Thank you for your question. If your pc is on a company network than you require permission from your company. If you tried link for software from product page than your company is blocking.
Answered by: Raptor
Date published: 2020-08-12

Does this logger and/or the thermocouple come with a calibration certificate? Is it calibratable or can you recommend one that is?

Asked by: Fishy
Thank you for your question. The logger is supplied with a Cal-1 (cert of conformance) and cannot be calibrated by the user. Please see OM-CP-TC101A which is supplied with a cert with points and user can calibrate provided they have the proper equipment to do so. Please note if you purchase the Om-cp logger you will be required to purchase OM-CP-IFC200 ( software and cable) to configure the logger. https://www.omega.com/en-us/control-and-monitoring-devices/data-loggers/om-cp-tc101a-series/p/OM-CP-TC101A?searchterm=om-cp-tc101a
Answered by: sparkvp
Date published: 2020-04-17

Are any of your USB-based thermocouple data loggers compatible with a Mac computer running macOS 10.13.6?

Asked by: Kiln_Guy
All of our data loggers use Windows bases software applications we do not offer any loggers compatible with MAC operating systems.
Answered by: cwengineer3
Date published: 2019-11-08

Does this data logger come with the thermocouple connector shown in the picture?

Asked by: Mike1410
Hello Mike Each data logger is supplied with a Type K thermocouple sensor with the connector, protective cap/mounting bracket and a battery pre-installed.
Answered by: JA Engineer
Date published: 2019-09-17
  • y_2020, m_9, d_20, h_15CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.12
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_OM-EL-USB-TC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 30ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration