Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

DIN Rail Mounted Multi-Functional Digital Timer

$120.89

Item# AU-AMT12-S1

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $120.89
5-9 $114.85
10-24 $112.43
25-49 $107.59
50-99 $105.17
100+ $102.76

In stock

Lead Time (If not in stock): 11 weeks
DIN Rail Mounted Multi-Functional Digital Timer AU-AMT12-S1 AU-AMT12-S1
  • Multifunctional Timer (8 or 18 Functions)
  • Universal Voltage 24 to 265 Vac/Vdc
  • Wide Time Range: 0.1 Seconds to 999 Hours
  • 3 Digit LCD Display for Preset Time and Run Time

AU-AMT12-S1 Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Alarm Output
Additonal Features
Measurement Type
Input Type
Number of Inputs
Form Factor
Display Type
Max Sampling Rate
Retransmission Output
Supply Voltage Type


The AU-AMT Series of DIN rail mountable digital multi-timers includes four models featuring 8 or 18 timer functions to offer highest flexibility in controlling operations. The time range is adjustable from 0.1 second to 999 hours. An LCD display shows current run time information.

Specifications
Supply Voltage: 24 to 265 Vac/Vdc (50, 60Hz)
Power Consumption: 10 VA maximum
Timing Range: 0.1 second to 999 hours
Reset Time: 200 ms maximum
Repeat Accuracy: ±0.5%
Output Contact Rating: 8A @ 240 Vac/24 Vdc (resistive)
Electrical Life: 10,000 switching cycles
Mechanical Life: 2,000,000 switching cycles
Operating Temperature: -10 to 55°C (14 to 131°F)
Storage Temperature: -20 to 65°C (-4 to 149°F)
Weight: 85 g (0.14 lb)
Protection Enclosure: IP30
Protection Terminals: IP20
Torque: 0.40 Nm (3.5 lb/inch)
Terminal Wire Size: 0.3 to 2.5 mm² (22-14 AWG)
loading all models
loading all reviews
Rated 5 out of 5 by from Great timer, documentation hard to find This timer is a great value, especially for the price. Easy to install and program. But if I ever lose the one sheet instructions, programming will be difficult. Have been unable to find programming instructions online.
Date published: 2016-08-11
Rated 4 out of 5 by from Good product but order processing slow. I bought this timer to be used as part of an industrial machine control. It functions as expected and offers a very flexible but simple setup. It is also very durable if its specs are respected. The only reason for 4 stars is the length of time it took to process the order before shipment. When I placed the order the web site said it was in stock but it did not ship out until 6 days later.
Date published: 2017-08-30
Rated 5 out of 5 by from Great features and options for the money! Great features and options for the money! Has more options than I need.
Date published: 2016-11-10
  • y_2024, m_4, d_17, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_AU-AMT12-S1, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
loading all QA

Looking for a 120v relay timer with a time delay on and timer to off function with 2 NO contacts. Is this model capable of that? If not do you have any products that are?

Asked by: jcole
Hi jcole, Thank you for the inquiry. Your are asking for 2 time settings. This unit has only 1 time setting. For the 2 time setting please consider the PTC-21; https://www.omega.com/en-us/control-monitoring/meters/timers/p/PTC-20 Best regards, OMEGA
Answered by: NorwalkAE_RS
Date published: 2021-01-06

Can you provide a part number for the relay needed between A1 and B1?

Asked by: markmark10
Thank you for contacting Omega. Concerning your inquiry, terminals A1 & B1 represent the trigger input for the timer. There is no special relay required for this. You can also use a push-button as well for the input. Please contact our Tech Support if you have any further questions.
Answered by: Jane
Date published: 2019-05-17

I need a run time clock to see the cumulative run time of my 240 VAC well pump (in a 24 hour period or 7 day period). In other words the timer should record and display the cumulative time when the pump is on. I do not need any relay outputs, only display

Asked by: Savi
Thank you for your question. The timer does not have this option.
Answered by: Application Engineer PV
Date published: 2023-03-28
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_AU-AMT12-S1, prod, sort_[SortEntry(order=NUM_ANSWERS, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
en-US
en
Save Configuration