text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

1/8 DIN Thermocouple and RTD Panel Meter with Large, Selectable Color Display

Item# DP25B-E-DC26/56-R


1/8 DIN Thermocouple and RTD Panel Meter with Large, Selectable Color Display DP25B-E-DC26/56-R DP25B-E-DC26/56-R
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 139ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 5-Year Warranty
  • 4-Digit Three Color (Red, Green, Amber) Programmable LED Display
  • Built-In Excitation
  • Scaling in Wide Range of Engineering Units
  • Analog Output Optional
  • Dual Relays Optional
  • Peak Memory
  • Tare Button

Product info

Measure Type
Temperature, Process and Strain
Input Type
Process Voltage and Current
Number of Inputs
1
DIN Size
1/8 DIN
Display Type
4 Digit Single Display
Number of Output
2
Output Type
Dual 5 A relays
Max Sampling Rate
3 Hz
Supply Voltage Type
DC
Supply Voltage
26 to 56 Volts
Communications Protocol
Not Applicable
Accuracy Rating
Good
Other Features
Not Applicable

Product Specs

  • Analog Current Input Ranges 0 to 20 mA
  • Alarm Output Types Yes
  • Maximum Ambient Humidity 90%
  • Maximum Storage Temperature 85 {C} (185 {F})
  • Minimum Storage Temperature -40 {C} (-40 {F})
  • Power 8 or 11 W
  • RTD Connection 2

Description

The DP25B process meter accepts a wide variety of DC voltage and current inputs to cover any typical process application. Standard features include a full 4-digit three color (Red, Green, & Amber) programmable LED display, easy front panel scaling to virtually any engineering units, selectable excitation of four voltages to work with most transducers and transmitters, front panel and remote tare function for weighing applications, and a hardware lockout to prevent unauthorized changes in setup. The meter also has the ability to change display brightness from high, medium and low. Four full digits and simplified scaling via the front-panel pushbuttons make it easy to set the display to read in any engineering units. All these standard features add up to an instrument with powerful capabilities at an extremely affordable price.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 156ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

en-US
en
Save Configuration