text.skipToContent text.skipToNavigation

Our response to COVID-19 and how remote monitoring can help #remotetogether.

Circular Chart Recorders, Microprocesser-Based

$2,769.00

Item# CT9111

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,769.00
5-9 $2,630.55
10-24 $2,575.17
25-49 $2,464.41
50-99 $2,409.03
100+ $2,353.65

In stock

Lead Time ( If not in Stock): 5 weeks

Circular Chart Recorders, Microprocesser-Based CT9111 CT9111
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 1-, 2-, 3- or 4-Pen Version
  • Programmable for 254, 280, 305 mm (10, 11 or 12") Charts
  • Accepts Thermocouple, RTD, V, mV, mA or Switch Signals
  • 40 Character Display
  • Up 4 Alarms per Variable
  • 16 Profiles

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Channels
Measurement Type
Measurement Range
Chart Time
Battery Back-up
Additional Features

Product Specs

  • Accuracy Value ±0.1% of 20 mA span
  • Alarm Notes Hysteresis: Fully adjustable
  • Alarm Type Process high or low
  • Analog Voltage Input Ranges To 25 mV
  • Battery Backup 5 years minimum
  • Chart Accuracy 0.2 minutes for 24 hours
  • Chart Drive DC stepper motor
  • Chart Rotation Accuracy 0.2 minutes for 24 hours
  • Enclosure Material Gasketed cover
  • Chart Speed 6 to 9999 hours per revolution
  • Display Area Height 5 mm
  • Form Factor Panel Mount
  • Hybrid Display Yes
  • Maximum Ambient Temperature 50 {C} (122 {F})
  • Maximum Ambient Humidity 90% RH Non-Condensing
  • Maximum Storage Temperature 65 {C} (149 {F})
  • Minimum Ambient Temperature 0 {C} (32 {F})
  • Minimum Ambient Humidity 10% RH
  • Power 60 VA max
  • Recorder Type Circular
  • Relay Type SPDT contacts rated 5 A resistive @ 115 Vac
  • Resolution 12 bits based on 0 to 25.6 mA span
  • RTD Types Supported 100 Ω platinum with 385 curve 2- or 3-wire

The CT9000 microprocessor-based circular recorder offers one to four trends with one color per channel. The latter allows future trend addition upgrades and improves chart annotation of times, dates, scale values, trend line tags, and user configurable real time actuated chart messages. The instrument can have up to eight inputs. Some inputs do not have to be associated with the trend pens, i.e. display only. Up to four process values can be displayed on the 40-character vacuum fluorescent display at one time (2 lines of 20 characters each). Full English prompts allow easy configuration of the unit. Using proven dotting head print technology, there is no time difference on the chart between trend lines. This feature, along with the straight radial time line (compared to the curved lines on other recorders) allows for more accurate reading of data. The unit uses plain paper charts with pre-printed rings to further enhance readability and provide better long-term storage.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Accessories
$100.98
0 In Stock
Accessories
$88.38
16 In Stock
Accessories
$80.92
3 In Stock
Circular Chart Recorders, Microprocesser-Based
$28.67
9 In Stock
Circular Chart Recorders, Microprocesser-Based
$36.96
0 In Stock
Circular Chart Recorders, Microprocesser-Based
$71.88
0 In Stock
Circular Chart Recorders, Microprocesser-Based
$32.22
0 In Stock

en-US
en
Save Configuration