text.skipToContent text.skipToNavigation

Portable/Wireless Universal Circular Chart SUPERECORDER™

$1,217.85

Item# CTXL-TRH-W

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $1,217.85
5-9 $1,156.96
10-24 $1,132.60
25-49 $1,083.89
50-99 $1,059.53
100+ $1,035.17

In stock

Lead Time ( If not in Stock): 4 weeks

Portable/Wireless Universal Circular Chart SUPERECORDER™ CTXL-TRH-W CTXL-TRH-W
Portable/Wireless Universal Circular Chart SUPERECORDER is rated 3.0 out of 5 by 3.
  • y_2020, m_7, d_6, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.10
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_CTXL-TRH-W, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • CTXL-TRH: Temperature & Relative Humidity with Wired Probe
  • CTXL-TRH-W-W9: Temperature & Relative Humidity with Wireless Probe
  • CTXL-DPR: Dual Process Input (Voltage or Current)
  • CTXL-DTC: Dual Thermocouple Input, J, K or T type programmable from PC
  • CTXL-PH: pH & RTD Temperature
  • Available in Computer Room White or Charcoal Gray
  • Large, 200 mm (8") Scale
  • 1, 7 or 32 Day Recording
  • Easy to Read Dual Channel Backlit LCD Readout
  • Convenient Front Panel Programming/Operation
  • Monitors Min/Max/Avg Values
  • High/Low Audible/Visual Alarms
  • Dual High Alarm Relays, Dual Low Alarm Voltage Outputs
  • Double Sided Charts with Magnetic Mount Hub
  • Benchtop or Wall Mount with Built-in Chart Lights
  • Powered by 4 D Batteries or Universal AC Adaptor
  • CTXL-PR / CTXL-PT: optional wireless receiver and transmitter to retrofit a CTXL-TRH unit
  • Free Windows Based Data Logging Software Available Online

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Channels
Measurement Type
Measurement Range
Chart Time
Number of Alarm Relays
Battery Back-up
Additional Features


Product Specs

  • Accuracy Value ±1.0% FS
  • Battery Backup Holds clock information for 14 days when main power is removed
  • Chart Accuracy ±4% RH
  • Form Factor Chart Recorder
  • Maximum Ambient Humidity 98% RH
  • Recorder Type Circular

Starting from May 1st 2018, CTXL-G Grey Color Models has been discontinued. As an identical functional and performance substitute, please check out the CTXL-W White Color Models for details.

The CTXL Series circular chart recorders from OMEGA combine form and function in an easy to use two-channel circular chart recorder with a large, 200 mm (8") diameter chart, and dual channel LCD readout. The CTXL recorder is offered in 5 models, Ambient Temperature and Relative Humidity, Wireless Temperature/ Relative Humidity with an RF range of 90m (300 ft) line of sight maximum, dual thermocouple (J,K,T), dual process (1 V, 5 V, 10 V, or 0/4 to 20 mA), or pH/ RTD temperature.

The CTXL has a custom LCD readout that displays the current values of both channels, and can indicate the min, max or average input values as well. The display also indicates the chart speed (1, 7 or 32 day), battery status, high and low alarm indication, keypad lockout status, and battery life.

Additional features of the CTXL include dual relays with contact closures for high alarms, and dual voltage outputs for low alarms to drive external relays. A built-in audible buzzer also informs the user of an alarm condition. A hidden key (White Box) can lockout unauthorized access to the front keypad, preventing changes to the recorder settings.

The CTXL features a rugged, ABS enclosure, suitable for industrial environments, but it’s also intended to fit right in to other environments, such as museums, art galleries, computer rooms, labs, clean rooms, even hospitals. The CTXL is designed for both benchtop and wall mount operation a convenient base rotates out of the way, and is hidden by a decorative foot cover for wall mount use.

Each unit comes complete with 120 assorted double-sided charts, 2 pen sets, extra chart light, universal ac adaptor (110 to 240 Vac, 50/60 Hz), 4 D cell alkaline batteries, RS232 cable and adaptor, wall mounting kit, and quick start manual. CTXL-TRH models are also supplied with sensor probe and clip, and 1.8 m (6') probe extension cable.

Rated 2 out of 5 by from Failed shortly after arrival We purchased this unit to monitor the pH of an effluent stream at our facility. The unit was connected to the system and within minutes after connecting it, the unit failed and would not log the value. We will be sending the unit back for warranty coverage and identification of the issue. Another unit was sourced from a different company since Omega had a 3 week lead time on a 2nd unit. Installation of the other unit went without a problem so we are pointing to a failure of the device at this time
Date published: 2016-07-26
Rated 3 out of 5 by from Simple Unit I am utilizing this unit with a Digital Monitoring system to the front end off the PH Cell, It seems to work fine, It just not as easy to adjust the off sets as the older unit was, No Needle Displacement adjustment, I am actually reading appx 5 percent higher than the Digital unit, and since the signal off the Cell is basically just sent down the line to this chart recorder I am stuck with my output reading. I would imagine if this were a stand alone unit that it would be pretty simple to correct this issue.
Date published: 2018-01-19
Rated 4 out of 5 by from Less drifting in temperature andhumidity over time We've been replacing our aging Omega chart recorders from the previous that I believe is from early 2000 (if not older). Functionality wise, it hasn't changed other than being able to program the unit with ease. The older units had a single line LCD that you had to physically switch between the temp & humidity to read the values. We've noticed this new CTXL unit rarely drifts in value when we calibrate with our NIST traceable calibration tool on a monthly basis. The LCD is bright enough and also the new LED lights for the paper is brighter as well. Overall we've been very happy with the upgrade.
Date published: 2017-09-22
  • y_2020, m_7, d_6, h_15
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.10
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_3
  • loc_en_US, sid_CTXL-TRH-W, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 0ms
  • REVIEWS, PRODUCT

Does this come with calibration certs?

Asked by: WillieH
Hi WillieH Thank you for the inquiry. NIST cert is optional. A certificate of conformance will be included with confirmation of order. Best regards OMEGA
Answered by: NorwalkAE
Date published: 2020-06-14
  • y_2020, m_7, d_6, h_15CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.10
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CTXL-TRH-W, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
Portable/Wireless Universal Circular Chart SUPERECORDER™
$372.76
9 In Stock
Portable/Wireless Universal Circular Chart SUPERECORDER™
$34.88
0 In Stock
Portable/Wireless Universal Circular Chart SUPERECORDER™
$55.48
8 In Stock
Portable/Wireless Universal Circular Chart SUPERECORDER™
$26.65
19 In Stock
Portable/Wireless Universal Circular Chart SUPERECORDER™
$25.14
0 In Stock
Portable/Wireless Universal Circular Chart SUPERECORDER™
$22.22
8 In Stock
Portable/Wireless Universal Circular Chart SUPERECORDER™
$32.37
349 In Stock
Portable/Wireless Universal Circular Chart SUPERECORDER™
$25.14
92 In Stock
Temperature/RH Chart Paper
$25.14
99 In Stock
Portable/Wireless Universal Circular Chart SUPERECORDER™
$25.14
10 In Stock
Portable/Wireless Universal Circular Chart SUPERECORDER™
$25.14
51 In Stock
Portable/Wireless Universal Circular Chart SUPERECORDER™
$24.60
303 In Stock
Portable/Wireless Universal Circular Chart SUPERECORDER™
$22.66
6 In Stock
Portable/Wireless Universal Circular Chart SUPERECORDER™
$22.66
27 In Stock
Portable/Wireless Universal Circular Chart SUPERECORDER™
$24.82
0 In Stock
Portable/Wireless Universal Circular Chart SUPERECORDER™
$22.66
15 In Stock
Portable/Wireless Universal Circular Chart SUPERECORDER™
$24.82
0 In Stock
Portable/Wireless Universal Circular Chart SUPERECORDER™
$24.82
0 In Stock
Portable/Wireless Universal Circular Chart SUPERECORDER™
$24.82
0 In Stock
Portable/Wireless Universal Circular Chart SUPERECORDER™
$24.82
0 In Stock
Portable/Wireless Universal Circular Chart SUPERECORDER™
$24.82
165 In Stock
Portable/Wireless Universal Circular Chart SUPERECORDER™
$24.82
0 In Stock
Portable/Wireless Universal Circular Chart SUPERECORDER™
$24.82
0 In Stock
Portable/Wireless Universal Circular Chart SUPERECORDER™
$24.82
65 In Stock
Portable/Wireless Universal Circular Chart SUPERECORDER™
$24.82
267 In Stock
Portable/Wireless Universal Circular Chart SUPERECORDER™
$24.82
84 In Stock
Portable/Wireless Universal Circular Chart SUPERECORDER™
$24.82
0 In Stock
Portable/Wireless Universal Circular Chart SUPERECORDER™
$43.04
59 In Stock
Accessories
6 ft. (2 meter) remote sensor cable
$20.80
167 In Stock
1.8 m (6') analog cable, stripped leads
$20.80
2 In Stock
Universal 9 Vdc adaptor, 100 to 240 Vac
$28.38
846 In Stock
Calibration kit
$90.50
13 In Stock
General purpose pH laboratory electrode
$70.48
0 In Stock
R232 Cable
$16.85
0 In Stock
Heavy duty pH Electrode with 100 ω RTD sensor
$227.69
0 In Stock

en-US
en
Save Configuration