text.skipToContent text.skipToNavigation

Our response to COVID-19 and how remote monitoring can help #remotetogether.

Hybrid Chart Recorder, 250 mm (10")

$6,531.00

Item# RD5110

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $6,531.00
5-9 $6,204.45
10-24 $6,073.83
25-49 $5,812.59
50-99 $5,681.97
100+ $5,551.35

In stock

Lead Time ( If not in Stock): 10 weeks

Hybrid Chart Recorder, 250 mm (10") RD5110 RD5110
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • High Speed Scanning at 36 Points/Sec and High-Speed Recording
  • High Accuracy of 0.05%
  • Various Industrial Values Can be Measured at the Same Time with Selectable Ranges
  • Superior Ease of Operation
  • Engineering Port is Provided (USB)
  • Anti-Noise Countermeasures
  • Communication Interfaces are Available
  • Recording and Calculation of Data Communication Input

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Number of Channels
Measurement Type
Measurement Range
Chart Time
Number of Alarm Relays
Additional Features

Product Specs

  • Alarm Type High limit
  • Enclosure Material Door (Frame): ABS resinFront Panel: Soda glassBack Case: Normal steel
  • Chart Speed 1 to 1500 mm/H [in 1 mm/H steps]
  • Display Area Height 149.8 W x 57.4 mm H (5.8 W x 2.25 in H)
  • Form Factor Panel mounting
  • Hybrid Display Yes
  • Maximum Ambient Temperature 60 {C} (140 {F})
  • Maximum Ambient Humidity 90% RH
  • Minimum Ambient Temperature -20 {C} (-4 {F})
  • Minimum Ambient Humidity 5% RH
  • Power 100 VA
  • Recorder Type Vertical
  • Resolution Approx. 1/40
  • RTD Types Supported Pt100

RD5100 series chart recorders are 250 mm (10") hybrid recorders with multi-range input. Innovative design high performance recorder provides high accuracy, ±0.05% high speed scanning, 0.1 second for 36 points and high speed recording, 1 line in 3 seconds. Simple operational keys and PC setting functions drastically improved usability of recording system.

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getReviews, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getContent, 1ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Hybrid Chart Recorder, 250 mm (10")
$248.08
1 In Stock
Accessories
ZAILA data analysis software
$117.63
3 In Stock
Z-fold chart paper 250 mm x 20 m (9.8" x 65.6'), case of 15
$362.00
1 In Stock
Data acquisition software
$303.44
1 In Stock
Parameter programming software
$303.44
1 In Stock

en-US
en
Save Configuration