text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Networkable Paperless Data Acquisition System

$2,733.00

Item# RD8306

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $2,733.00
5-9 $2,596.35
10-24 $2,541.69
25-49 $2,432.37
50-99 $2,377.71
100+ $2,323.05

In stock

Lead Time ( If not in Stock): 7 Days

Networkable Paperless Data Acquisition System RD8306 RD8306
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 113ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • 6 or 12 Universal Inputs
  • Up to 4 Pulse/Frequency Inputs
  • 6 or 12 Relay Outputs
  • Networkable Using Standard Ethernet Port
  • 21 CFR Part 11
  • 24V Transmitter Power Supply
  • NEMA 4 (IP65) Compliant
  • Locking Media Access Door
  • Onboard Media Drives: CompactFlash, USB (Memory Stick, External Drive, etc.), Smart Digital (SD)
  • Touch Screen Control
  • Direct on Screen Chart Annotation with Integral Stylus
  • Infrared Port
  • Built in OPC Server
  • Built in E-mail Client
  • Shallow Installation Depth 165 mm (6.5")

Product info

Number of Inputs
6
Measurement Type
Universal
Form Factor
1/2 DIN Panel Mount
Display Size
142 mm (5.6 in)
Max Sample Rate
10 Hz
Number of Alarms Relays
0
Triggers
2
Communication Protocol
Ethernet
Power
AC, Battery Back-up
Additional Features
512 MB Internal Memory

Product Specs

  • Analog Voltage Input Ranges ±125 mV
  • Common Mode Rejection Ratio <100 dB
  • Analog Current Input Ranges 4 to 20 mA
  • Display Color Multi
  • Display Resolution 320 W x 240 H pixels
  • Display Type Color CCFL backlit active matrix TFT liquid crystal display
  • Form Factor Wall Mount
  • Inter-channel Isolation 350 Vdc or RMS AC
  • Measurement Type Thermocouple
  • RTD Connection 2 or 3 wire connection
  • RTD Types Supported 100 Ω Plt 385
  • Power 35 VA max optional
  • Sampling Rate User programmable from 10 samples per second to 1 sample every 24 hours
  • Supply Voltage 100 to 240 Vac
  • Thermocouple (Per ITS90) Resolution 0.1°C

The RD8300 is the most advanced paperless recording system available. It incorporates the latest in measurement, communication, interface and processing technologies to deliver unmatched performance for your data acquisition application. The RD8300 series utilizes a high contrast 142 mm (5.6') color Active Matrix TFT LCD display with a rugged touch screen. Use a finger or the onboard stylus, if you prefer, to perform data entry and system navigation. The front panel is also fully compliant to IP65 for use in dusty or wet areas. An intuitive icon driven menu system guides the user through easy to follow setup and control screens. The display builder feature makes setting up custom screens extremely simple. Design up to 50 custom displays containing various combinations of indicator types such as horizontal and vertical bar graphs, large and small digital indicators and horizontal or vertical trends. On-screen help is available throughout the menu system to assist you during setup and use.

When it comes to storing data, the RD8300 is extremely flexible. Data can be stored to the non-volatile internal flash RAM or any of the available storage drives including CompactFlash and USB provided there is media present.

Programmable record start and stop times allow the user to start and stop recording at predetermined intervals. Data may also be stored to a remote PC via Ethernet using the optional Exhibitor Software. In addition, the built in OPC Server allows any OPC compliant software client to connect to, communicate with and retrieve data. The RD8300 utilizes many layers of security to protect the integrity of your stored data. All data is stored in an encrypted binary format which prevents data tampering and maximizes compression. The front access media door is lockable to prevent unauthorized access to the internal removable storage media. There are 3 levels of password protection to prevent unauthorized entry into critical recorder function menus. To ensure that data files are completely error free the RD8300 has a built-in rechargeable Nickel Metal Hydride battery backup system that constantly monitors the incoming power source. In the event of a power loss or power dip, the RD8300 seamlessly switches over to the internal power and begins a safe and controlled system shutdown. When power is restored the recorder immediately returns to the last state of operation. This guarantees that data files will never be corrupted by unexpected power conditions.

Powerful Math Package The onboard math package is extremely powerful. It allows the user to input complex polynomial equations using constants, custom functions and variable inputs obtained from live channels. The resultant information can be displayed and recorded as a real time channel. Using the intuitive calculated channel setup menu the user enters in the formula and can perform a test to make sure the formula is accurate.

Unique Sounds Unique .wav files may be uploaded and played through the internal speaker to alert of specific types of alarms. Use any .wav file, even customize your own spoken word announcements. In areas where there is a high level of ambient noise the alarm .wav files can be output to a P.A. system or amplified speakers via the rear mounted audio connector. Each alarm setpoint can have a unique sound file associated with it. In the alarm setup menu simply select the .wav file you want to play when the alarm is active.

Remote Control The remote control feature extends the graphic user interface of the RD8300 Series directly onto your local PC. Use remote control and your desktop PC’s mouse and keyboard to view real time data, change settings, start and stop recording or virtually anything else you can do with the recorders touch screen. Across the plant or across the planet, remote control empowers you with virtual presence.

Using the record setup menu, the user can select which channels to record, the sample storage rate, whether to record alarms and/or events, and the start/stop time and date for the record session. The location of the data file is selected in this menu along with the data file name. The user can also configure the unit to start or stop recording on an alarm level or an externally triggered input.

Media Storage Locations
Front Accessible (Lockable): CompactFlash, USB host (for memory stick)
Rear Accessible: USB host, Ethernet
Internal: 512 MB standard (larger sizes available)

Exhibitor Software Network Overview Exhibitor Software is an extremely powerful set of tools that compliments the RD8300 and other OPC compliant devices. Incorporating functions to simplify data management via searching, reviewing, printing, or exporting historic data, Exhibitor Software allows real-time monitoring and recording independently as well, while historic recording is not affected. Also featured is the OPC Client which enables the user to build custom screens selecting various display elements and data from multiple OPC Servers, including devices other than RD8300’s. (Windows XP/2000 Compatible).

Customizable Real-Time View Use Exhibitors design page features to create custom real time display projects that can be saved and recalled with a click of the mouse. Create bar graphs, digital panel meters, thermometers or trend screens from live data coming from any RD8300 or other OPC compliant device accessible on the network. Using the OPC device manager, Exhibitor allows you to connect to OPC servers anywhere there is a network connection. A user definable list of data is then accessible by the design page, where customized real-time displays are built using the user friendly graphic user interface. To place items, simply point, clicks, and drags. Save your project for future use and the next time it is opened all servers are automatically connected and data will begin displaying immediately. Go one step further, and record real time data to your PC.

Graphical Review The composite graphical view can display all inputs and calculated data from a particular recording session. The user is able to manipulate the graph to make it easy to see interaction between recorded channels, turn channels off and on, change color schemes, expand, compress, zoom, and print. Individual channels can be displayed for detailed analysis. There is a summary function for the individual channels which provides minimum, maximum, averages and time and date for the records. The same analysis tools used for the multi-channel graph are used to scroll through data, zoom, review and expand the single channel graphs.

Tabular Data Review The data table view displays recorded data in tabular format. All recorded information within a file can be viewed or deselected along with time stamps. Using the one click export feature, the table can be exported to Excel™ in its entirety or in portions. The data table and graph can be synchronized so that they are interactive during analysis of records. Double clicking a value in the data table will automatically bring you to the graph page with that value and time highlighted. Move the cursor over the point and detailed information is provided. Also available are separate alarm, event, and memo review screens. Memo review lists all on-screen annotations in a record.

SPECIFICATIONS
Input Resolution: 0.0015% of full scale, 16 bit unless otherwise stated
Input Impedance: >1 MΩ
Input Channels: 6 or 12 direct input plus 6 additional calculated channels
Maximum Input: 50 Vdc
Isolation:
    Channel to Channel: 350 Vdc or RMS AC
    Channel to Chassis: 2000 Vdc or RMS AC
Isolation Category II: Pollution Degree 2
Measurement Rate: 10 times per second on all direct input channels
Common Mode Noise Rejection: >100 dB, 50/60 Hz, filter enabled
Normal Mode Noise Rejection: >50 dB at 50/60 Hz, filter enabled
Math Functions: Fully programmable +, -, x, /, square root, sine, cosine, tangent, log, totalization, powers, averages, conditional logic; AND, NOT, OR, +, >, <, gated timers; can use live channels in calculation; can define 6 constants and 6 functions per channel Analog Inputs
DC Voltage: ±125 mV, ±250 mV, ±500 mV, ±1.00V, ±3.0V, ±6.0V, ±12.0V, ±24.0V
Accuracy: Ranges to 1V }0.06%, Ranges > 1V ±0.1%
DC Current: 4 to 20 mA, 0 to 20 mA, 10 to 50 mA
Accuracy: ±0.15% using external 50Ω 0.1% 1.4 watt shunt
Thermocouple (Per ITS90):
Resolution: 0.1‹C, thermocouple
burnout detection: automatic Reference Junction Compensation
Accuracy: ±2.5‹C (0 to 50°C)
Data Storage Capacity: Data stored in non-volatile RAM and recorded
automatically to:
Removable Media Types: CompactFlash™Þ or USB drive to 4 GB
Internal Media Type: SD card (secure digital) to 4 GB
File Types: Data files, alarm and event files, configuration files, language files, multiple files of different names on a single disk Display
Type: Color CCFL backlit active matrix TFT liquid crystal display
Size: 142 mm (5.6') diagonal RTD
Base Accuracy: 0.2% or 0.5°C (1°F)
Resolution: 0.1°C, 2 or 3 wire connection; cable compensation to +50 Ω, open and short circuit detection
Resolution: 320 W x 240 H pixels
Interface: Resistive analog touch screen control
Display Builder: Allows user to create custom displays Frequency Inputs (2 or 4 Channels):
Range: 0 to 5000 Hz all channels, 0 to 10,000 Hz 1 channel
Accuracy: 0.005% ±1 digit Recording
Recording Rates: User programmable from 10 samples per second to 1 sample every 24 hours
Data Format: Proprietary encrypted format, user file naming
Display Modes: Graphic trending (vertical or horizontal), bar graphs (vertical or horizontal), digital meter (large or small), alphanumeric alarm and event log
Virtual Chart Speed: Programmable from 10 mm/hr to 10,000 mm/hr (0.5 inch/hour to 600 inches/hour)
Display Windows: Time/date, graphics (bars, large digital, trends) disk status, system status, menu button bar, unit identification, alarms/events Communications
Network: 10/100 Base T Ethernet per 802.3, RJ45 connection
Servers: Webserver supports http and ftp protocols, OPC Modbus over ethernet server
Serial: Isolated RS485/RS232 Modbus® interface (option) Power
Requirements: 100 to 240 Vac, 50/60 Hz; 35 VA max optional ±15%
Power Fail Protection: Programmed parameters stored in non-memory; clock battery backed; internal battery backup provides shutdown and the ability to survive brownouts and short blackouts seconds)
Power Output: Optional isolated 24 Vdc @ 120 mA output Input/Output
Digital I/O: 6 or 12 relay outputs, form A (normally open SPST contacts) rated at 200 Vdc @ 0.5 A max, 2 digital control inputs +5 to +12 Vdc @ 20 mA (optional), control inputs may be used for record start/stop, alarm acknowledge and channel reset functions Safety and Environmental
Operating Range:
    Protection: IP65 when mounted in panel
    Safety: Meets the requirements accordance of EN61010-1 when installed in accordance with the instructions in the manual
    UL and cUL: Pending
    EMC: Meets the requirements of EN61326.2003 and CE directive 89/336/EEC
    Weight: Approximately 3.17 kg (7 lb)

Standard Features

  • 142 mm (5.6') color QVGA TFT LCD display with touch screen and integral stylus
  • CompactFlash drive (front), USB thumb drive port (front)
  • USB master (rear), USB slave (rear), Internal memory
  • Mouse/keyboard connection (rear)
  • Audio: line in, line out, microphone (rear)
  • RJ45 ethernet port (rear)
  • NEMA 4 (IP65) front bezel with locking media drive door

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 124ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Networkable Paperless Data Acquisition System
$268.71
0 In Stock
Mass Flowmeters and Controllers With Or Without Integral Display
$725.60
3 In Stock
Networkable Paperless Data Acquisition System
$59.24
17 In Stock
Networkable Paperless Data Acquisition System
$81.12
0 In Stock
Networkable Paperless Data Acquisition System
$537.42
0 In Stock
Paperless Recorders for 21CFR p.11 compliance statement
$0.35
0 In Stock
Networkable Paperless Data Acquisition System
$15.01
3 In Stock
Networkable Paperless Data Acquisition System
$64.39
0 In Stock
DISCONTINUED - Networkable Paperless Data Acquisition System
$480.00
1 In Stock
Networkable Paperless Data Acquisition System
$64.39
1 In Stock
Paperless Recorders for Compact flash card reader for USB connection
$64.39
0 In Stock
Networkable Paperless Data Acquisition System
$12.88
0 In Stock
Accessories
3 pack of stylus
$14.00
0 In Stock
2 GB compact flash card
$107.49
1 In Stock
Accessories (Sensors)
13 to 100 ml/min water
$318.55
0 In Stock
Heavy duty transition joint probe, type K, Super OMEGACLAD™ XL sheath, 3/16 inch Dia., ungrounded junction, 12 inch length
$43.78
2 In Stock
5-Pack Super fast-response, self-adhesive thermocouple, 3 m (120"), stripped ends
$143.87
62 In Stock
Type T Hermetically sealed tip thermocouple, 1 m (40"), stripped ends
$34.39
20 In Stock
500 psi gage pressure range, cable connection
$269.75
2 In Stock
100 psig high accuracy transducer, 4-20 mA output. cable connection
$634.68
7 In Stock
  • CE Icon CE

en-US
en
Save Configuration