Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Large Displays 4- or 6-Digit, 2.3" and 4" High

Item# LDP-124-F1-R-0

Large Displays 4- or 6-Digit, 2.3" and 4" High LDP-124-F1-R-0 LDP-124-F1-R-0
  • Bright 2.3' (57 mm) or 4' (100 mm) 7-Segment Displays with Minus Sign
  • Red or Green for Easy Viewing
  • Very High Accuracy, 0.1% FS
  • Rugged Aluminum Case Can Be Free Standing, Panel or Wall Mounted


  • Number of Inputs (Date

This product is no longer available. Please see OS550A as a possible alternative or contact our Engineering department for a viable replacement.

The LDP Series large displays have high output red or green displays for easy viewing in most applications. The LDP-12models have 2.3" digits which can be seen from 50' away, and the LDP-14models have 4" digits which can be seen from 200'. The rugged extruded aluminum cases can be either free standing, mounted in a panel or on a flat surface (optional wall mount bracket required).
For Special Options Consult Sales
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration