text.skipToContent text.skipToNavigation

Back To Top

Wireless Transmitters

Omega makes it easy and affordable to create a reliable wireless monitoring system for your operations. Many of our transmitters are weather-resistant and we have models designed to deliver a range of data such as voltage, current, temperature, humidity, barometric pressure, and pH. We even have compact models and transmitters with long-range capabilities. Create a wireless monitoring system that you can rely on for consistent performance. Shop the wireless transmitters at Omega and get the high-quality equipment you need for less.

Alta Wireless Differential Air Pressure Sensors

The ALTA wireless differential pressure sensor measures the pressure difference between two input ports and transmits the measurement to iMonnit. When viewing the sensor fr...

$346.00

Models in Stock
View Full Specifications

Alta Wireless Water Detection Rope Sensors

The ALTA Wireless Water Rope Sensor detects conductive liquids anywhere along the length of the detection rope by using two wires covered with conducting polymer. When wate...

$210.00

Models in Stock
View Full Specifications

Alta Wireless Duct Temperature Sensors

The ALTA Wireless Duct Temperature Sensor uses an NTC type thermistor with UL listed plenum cable to accurately measure temperatures in duct work, while maintaining a seale...

$210.00

Models in Stock
View Full Specifications

Smart Wireless Transmitter for Dual TC/RTD/Process

The XW Series Transmitters provide a wireless interface to a range of analog process signals and precision analog temperature (thermocouple and RTD) sensors. The radio is a...

$245.00

Models in Stock
View Full Specifications

Smart Wireless Transmitter for Digital Probes

The XW Series Transmitters provide a wireless interface to a range of digital probes, digital I/O, and analog process signals. The radio is an IEEE 802.15.4 compliant trans...

$225.00

Models in Stock
View Full Specifications

Miniature Portable Wireless Thermocouple Connector and Data Logger

Description The new MWTC Smart Wireless Connector Series features a compact, battery powered thermocouple connector that can transmit and/or record temperature data back ...

$200.66

Models in Stock
View Full Specifications

Layer N Wireless Environmental Smart Sensor

Layer N SS-001 Smart Sensors utilize precision internal sensing elements to accurately measure environmental conditions for a wide range of applications. Long Range The ...

$95.00

Models in Stock
View Full Specifications

Alta Wireless Ambient Temperature Sensors

The ALTA wireless temperature sensors use a thermistor to accurately measure temperatures. These sensors are perfect for monitoring ambient temperatures around the sensors ...

$175.00

Models in Stock
View Full Specifications

Alta Wireless 0 to 500 VAC Voltage Meters

ALTA wireless voltage meters are capable of measuring the voltage off another device, battery, or sensor. This sensor is capable of measuring voltage up to 500 VDC by conne...

$185.00

Models in Stock
View Full Specifications

Alta Wireless 20 and 150 Amp AC Current Meters

ALTA wireless AC Current Meters measure the RMS current of an alternating current (AC) system using a current transformer (CT) that wraps around the "hot" wire of a...

$150.00

Models in Stock
View Full Specifications

Alta Wireless Water Detection Puck Sensors

The ALTA Wireless Water Detection Puck Sensor detects the presence or non-presence of water. Convenient water tight puck design allows the sensor to be placed anywhere nee...

$110.00

Models in Stock
View Full Specifications

Alta Wireless 0 to 200 VDC Voltage Meters

ALTA wireless voltage meters are capable of measuring the voltage off another device, battery, or sensor. This sensor is capable of measuring voltage up to 200 VDC by conne...

$196.00

Models in Stock
View Full Specifications

Alta Wireless 0 to 20 mA DC Current Meters

ALTA wireless 0-20mA current meters are capable of measuring the current off another device or sensor, up to 20mA (DC), by connecting the leads of the sensor to the positiv...

$100.00

Models in Stock
View Full Specifications

Alta Wireless Open / Closed Detection Sensors

ALTA wireless open/closed sensors provide information on the status of doors, windows, cabinets, etc. Know if a building or area is being accessed when it should not be, or...

$105.00

Models in Stock
View Full Specifications

Alta Wireless Single Input Pulse Count Sensors

ALTA wireless pulse counters can be integrated with a dry contact or mechanical switch to count the number of actuations occurring within a given time frame. Counts the nu...

$120.00

Models in Stock
View Full Specifications

Alta Wireless Low Temperature Sensors

The ALTA wireless low temperature sensors use an RTD to accurately measure temperatures from -200°C to +162°C. Perfect for low temperature critical applications such as...

$177.00

Models in Stock
View Full Specifications

Alta Wireless 0 to 10 VDC Voltage Meters

ALTA wireless voltage meters are capable of measuring the voltage off another device, battery, or sensor. This sensor is capable of measuring voltage up to 10 VDC by connec...

$115.00

Models in Stock
View Full Specifications

Alta Wireless Light Level Meters

ALTA wireless light meters measure the intensity of light in lux (luminescence/unit area), from 0 – 83,000 lux (indoor range). Perfect for light sensitive applications like...

$135.00

Models in Stock
View Full Specifications

IP67 Wireless Temperature Data Logger for Meat

Omega’s OM-CP-RFOT-A is the most advanced wireless temperature data logger in the meat industry today. The OM-CP-RFOT-A’s rugged design, equipped with a flexible piercing p...

$579.57

Models in Stock
View Full Specifications

Wireless RTD Probe/Transmitter Assembly for Use in Sanitary Applications

Description The OMEGA RTD-to Wireless Connector/Converter System features stand-alone, compact,battery-powered RTD connectors that transmit their readings back to a host...

$341.34

Available
in 3 weeks
View Full Specifications
en-US
en
Save Configuration