text.skipToContent text.skipToNavigation

ALTA Ethernet Gateway v4 w/POE (900 MHz)

$240.00

Item# MNG2-9-EGW-CCE-POE

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $240.00
5-9 $228.00
10-24 $223.20
25-49 $213.60
50-99 $208.80
100-199 $204.00
200+ $276.00

In stock

Lead Time ( If not in Stock): 3 weeks

ALTA Ethernet Gateway v4 w/POE (900 MHz) MNG2-9-EGW-CCE-POE MNG2-9-EGW-CCE-POE
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Receive Data from Up to 100 ALTA Wireless Sensors
  • Connects to PC or Bridge using 10/100 Ethernet Transmission
  • Available in 915 MHz for USA Canada or 868 MHz for Europe
  • True Plug & Play, No Hassles for Internet Configuration Set-up
  • Power Over Etherent (POE) Models Available

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Function
Output Type
Maximum Devices Supported
Radio Frequency Compatibility
Encryption
Features


Product Specs

Monnit’s ALTA Ethernet Gateway 4 allows your Monnit Wireless Sensors to communicate with the iMonnit®. Online Wireless Sensor Monitoring and Notification System without the need for a PC. Simply provide power and plug the gateway into an open ethernet network port with an internet connection. It will then automatically connect with our online servers, providing the perfect solution for commercial locations where there is an active internet connection. The Power-Over-Ethernet option features modified gateway hardware allowing it to be powered through the Ethernet port. Does not include POE Power Injector.

ALTA Ethernet Wireless Gateway Features

  • Wireless range of 1,200+ feet through 12+ walls
  • Frequency Hopping Spread Spectrum (FHSS) For Improved interference immunity
  • Encrypt-RF® Data Security (Diffie-Hellman Key Exchange AES-128 CBC for sensor data messages)
  • 15,000 sensor message memory for data assurance through power / RF connection outages
  • Over the air updates (future proof)
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
iMonnit Premier Software for Monnit Alta Wireless Sensors Networks
$39.00
0 In Stock
iMonnit Premiere S/W, 26-50 sensors
$149.00
0 In Stock
iMonnit Premiere S/W, 13-25 sensors
$99.00
0 In Stock
iMonnit Premiere S/W, 6-12 sensors
$59.00
0 In Stock
iMonnit Premiere S/W, 51-100 sensors
$199.00
0 In Stock
iMonnit Premiere S/W, 251-500 sensors
$1,199.00
0 In Stock
iMonnit Premiere S/W, 500-999 sensors
$2,199.00
0 In Stock
iMonnit Premiere S/W, 101-250 sensors
$599.00
0 In Stock
iMonnit Enterprise Software for Monnit Alta Wireless Sensor Networks
$4,495.00
0 In Stock
iMonnit Enterprise S/W, 250 Sensor License
$599.00
0 In Stock

en-US
en
Save Configuration