text.skipToContent text.skipToNavigation

Our response to COVID-19 and how remote monitoring can help #remotetogether.

MW Series Wireless Receivers

$137.82

Item# MWTC-REC5-915

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $137.82
5-9 $130.93
10-24 $128.17
25-49 $122.66
50-99 $119.90
100-499 $117.15
500+ $98.44

In stock

Lead Time ( If not in Stock): 2 weeks

MW Series Wireless Receivers MWTC-REC5-915 MWTC-REC5-915
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 1ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Supports Up to 48 MW Series Wireless Transmitters
  • MWTC-REC1 with 6 ft Cable Shown in Main Picture
  • MWTC-REC5 is a Dongle That Plugs Directly into a USB Port
  • USB Connection to PC and Powered by That Connection

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Function
Output Type
Maximum Devices Supported
Radio Frequency Compatibility
Features

Product Specs

The MWTC-REC wireless receivers support up to 48 MWTC miniature sensor / transmitters. The MWTC-REC1 connects to a PC via a 6 foot USB cable while the MWTC-REC5 is a dongle the size of a flash drive that plugs directly into the USB port of a PC. Both receivers allow you to display, chart, and save data from multiple MWTC sensor / transmitters in real-time using the free downloadable TC Central software. The MWTC product line is only available in North America.