Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

MW Series USB Connected Wireless Receivers

MW Series Wireless Receivers

Item# MWTC-REC5-915

MW Series Wireless Receivers MWTC-REC5-915 MWTC-REC5-915
  • Supports Up to 48 MW Series Wireless Transmitters
  • MWTC-REC1 with 6 ft Cable Shown in Main Picture
  • MWTC-REC5 is a Dongle That Plugs Directly into a USB Port
  • USB Connection to PC and Powered by That Connection


The MWTC-REC wireless receivers support up to 48 MWTC miniature sensor / transmitters. The MWTC-REC1 connects to a PC via a 6 foot USB cable while the MWTC-REC5 is a dongle the size of a flash drive that plugs directly into the USB port of a PC. Both receivers allow you to display, chart, and save data from multiple MWTC sensor / transmitters in real-time using the free downloadable TC Central software. The MWTC product line is only available in North America.
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
en-US
en
Save Configuration