Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Wireless Meat Thermometer with Data Logging

WIRELESS MEAT TEMP LOGGER

$766.43

Item# OM-CP-RFOT-A

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $766.43
5-9 $751.10
10-24 $735.77
25-49 $705.12
50-99 $697.45
100+ $689.79

In stock

Lead Time (If not in stock): 8 weeks
WIRELESS MEAT TEMP LOGGER OM-CP-RFOT-A OM-CP-RFOT-A
  • Wireless 2 Way Communication
  • Splash proof (IP67)
  • Real-time Operation
  • Battery Life Indicator

OM-CP-RFOT-A Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Channels
Sensor Type
Sensor Connection
Form Factor
Range
Radio Frequency Compatibility
Additional Features


Omega’s OM-CP-RFOT-A is the most advanced wireless temperature data logger in the meat industry today. The OM-CP-RFOT-A’s rugged design, equipped with a flexible piercing probe allows it to be used in the harshest environments. It is perfectly suited for smoke houses, ovens and other cooking processes up to 212 °F (100 °C) as well as refrigerators and freezers down to -4 °F (-20 °C). It is completely splash proof and can with-stand wash down cycles. This state-of-the-art device records and transmits internal product temperature readings back to a central computer for instant real-time monitoring.

The OM-CP-RFOT-A never needs to be connected to a computer as it has been designed for two way wireless communication. All communication can be performed directly from a central PC. In addition to wirelessly transmitting data, the OM-CP-RFOT-A also stores each reading to internal memory for backup. This back up data may be retrieved wirelessly at a later time.

Omega’s easy to use software features user programmable critical control points, called “cooling flags” to assist in compliance with USDA Appendix B. The “cooling flags” are automatically annotated on the graph and tabular data views. The summary tab provides the cool down duration between each critical control point. The data can also be automatically exported to Excel® for further calculations.

OM-CP-RFOT-A Specifications

TEMPERATURE

Probe Temperature
Range

-50 °C to +200 °C (-58 °F to +392 °F)

Resolution

0.01 °C (0.018 °F)

Calibrated
Accuracy

±0.1 °C at 0 °C to 100 °C
(±0.18 °F at 32 °F to 212 °F)
±0.5 °C (±0.9 °F) outside of that range

WIRELESS

RF Frequency

2.45 GHz IEEE 802.15.4 ultra-low power wireless transceiver with fully bi-directional communicatio

Band

ISM band 2.405-2.475 GHz. Operation (channels 11 through 25) @ 250 kbps

Maximum
Output Power

+0 dBm typical

Receiver
Sensitivity

-95 dBm typical

Wireless
Interface

OM-CP-RFC1000-EXT
OM-CP-RFC1000-EXT-EUR
OM-CP-RFC1000-IP69K

Transmission
Distance

2000 ft max. outdoors (line of sight unobstructed)
500 ft max. indoors (typical urban)


General Specifications

GENERAL

Reading Rate

One reading every two seconds to one every 24 hours

Memory

21,504 readings software configurable memory wrap

Wrap Around

Yes

Start Modes

Immediate start & delayed start

Calibration

Digital calibration through software

Calibration Date

Automatically recorded within device

Battery Type

3.6 V lithium battery included user replaceable

Battery Life

2 years typical at 15 second reading rate

IP Rating

IP67

Data Format

Date and time stamped °C, °F, K, °R

Time Accuracy

±10 second / month (at 25 °C)

Computer
Interface

USB (interface cable required) 115,200 baud

Supported
Software

Windows XP SP3/7/8/10

Operating
Environment

-20 °C to +100 °C (-4 °F to 212 °F),0 %RH to 100 %RH non-condensing

Dimensions

Body: 7.8 in x 1.62 in dia. (198 mm x 41 mm dia.)

Hook ID

0.625 in (16 mm)

Probe

4 in x 0.188 in (102 mm x 4.8 mm dia.)

Cable Length

30 in (760 mm)

Weight

8.8 oz (250 g)

Material

Body: Radel R-5100

Cable Jacket

Silicone Polyurethane

Approvals

CE, US (FCC), CA (IC)
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
  • CLOUD, getContent, 7ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Battery for OM-CP-RFOT-A and OM-CP-THERMALERT-GB_P
$29.57
2 In Stock
en-US
en
Save Configuration