text.skipToContent text.skipToNavigation

Temperature Monitoring and Alarming System with Wireless Two-Way Communication

$415.00

Item# OM-CP-THERMALERT-GB30-CERT

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $415.00
5-9 $394.25
10-10 $385.95
11-24 $381.80
25-49 $369.35
50-99 $361.05
100+ $352.75

In stock


Temperature Monitoring and Alarming System with Wireless Two-Way Communication OM-CP-THERMALERT-GB30-CERT OM-CP-THERMALERT-GB30-CERT
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 0ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • Precision RTD Sensing Element
  • View Data in Real-Time
  • Glycol Bottle (OM-CP-THERMALERT-GB Only)
  • 2 Year Battery Life
  • Battery Life Indicator
  • Field Upgradeable
  • Ready to Use Right Out-of-the-Box
  • Free NIST Certification

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Radio Frequency Transmission
Measurement Type
Range
Features


Product Specs

  • Batteries Included Yes
  • Accuracy Value ±0.1°C
  • Enclosure Material ABS plastic
  • Battery Type Lithium
  • Battery Life 2 years typical
  • Indoor Transmission Range Up to 2
  • Maximum Ambient Humidity 95% RH
  • Maximum Ambient Temperature 80 {C} (176 {F})
  • Number of Batteries 1
  • Minimum Ambient Temperature -20 {C} (-4 {F})
  • Minimum Ambient Humidity 0% RH
  • Number of Inputs 1
  • Outdoor Transmission Range 610 m (2000')
  • Power Source Battery
  • Sampling Rate One reading every two seconds to one every 24 hours
  • Thermocouple Measurement Range Probe Temperature Range: OM-CP-THERMALERT-GB: -50 to 80°C (-58 to 176°F)
  • Transmission Protocol OM‑CP‑RFC1000-EXT required

The OM-CP-THERMALERT-GB and OM-CP-THERMALERT-P are temperature monitoring and alarming systems designed for use in hospitals, laboratories, pharmaceutical facilities and other critical temperature monitoring areas. Also, these units can be used to monitor a single temperature location or expanded to include hundreds of locations by adding additional transmitters. These units record both ambient temperature and humidity.

The OM-CP-THERMALERT-GB and OM-CP-THERMALERT-P provides real time notification of temperature deviations, and features a user programmable alarm that can be configured to send a message via text message, screen alarm and/or e-mail if an alarm condition occurs. The OM-CP-THERMALERT-GB system includes an RTD probe that is mounted in a miniature bottle filled with ethylene glycol. In this method, a temperature “buffered” reading is taken, preventing false alarms. The OM-CP-THERMALERT-P system includes an RTD probe with a 0.9 m (3') lead wire and a 114 mm (4.5") probe sheath.

The OM-CP-THERMALERT-GB and OM-CP-THERMALERT-P system is equipped with wireless two-way communication. Full communication can be performed directly from a central PC, including starting, stopping and downloading. In addition to wirelessly transmitting data, both units store each reading to internal memory for backup. This back up data may be retrieved wirelessly at a later time. Customers can set-up automatic archiving preferences, ensuring all data is saved and retained to comply with federal regulations.