Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

Wireless Humidity and Temperature Monitoring and Alarming System

  • RoHS Icon
  • CE Approved

Item# OM-CP-THERMALERT-RH-CERT

Wireless Humidity and Temperature Monitoring and Alarming System OM-CP-THERMALERT-RH-CERT OM-CP-THERMALERT-RH-CERT
  • This product has been discontinued. Please see OM-CP-RFTEMP2000A for a potential replacement.


Description

The OM-CP-THERMALERT-RHis a humidity and temperaturemonitoring and alarming system,designed specifically forlaboratories, warehouses andother environments where humiditymonitoring is critical. The systemcan be used to monitor a singletemperature location or expandedto include hundreds of locations byadding additional transmitters.

The OM-CP-THERMALERT-RHprovides real time notification ofhumidity and temperaturedeviations, and features a userprogrammable alarm that can beconfigured to send a message viatext message, screen alarm/ore-mail if an alarm condition occurs.

The OM-CP-THERMALERT-RHsystem is equipped with wirelesstwo-way communication. Fullcommunication can be performeddirectly from a central PC, includingstarting, stopping and downloading.In addition to wirelessly transmittingdata, OM-CP-THERMALERT-RHalso stores each reading to internalmemory for backup. This back updata may be retrieved wirelessly ata later time. Customers can setupautomatic archiving preferences,ensuring all data is saved andretained to comply with federalregulations.

Specifications
TEMPERATURE
Sensor:
Semiconductor
Range: -20 to 80°C (-4 to 176°F)
Resolution: 0.01°C (0.018°F)
Calibrated Accuracy: ±0.5°C(0.9°F) 0 to 50°C (32 to 122°F)

HUMIDITY
Sensor:
Semiconductor
Range: 0 to 95% RH
Resolution: 0.1% RH
Calibrated Accuracy: ±3.0% RH[±2% RH typical at 25°C (77°F)]

WIRELESS
RF Frequency:
2.45 GHz IEEE802.15.4 ultra-low power wirelesstransceiver
with fully bi-directionalcommunication
Band: ISM band 2.405-2.48 GHz
Maximum Output Power: +0dBm typical
Receiver Sensitivity (OM-CP-RFC1000-EXT): -95dBm typical
Range:
  Outdoor Line-of-Sight 610 m (5000')
  Indoor: 152 m (500')

GENERAL
Reading Rate:
One reading everytwo seconds to one every 24 hours
Memory: 15,000 readings softwareconfigurable memory wrap
Wrap Around: Yes
Start Modes:
   Immediate start
   Delay start up to 18 months
Calibration: Digital calibration through software
Calibration Date: Automatically recorded within device
Battery Type: 3.6V lithium battery(included) user replaceable
Battery Life: 2 years typical
Data Format: Date and time stamped ºC, ºF, K, ºR
Time Accuracy: ±1 minute/month (at 25°C)
Computer Interface: OM-CP-RFC1000-EXT required115,200 baud
Software: XP SP3/Vista/7 and 8 (32- and 64-bit)
Operating Environment:-20 to 80ºC (-4 to 176ºF),
0 to 95% RH non-condensing
Dimensions: 133 H x 55 W x 33 mm D (5.25 x 2.2 x 1.3")
Enclosure Material: ABS plastic
loading all models
loading all reviews
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Battery for OM-CP-RFOT-A and OM-CP-THERMALERT-GB_P
$29.57
2 In Stock
OM-CP-RFD Series Wireless Receivers
$285.06
2 In Stock
OM-CP-RFD Series Wireless Receivers
$428.26
0 In Stock
en-US
en
Save Configuration