text.skipToContent text.skipToNavigation

Configure Product
Saved Configuration
View Configuration
Terms and Conditions
Saved Addresses
Please validate your credit card and billing information.
Payment submission timed out. The server might be busy.
There was an error processing your request.
Please validate your credit card and billing information.
Please enter a card number
Please select a card type
Please enter a value for this field
Please enter first name
Please enter last name
Please enter a zipcode
Please enter an expiry month
Please enter an expiry year
Please enter an issue number
Please enter a start month
Please enter a start year
The card number is not valid
The card type is not supported
The card verification code is not valid
Zipcode is not valid
The expiry month is not valid
The expiry year is not valid
The issue number is not valid
The start month is not valid
The start year is not valid
This field is required
Errors were found with the address you provided. Please verify your address.
Date should be in MM/DD/YYYY format
Please enter valid values
Please enter future date
Please enter the shipping date
Shipment date is updated
Required Fields Missing or incorrect.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.
Please confirm that you have entered the correct information for this credit card number.
We're sorry, there was an issue with your credit card, please contact your issuing bank.
This card is expired, please update the information or try another card.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, we're having trouble contacting your bank. Please try again later.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Required Fields Missing or incorrect.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
Please confirm that you have entered the correct information for this credit card number.
Required Fields Missing or incorrect
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, there was an issue with your credit card, please try another form of payment.
We're sorry, something went wrong on our side, please try again later or contact Customer Service.
We're sorry, we're having trouble contacting your bank. Please try again later.
Required Fields Missing or incorrect.
We're sorry, something went wrong on our side, please contact Customer Service to avoid duplication.

Wireless RTD Transmitter with Weather Resistant Enclosure

$239.40

Item# UWRTD-2-NEMA

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $239.40
10-24 $227.43
25-49 $215.46
50-99 $203.49
100-499 $191.52
500+ $179.55

In stock

Lead Time ( If not in Stock): 7 Days

Wireless RTD Transmitter with Weather Resistant Enclosure UWRTD-2-NEMA UWRTD-2-NEMA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 124ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • NEMA-4X (IP65) Weather Resistant Enclosure
  • Low Power Operation and Sleep Mode Allows for Long Battery Life
  • Works with Every OMEGA UWTC Series Receiver, Wi Series Meter/Controller/Scanner and DIN Rail Receiver
  • Interfaces Directly with Any 3-Wire, Pt100 Ω, 0.00385 or 0.00392 Curve RTD Probe or Sensor (4-Wire Compatible)
  • Each Wireless Unit Transmits Process Temperature, Ambient Temperature, Signal Strength and Battery Status in Real Time
5 Year Warranty

Product info

Measurement Type
Temperature
Number of Channels
1
Sensor Type
RTD Pt 100, 385/392 Curve
Sensor Connection
Screw terminals
Form Factor
IP65 NEMA 4X
Range
Short
Radio Frequency Compatibility
Global (2.4 GHz)
Additional Features
Not Applicable

Product Specs

  • Batteries Included Yes
  • Accuracy Value ±0.5°C (1°F) of reading
  • Enclosure Material White polypropylene
  • Battery Type Lithium
  • Battery Life 1.5 years (1 sample/minute reading rate @ 25°C (77°F))
  • Indoor Transmission Range up to 40 m (130')
  • Maximum Ambient Temperature 70 {C} (158 {F})
  • Number of Batteries 2
  • Minimum Ambient Temperature -10 {C} (-14 {F})
  • Outdoor Transmission Range Up to 120 m (400')
  • Power Source Battery
  • Sampling Rate Programmable from 2 sec to 2 min
  • Thermocouple Measurement Range -100 to 457°C (-148 to 854°F)
  • Transmission Protocol USB (one interface cable included with receiver)

The OMEGA RTD-to Wireless Connector/Converter System features stand-alone, compact, battery-powered RTD connectors that transmit their readings back to a host receiver up to 120 m (400') away. Units can be programmed in the field to accept 0.00385 or 0.00392 curve 3-wire, 100 Ω, Pt RTDs, so they can wirelessly transmit the measured temperature, along with the connector ambient temperature, RF signal strength and battery condition to a remote host, such as the UWTC-REC Series. You can program the UWRTD to transmit your data at rates from once every two seconds to every 2 minutes.

The UWRTD is compatible with the UWTC-REC family of wireless receivers, which can accept signals from up to 48 wireless transmitters, and display them on a PC. Receivers are available with optional display and analog output. An analog output can be used to interface with a process controller, PLC or data acquisition device. Each unit includes free software that converts your PC into a monitor, chart recorder or data logger. Readings can be saved and later printed or exported to a spreadsheet file.

Wireless Receivers
ZW-REC ZW-REC: 127-channel wireless receiver with Ethernet for web-based monitoring
UWTC-REC1_2 UWTC-REC1: 48-channel wireless receiver with USB
UWTC-REC1_2 UWTC-REC2: 48-channel wireless receiver with USB and single analog output
UWTC-REC4 UWTC-REC4: 48-channel DIN rail mount wireless receiver with USB and four analog output signals

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 127ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
Product Number
Description
Price
 
Wireless Thermocouple and RTD Industrial Probe Assemblies
$10.92
0 In Stock
Replacement battery for UWTC-NB9, UWRTD-NB9, UWTC-2-NEMA,UWRTD-2-NEMA.
$52.00
45 In Stock
  • CE Icon CE

en-US
en
Save Configuration