text.skipToContent text.skipToNavigation

Wireless RTD Transmitter with Weather Resistant Enclosure

$247.07

Item# UWRTD-2-NEMA

 This item is available for quick shipping
Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $247.07
5-9 $234.72
10-24 $229.78
25-49 $219.89
50-99 $214.95
100+ $210.01

In stock

Lead Time ( If not in Stock): 7 Days

Wireless RTD Transmitter with Weather Resistant Enclosure UWRTD-2-NEMA UWRTD-2-NEMA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • LOCAL, getAggregateRating, 2ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • NEMA-4X (IP65) Weather Resistant Enclosure
  • Low Power Operation and Sleep Mode Allows for Long Battery Life
  • Works with Every OMEGA UWTC Series Receiver, Wi Series Meter/Controller/Scanner and DIN Rail Receiver
  • Interfaces Directly with Any 3-Wire, Pt100 Ω, 0.00385 or 0.00392 Curve RTD Probe or Sensor (4-Wire Compatible)
  • Each Wireless Unit Transmits Process Temperature, Ambient Temperature, Signal Strength and Battery Status in Real Time
  • Log data with Omega Enterprise Gateway(OEG)
5 Year Warranty

Edit Options

View all models

Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Measurement Type
Number of Channels
Sensor Type
Sensor Connection
Form Factor
Range
Radio Frequency Compatibility
Additional Features


Product Specs

  • Batteries Included Yes
  • Accuracy Value ±0.5°C (1°F) of reading
  • Enclosure Material White polypropylene
  • Battery Type Lithium
  • Battery Life 1.5 years (1 sample/minute reading rate @ 25°C (77°F))
  • Indoor Transmission Range up to 40 m (130')
  • Maximum Ambient Temperature 70 {C} (158 {F})
  • Number of Batteries 2
  • Minimum Ambient Temperature -10 {C} (-14 {F})
  • Outdoor Transmission Range Up to 120 m (400')
  • Power Source Battery
  • Sampling Rate Programmable from 2 sec to 2 min
  • Thermocouple Measurement Range -100 to 457°C (-148 to 854°F)
  • Transmission Protocol USB (one interface cable included with receiver)

The OMEGA RTD-to Wireless Connector/Converter System features stand-alone, compact, battery-powered RTD connectors that transmit their readings back to a host receiver up to 120 m (400') away. Units can be programmed in the field to accept 0.00385 or 0.00392 curve 3-wire, 100 Ω, Pt RTDs, so they can wirelessly transmit the measured temperature, along with the connector ambient temperature, RF signal strength and battery condition to a remote host, such as the UWTC-REC Series. You can program the UWRTD to transmit your data at rates from once every two seconds to every 2 minutes.

The UWRTD is compatible with the UWTC-REC family of wireless receivers, which can accept signals from up to 48 wireless transmitters, and display them on a PC. Receivers are available with optional display and analog output. An analog output can be used to interface with a process controller, PLC or data acquisition device. Each unit includes free software that converts your PC into a monitor, chart recorder or data logger. Readings can be saved and later printed or exported to a spreadsheet file.

Wireless Receivers
ZW-REC ZW-REC: 127-channel wireless receiver with Ethernet for web-based monitoring
UWTC-REC1_2 UWTC-REC1: 48-channel wireless receiver with USB
UWTC-REC1_2 UWTC-REC2: 48-channel wireless receiver with USB and single analog output
UWTC-REC4 UWTC-REC4: 48-channel DIN rail mount wireless receiver with USB and four analog output signals
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
Accessories
Spare programing cable
$11.27
0 In Stock
Replacement battery for -NEMA units
$53.67
14 In Stock
  • CE Icon CE

en-US
en
Save Configuration