Skip to search Skip to main content Skip to navigation

Call us at 1-888-826-6342

We noticed you are from . Visit your local site for regional offers and live support.

XW-ED Omega Link Smart Probe & Counter/Digital Wireless Transmitter

Smart Wireless Transmitter for Digital Probes

$287.98

Item# XW-ED

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-4 $287.98
5-9 $273.58
10-24 $267.82
25-49 $256.30
50-99 $250.54
100+ $244.78

In stock

Lead Time (If not in stock): 6 weeks
Smart Wireless Transmitter for Digital Probes XW-ED XW-ED
  • Wireless communication up to 1000 m* (3280’) outdoor and 100 m* (328’) indoor
  • Wide range of measurement types (4-20 mA, mV, Frequency, Counters, Pulse-Width, and Smart Probes)
  • Data Assurance and logging up to 4096 readings per measurement
  • Direct USB configuration for easy set-up

XW-ED Model Options

View all models

Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.

*Highlighted options are not compatible. Please select a different combination.

Additional Features
Measurement Type
Number of Channels
Sensor Type
Sensor Connection
Form Factor
Range
Radio Frequency Compatibility


The XW Series Transmitters provide a wireless interface to a range of digital probes, digital I/O, and analog process signals. The radio is an IEEE 802.15.4 compliant transmitter operating at 2.4 GHz designed to transmit up to 1000 m* (3280’) and 100 m* (328’) to a ZW-REC coordinator.



Data Chart

The ZW-REC connects directly to an Ethernet network to serve active web pages and display the data. You can monitor and record data over an Ethernet network or the internet. These wireless devices are designed for demanding industrial applications indoors and harsh outdoor environments. The electronics are protected in a rugged weatherproof polycarbonate NEMA 4 (IP65) rated housing. The XW-ED Transmitters come in two variants:

XW-ED

The XW-ED model accepts a wide variety of digital probes, function as a rate/timer/totalizer, or as an mA/mV meter.

XW-ED-PRO

The XW-ED-PRO variant adds 2 Discrete Open Drain Digital Inputs / Outputs on a 4 Pin M12 Male connector. These can be used to trigger alarms, monitor a switch, or control other equipment.

Easy Configuration with SYNC

SYNC by Omega allows you to configure device runtime parameters, view process values, export data, and allows you to efficiently set your XW Transmitter to operate under your preferred preferences.


Video Learning: Configure your XW Series Transmitter with SYNC Software

Specifications

Digital Inputs

TypeRangeAccuracy
Frequency0.01Hz to 100 Hz±0.5%
Frequency100Hz to 1000Hz±1 Hz averaged over 1s
Counter0 to +8388608±1 count max
Up/Down Counter-8388608 to +8388608±1 count max
Pulse Width (Tpw)0.2ms min±50uS ±1%
Pulse Delay (Tpp)0.2ms min±50uS ±1%
Duty Cycle1% to 99%±50uS ƒ

Process Inputs

TypeRangeAccuracy
Current0 to 24 mA±0.1 mA
Voltage0 to 1V±5.0 mV

Wireless Communication

Standard:IEEE 802.15.4, DSSS
Frequency:2.4 GHz (2400 to 2483.5 MHz), 16 channels
Network Topology:Star topology
Transmit Power:9.5 dBm
Receiver Sensitivity:-96 dBm
Range:Up to 1000 m* (3280’) outdoor and 100 m* (328’) indoor
*without obstruction

Power

Input Voltage:5 to 36 Vdc, 24 Vac +/-10%
Input Power:0.8 W maximum
Alkaline Battery:Two C-cell 1.5Vdc (included)
Lifetime:Up to 5 years with frequency of 1 reading per 10 minutes
Lithium Back-Up** Battery:CR2032 (included) **RTC back-up only
Optional AC Power Adaptor (UNIV-AC-100/240-5-M8):
Nominal Output:5 Vdc @ 0.6 A
Input:100 to 240 Vdc, 50/60 Hz
Operating Temperature:0 to 40 °C (32 to 104°F)

Environmental

Environmental Rating:NEMA 4 (IP65)
Operating Conditions:
Base Unit:-20 to 70 °C (-4 to 158°F),
90% RH non-condensing
CR2032 Battery:-20 to 60°C (-4 to 140°F),
90% RH
Alkaline Battery:-18 to 55°C (-0.4 to 131°F),
90% RH non-condensing

Mechanical

Enclosure Material:Polycarbonate
Enclosure Dimensions:135.9 L x 82 W x 39 mm D (5.35 x 3.23 x 1.56”)

General

Agency Approvals:ECCN, EAR99
EMC 2014/30/EU,
LVD 2014/35/EU,
RED 2014/53/EU
Software:Compatible with SYNC and OEG)
Compatible probes:zSeries*, Smart Probes *when using zSeries probes with the XW-ED-PRO, the discrete I/O will be disabled.
loading all models
loading all reviews
Rated 2 out of 5 by from Short of Expectations Let's start with distance range, one of the aspects which was priority for me. The most I was able to get was 600 ft (500 ft reliably). It looks like it will resist splashes but not an all-day rain. Make sure you request the pin signal connector for your device. Pros and cons: Pros: on/off button easy wiring for independent devices. When connected within range, it transmits more or less constantly. Self powers Cons: Not good for 1000 ft. $350+ software to record live and scale signal into a meaningful unit. It can easily fry with a reverse wiring. Troubleshooting is limited. It works or it doesn't. Does not loop power a 4-20mA device.
Date published: 2020-10-05
  • y_2024, m_4, d_23, h_5
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_XW-ED, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
loading all QA
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
1: Wireless Coordinators/Receivers and Optional External Power Supply
Wireless Receiver
$514.56
4 In Stock
Universal AC adapter with M8 connector
$43.41
0 In Stock
2: Field Mountable Connectors
M12-8 pin Straight Plug Field install connector with screw terminals
$21.45
48 In Stock
M12-4 straight socket field mountable connector (for Digital I/O connector)
$18.39
506 In Stock
3:Digital Probes
Smart Probe IR Temperature, 6:1 field of view
$213.13
175 In Stock
Smart Probe IR Temperature, 10:1 field of view
$241.54
174 In Stock
Smart Probe, Barometric/Temp, M12
$185.01
0 In Stock
Smart Probe, Temp/RH, M12
$185.01
0 In Stock
Smart Probe, Barometric/Temp/RH, M12
$231.22
0 In Stock
Smart Probe IR Temperature, 10:1 field of view, with discrete I/O
$284.16
176 In Stock
Smart Probe IR Temperature, 6:1 field of view, with discrete I/O
$255.76
152 In Stock
Temperature, Humidity Smart Probe with I/O Tube Housing
$184.71
2 In Stock
Temperature, Humidity Smart Probe with I/O Bulkhead Housing
$213.13
0 In Stock
Temperature, Humidity Barometric Pressure Smart Probe with I/O Tube Housing
$170.50
0 In Stock
Thermocouple and RTD Temperature Smart Probe Interface
$156.30
244 In Stock
4: Pre-Calibrated Probes
Replacement external industrial probe with temperature and humidity sensor, cable 3m with NIST traceable calibration certificate. Three (3) humidity points of 25%, 50%, and 75%, one temperature of 25°C
$416.11
0 In Stock
Replacement external industrial probe with temperature and humidity sensor, short probe and M12 connection with NIST traceable calibration certificate. Three (3) humidity points of 25%, 50%, 75% one temperature of 25°C
$416.11
0 In Stock
Replacement Eternal industrial probe with barometric pressure and temperature sensor, cable 3m with NIST traceable calibration certificate. Three (3) Barometric Pressure Points, temperature of 25°C
$313.33
0 In Stock
Replacement external industrial probe with barometric pressure and temperature sensor, cable 3m with NIST traceable calibration certificate. Three (3) humidity, barometric, pressure, and temperature points.
$538.49
0 In Stock
5: M12-8 Extension Cables for Probes
1m (3.3’) cable dual M12-8 connector, right angle terminator
$42.84
0 In Stock
3m (9.8’) cable dual M12-8 connector, right angle terminator
$53.28
0 In Stock
5m (16.4’) cable dual M12-8 connector, right angle terminator
$60.83
2 In Stock
6: M12-4 Accessories for I/O Connector - PRO Models Only
M12-4 pin straight socket to stripped leads, cable 3m
$43.31
11 In Stock
M12-4 pin straight socket to stripped leads, cable 5m
$47.66
3 In Stock
M12-4 pin straight socket to stripped leads, cable 10m
$58.55
2 In Stock

Related Categories

en-US
en
Save Configuration