Wireless Temperature & Barometric pressure Transmitters

Item# wSeries

In stock

Lead Time ( If not in Stock): 0 week

Wireless Temperature & Barometric pressure Transmitters wSeries wSeries
wSeries is rated 5.0 out of 5 by 1.
  • y_2020, m_1, d_17, h_18
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_WSERIES, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 159ms
  • REVIEWS, PRODUCT
  • Web Server
  • Virtual Coordinator Data Logging Software
  • Alarms by Email or Text Message
  • Gadgets for your Desktop
  • Temperature
  • Humidity
  • Barometric Pressure
  • Dual Thermocouple Input
  • Analog Process Voltage and Current Inputs
  • NEMA 4 (IP65) Enclosure
5 Year Warranty

Product Specs

  • Accuracy Value ±0.1% Full Range @ 25°C
  • Indoor Transmission Range Up to 330' (100m)
  • Maximum Ambient Humidity 90% RH (non-condensing)
  • Maximum Ambient Temperature 55 {C} 131 {F}
  • Minimum Ambient Temperature -10 {C} (-14 {F})
  • Number of Inputs 2
  • Outdoor Transmission Range Up to 330' (100m)
  • Power Source Power Input: 5 Vdc
  • Sampling Rate Periodic (1 sample/update) or continuous (3 samples/second)
  • Thermocouple Measurement Range ±2 mbar for 300 to 1100 mbar @ 0 to 50°C ±6 mbar for 300 to 1100 mbar @ -40 to 85°C
  • Transmission Protocol TCP/IP

Description

The new OMEGA™ wSeries transmitters communicate on a standard Wi-Fi network which is an ideal and economical solution for facilities with an existing Wi-Fi network as well as new installations.

Omega offers Wi-Fi transmitters for Analog Voltage and Current, Temperature from digital sensors and dual Thermocouples, Humidity, and Barometric Pressure.

Included with Wireless Sensor System is the Virtual Coordinator, a data logging software application running on a computer on the network. The "VC" collects and logs data from the transmitters and serves it to Web browsing clients.

wSeriesYou can view charts and graphs, monitor and record readings from virtually any type of transducer over an Ethernet network or the Internet from any computer, tablet, or smart phone with a Web browser.

The Wi-Fi transmitters are powered by your choice of batteries or AC. The battery version comes with two ordinary alkaline "C-Cell" batteries that can last for two yearsdepending on the frequency of readings. The AC version comes with a universal AC adapter that operates on any voltage worldwide (110 to 240 VAC) and also includes an alkaline AA backup battery.

The wSeries Wi-Fi transmitters are designed for demanding industrial applications and harsh outdoor environments. The electronics are protected in a rugged weatherproof, polycarbonate NEMA 4 (IP65) rated housing.

Alarm and Email
The wSeries wireless sensor system can trigger an alarm if variables go above or below a set point that you determine. You can even set alarms to be notified by email. Alarms can be sent to a single user or to a group distribution list, including text messages to cell phones.

Charts and Graphs
The wSeries system serves Active Web Pages to display real time readings and charts of Analog Voltage and Current, Temperature, Humidity, and Barometric Pressure. You can also log data in standard data formats for use in a spreadsheet or data acquisition program such as Excel or Visual Basic.

Chart scales are fully adjustable on the fly. For example, the chart can display one minute, one hour, one day, one week, one month or one year. Temperature and humidity can be charted across the full span (-40 to 125°C, and 0 to 100% RH) or within any narrow range such as (20 to 30°C). Omega offers an OPC Server software that makes it easy to integrate the wSeries wireless sensor system with many popular Data Acquisition and Automation programs offered by Omega, Wonderware, iConics, Intellution, Rockwell Automation, and National Instruments, among others.Charts and Graphs
Gadgets
Another way to display your data is by using our gadget feature. This is a convenient way to view your process without keeping a web browser open, and you can display multiple IP addresses. The values are always visible while you are working on your other computer tasks. It will automatically start when you restart your computer.
\Download the gadget from our software download page.
\Gadgets
Quality and Technology
The innovative OMEGA™ wSeries system features an extended one (1) YEAR warranty at no extra charge.

Ethernet Computer Network

Rated 5 out of 5 by from Work great, needed our computer tech. for 5 min. The product was delivered within a week with Certificat for ISO9001. The product was easy to setup on Windows 7 computer, not on Windows 8. The server application did not install properly the Java update, needed the intervention of our external computer technician, took 5 min to update and make it work :-)
Date published: 2016-04-01
  • y_2020, m_1, d_17, h_18
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_1
  • loc_en_US, sid_WSERIES, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 42ms
  • REVIEWS, PRODUCT

While using a standard salt bath at 33%, my unit is indicating 5% high. With a standard salt bath at 75.47%, the unit is indicating 74.2%. Seems it is good at 75 but high at 33%. Is there a field calibration adjustment procedure? S/N: 14450050

Asked by: catalogcowboy
Thanks for connecting with Omega. Our Tech Support engineer has reached out to you and has learned more about your application to further assist. That is a WTHP unit which is not field adjustable and would need to sent to us if the unit is out of tolerance. Please contact our customer service group at 800-872-9436 ext 2208 they can issue a quote for calibration. Thank you
Answered by: Jane
Date published: 2019-05-31

We have maybe 20 of this device and we love it. But is it possible to put a Glycol probe to avoid quick change in temperature

Asked by: Anonymous
Thanks for contacting Omega Engineering, because these probes have an ambient humidity sensor which requires airflow, it is not possible to use a Glycol encapsulated probe. Please contact our Tech Support if you have any further questions.
Answered by: Jane
Date published: 2019-05-22
  • y_2020, m_1, d_17, h_18CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.4
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_WSERIES, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_omega
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 155ms
  • QUESTIONS, PRODUCT

en-US
en
Save Configuration