Wireless Monitoring System - Low Power Receivers

$270.00

Item# ZW-REC

Volume discounts available
Volume Discount Schedule
Quantity Price each
1-9 $270.00
10-24 $256.50
25-49 $243.00
50-99 $229.50
100-499 $216.00
500+ $202.50

In stock

Lead Time ( If not in Stock): 3 weeks

Wireless Monitoring System - Low Power Receivers ZW-REC ZW-REC
  • Built-In Web Server with SSL Encryption
  • Supports Up to 128 End Devices
  • Compatible with HTML5 and Mobile
  • Log data with Omega Enterprise Gateway (OEG)
5 Year Warranty

Product info

Radio Frequency Transmission
2.4 GHz (2400 to 2483.5 MHz),
Measurement Type
Temperature, Humidity and Barometric Pressure
Range
1000 m (3280')
Features
Long range wireless receiver

Product Specs

Description

High-performance, low power consumption OMEGA™ ZW-REC wireless receiver is designed to communicate up to 1000m* (3280') outdoor and around 100m* (328') indoor to various wireless sensors/transmitters. It connects directly to an Ethernet network to serve active web pages and display the data. This built-in web server supports encryption to protect the sensitive data. Email and Text alarms can be sent using OMEGA Dashboard with the receiver. Wirelessly updating firmware for compatible devices is another key feature.

You can monitor and record a range of remote sensors, including Thermocouple, RTD, infrared, Ambient Temperature, Relative Humidity and Barometric Pressure over an Ethernet network with no special software — just your web browser. OMEGA offers the complete wireless system solution supporting a wide range of application requirements in various industries, like Aerospace, Food Processing, Laboratory Research.

* Without obstruction or interference.

Compatible Wireless Transmitters
ZW Series (ZW-ED): Up to 128 End Devices
UW Series (UWTC, UWRTD, UWIR, UWRH, UWPH): Up to 127 End Devices

Environmental: 0 to 70°C (32 to 158°F), 90% RH non-condensing

Agency Approval: ECCN 5A992 EMC 2014/30/EU LVD 2014/35/EU RED 2014/53/EU FCC ID TY0JN5168M5
Note: Because of transmission frequency regulations, the ZW series products may only be used in the United States, Canada, Europe, China, Japan, Korea, and Brazil.

A Complete Wireless System Requires At Least:
Case 1: One ZW End Device (ZW-ED), One Digital Probe (zTPx-P, ZTHPx-P or zBTx-P) and One ZW Receiver (ZW-REC).
Example: 3 ZW-ED, 3 zTP1-P and 1 ZW-REC for a 3 zone wireless temperature measurement system

Case 2: One UW Series End Device (UWTC-x, UWRTD-x, UWIR-x, UWRH-x, UWPH-x) and One ZW Receiver (ZW-REC).
Example: UWTC-2 and ZW-REC for a complete wireless thermocouple system

Product Number
Description
Price
 
Dual M12 Cables for Sensors and Transmitters
$22.58
0 In Stock
Dual M12 Cables for Sensors and Transmitters
$22.58
0 In Stock
Dual M12 Cables for Sensors and Transmitters
$28.09
0 In Stock
Dual M12 Cables for Sensors and Transmitters
$33.87
0 In Stock
Dual M12 Cables for Sensors and Transmitters
$28.09
0 In Stock
Dual M12 Cables for Sensors and Transmitters
$33.87
4 In Stock
  • CE Icon CE

en-US
en
Save Configuration