Environmental Wall-Mount Sensors and Transmitters
Environmental Wall Mount Sensors
Volume discounts available
Volume Discount Schedule
Quantity | Price each |
---|---|
1-4 | $142.17 |
5-9 | $135.06 |
10-24 | $132.22 |
25-49 | $126.53 |
50-99 | $123.69 |
100+ | $120.84 |
Added to Your Shopping Cart
Configuration complete.
Please add to cart to keep it or exit the configuration
Please add to cart to keep it or exit the configuration
Failed to Save Configurations, Click on Configure Button Start Again
Environmental Wall Mount Sensors is rated
out of
5 by
2.
- Thermocouple, RTD or Thermistor Sensor Models
- Temperature, Temperature / Humidity and Barometric Pressure Transmitter Models
- Low-Cost Miniature Design
- Stylish Design Blends in Well with Your Office, Computer Room or Laboratory Décor
Edit Options
View all modelsNot all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Application
Resistance or Output Type
Temperature Accuracy
Mounting Style
Electrical Connection Type
Maximum Temperature Measurement
Cable Length
Product Specs
Description
OMEGA’s new low cost environmental wall mount sensors offer the perfect solution for keeping your office, computer room or laboratory’s décor looking great at an economical price. These miniature units come in 6 models that will interface directly with most process meters, controllers, recorders, data loggers and data acquisition systems. Thermocouple, RTD and Thermistor models come with 914 mm (36") leads standard. Temperature, Temperature/ Humidity and Pressure units come with user selectable industry standard 4-20 mA or 1-5 Vdc output.Note: The EWS Series is for indoor applications only. They are not designed to be exposed to rain, snow or other extreme weather conditions.
Rated 2 out of
5
by
bob1 from
Not even close
I've installed one of these so far. It read 84 F. I checked it with two accurate (expensive) and they both read 71 F. Apparently I need to calibrate it.
I hope the rest are a little closer.
Date published: 2016-03-18
Rated 1 out of
5
by
IBS Guy from
Troublesome Product
Constantly read high. Was told by customer support that the unit could handle 18 volts DC maximum despite the fact that the documentation said 24. Changed to a 15 volt supply and still had the same problem. Used a heat gun on the unit and noticed the board had a 90° hot spot on it. Maybe the RTD was picking some of that up. In the end I went with something else.
Date published: 2016-03-14
We have a unit that is consistently reading low by more than 10 degrees. Is there a way to calibrate the sensor?
Thank you for connecting with Omega.
Part number EWS-TX has an adjustment labeled “P4” on the board for calibration at ambient temperature.
If you still have an issue after the adjustment try using a power supply with an output voltage between 8 and 18 volt dc.
Date published: 2019-11-16
Accessories
Regulated power supply, US plug, 90 to 264 Vac input, 24 Vdc output, 400 mA, screw terminals, UL
$70.16
104 In Stock
Regulated power supply, 24 Vdc, 400 mA, stripped leads, 230 Vac input, CE
$70.16
51 In Stock
Regulated power supply, 24 Vdc, 400 mA, UL, 1.8 m (6') cord with stripped leads
$70.16
52 In Stock