Call us at 1-888-826-6342
Quantity | Price each |
---|---|
1-4 | $123.31 |
5-9 | $117.14 |
10-24 | $114.68 |
25-49 | $109.75 |
50-99 | $107.28 |
100+ | $104.81 |
Edit these specs to order a different model. Not all combinations are valid. Options compatible with previous selections will be in bold.
*Highlighted options are not compatible. Please select a different combination.
Description
OMEGA’s new low cost environmental wall mount sensors offer the perfect solution for keeping your office, computer room or laboratory’s décor looking great at an economical price. These miniature units come in 6 models that will interface directly with most process meters, controllers, recorders, data loggers and data acquisition systems. Thermocouple, RTD and Thermistor models come with 914 mm (36") leads standard. Temperature, Temperature/ Humidity and Pressure units come with user selectable industry standard 4-20 mA or 1-5 Vdc output.