Added to Your Shopping Cart
The PHE/ORE-5460 in-line pH and ORP electrodes feature a flat self-cleaning abrasion-free surface. When exposed to turbulent flow, the scrubbing action cleans the electrodes.
Added to Your Shopping Cart
Added to Your Shopping Cart
OMEGA Engineering offers a complete line of laboratory pH electrodes. The PHE-4200 Series are gel-filled, combination pH electrodes in five electrode styles to choose from.
Added to Your Shopping Cart
OMEGA is pleased to offer the ALpHA® Series of pH electrodes. The special internal design allows rapid, stable readings to be taken even during large temperature shifts.
Added to Your Shopping Cart
The PHE-7352-15 is a combination pH sensor designed for insertable use in process and waste water applications where greater pipeline penetration is required.
Added to Your Shopping Cart
The PHE-7357 sensor is designed for use in most water and waste water applications. The large reservoir of reference electrolyte and PTFE liquid junction assures a long life.
Added to Your Shopping Cart
The OMEGA's PHE/ORE-6510B submersible electrodes are designed for use in drums, open tanks and streams. The flat sensing surface minimizes fouling.
Added to Your Shopping Cart
Alpha® Series Rugged Gel-Filled Electrodes
Added to Your Shopping Cart
The PHE-6820B electrode and assembly features a retractable design for insertion into tanks. It allows the electrode to be removed without shutting the system down.
Added to Your Shopping Cart
The PHE-7151 combination electrodes are ruggedly constructed
Added to Your Shopping Cart
The PHE/ORE-6510 Series submersible electrodes are designed for use in drums, open tanks and streams. The flat sensing surface and reference junction minimizes fouling.
Added to Your Shopping Cart
Omega's ISE-8700 high sensitivity ion-specific electrodes can measure down to 6.4 x 10 -4 PPM. Ion electrodes include: Fluoride, Copper, Potassium, Chloride and Sodium.
Added to Your Shopping Cart
Conductivity or Resistivity Sensor
Added to Your Shopping Cart
Epoxy dip-style Conductivity Sensor
Added to Your Shopping Cart
Added to Your Shopping Cart
Added to Your Shopping Cart
Twist Lock Industrial Combination electrode features a non-fouling annular ceramic junction and an electrode housing of PVDF construction with 316SS locking pins.
Added to Your Shopping Cart
OMEGA offers pH electrodes with integral preamplifiers for laboratory or industrial applications and can interface with equipment that accepts a millivolt input signal.
Added to Your Shopping Cart
OMEGA's glass-bodied, refillable (RF), combination pH electrodes are for general purpose laboratory measurements. These electrodes can be used at temperatures up to 110 ℃.
Added to Your Shopping Cart
The OMEGA PHE/ORE-4580 bypass flow pH system has a modified 1" CPVC or PVDF tee and cable assembly matched to the flat surface pH or ORP electrode. ATC is an available option